
Specs at a glance
-
Output / communication
connection to Netilion Cloud Platform:
Ethernet; radio communication -
Ingress protection
depending on Liquiline platform product
Field of application
The Liquiline Edge Module CYY7 enables extensive data transfer from the measuring point (even from barely accessible infrastructures) to Netilion. Thus, it simplifies maintenance by providing constant remote overview of measurement values, by offering additional insights of process data, and by enabling the use of IIoT applications. It is easy-use as it is a plug-in module that communicates independently of the present architecture and fieldbus.
The Liquiline Edge Module CYY7 is suitable for all industries and their utilities and can be embedded to devices of the Liquiline platform:
Benefits
Connection to Netilion: The device continuously transfers data from the measuring point to the cloud-based IIoT ecosystem Netilion. Thereby, it enables you to get remote data overview and make best use of your data and of IIoT applications.
Saving time and money: With the unlocked data in Netilion, you can empower your field: have constant data overview from everywhere, monitor the health of devices and simplify maintenance, e.g. by receiving alerts for critical values.
Simple installation and seamless integration: The plug-in device is space-saving and communicates independently of whatever architecture and fieldbus system you use. An intuitive wizard simplifies commissioning.
Cybersecurity: The high security standards of the Liquiline Edge Module CYY7 keep your data safe and secured. It features a unique security concept that prevents intrusion into the process.
Liquiline Assist App: The comprehensible visualization, the sensor's health status and the correlation overview give you a helping hand to take full advantage of the collected data.
Order options to best suit your needs: The module is available either as a feature when ordering a new transmitter or as an upgrade to an installed Liquiline platform (transmitter, sampler or analyzer) as well as in radio or Ethernet variant.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
BA Liquiline Edge Module CYY7
Connection to Netilion via cellular radio or Ethernet
EN 24/02/2025Language:
English
Version:
24/02/2025
File size:
1.3 MB
File name:
BA02425CEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Liquiline Edge Module CYY7
Cellular radio/Ethernet version (EMR) and Ethernet version (EME)
EN 13/02/2025Language:
English
Version:
13/02/2025
File size:
435.5 KB
File name:
EA01534CEN_0125-00.pdf
-
-
-
Special Documentation (SD)
SD Liquiline Edge Module CYY7
Cellular radio/Ethernet version (EMR)
Language:
English
Version:
17/02/2025
File size:
601.7 KB
File name:
SD03390CEN_0125-00.pdf
-
-
-
Special Documentation (SD)
SD CYY7
Kit CYY7 edge module EMR antenna
EN 24/01/2025Language:
English
Version:
24/01/2025
File size:
519.6 KB
File name:
SD03374CEN_0125-00.pdf
-
-
-
Special Documentation (SD)
SD Liquiline Edge Module CYY7
Anbindung an Netilion über Mobilfunk oder Ethernet
Mobilfunk/Ethernet-Ausführung (EMR) und Ethernet-Ausführung (EME)Language:
German
Version:
11/12/2024
File size:
630.7 KB
File name:
SD03377CDE_0124-00.pdf
-
-
-
Innovation (IN)
From the measuring point to Netilion
Dive deeper in your process data by having
a constant remote overview of your
measured valuesLanguage:
English
Version:
27/02/2025
File size:
11.4 MB
File name:
IN01431C_Liquiline Edge Module_CYY7_eBrochure.pdf
-