Specs at a glance
-
Measuring range
0 to 500 µg/l (ppb)
50 to 5000 µg/l (ppb) -
Process temperature
5 to 45 °C (41 to 113 °F)
-
Process pressure
1 to 5 bar (14.5 to 72.5 psi)
-
Measuring method
Comply with standard colorimetric measuring principle - heteropoly blue method
Field of application
Liquiline System CA80SI provides precise online analysis of silica and helps protect plant equipment from glass-like deposits ensuring optimum performance of turbines and ion exchangers. Its unique combination of peristaltic and high-precision dispenser pumps enables extremely reliable operation and low maintenance. The silica analyzer offers advanced diagnostics and can be easily adapted to your process needs by retrofitting up to 6 channels and connecting up to 4 Memosens sensors.
The CA80SI silica analyzer monitors trace levels of silica in the power industry and utilities:
Indication of the purity of boiler feed water and steam
Provision of early warning for condenser leaks
Early warning of exhaustion of ion exchangers
Benefits
Protection of expensive plant equipment in the power industry: The silica analyzer monitors trace levels of silica in water steam cycles helping to avoid glass-like deposits on the equipment surfaces.
Early online detection of critical silica levels ensures efficient power plant performance and optimizes maintenance and blowdown cycles by early counter measures.
-
Standard heteropoly blue method allows direct comparability to lab results.
Best reliability: Unique combination of peristaltic and high-precisions dispenser pumps ensures stable operation and low maintenance.
Optimized investment: The option of up to 6 sample channels meets changing process needs at any time, and connection of Memosens sensors allows an easy upgrade to a complete measuring station.
Seamless integration into process control systems thanks to digital field buses such as Modbus, EtherNet/IP or PROFIBUS.
Advanced diagnostics and remote access via web server enable fast remedy in case of errors.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquiline System CA80SI
English version - 05/2024
Colorimetric analyzer for silica
EN 23/05/202430/11/202231/03/202231/05/202114/02/2020Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01315CEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80SI
English version - 05/2024
Colorimetric analyzer for silica
EN 23/05/202430/11/202231/03/202231/05/202113/01/2020Language:
English
Version:
23/05/2024
File size:
6 MB
File name:
BA01650CEN_0624-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80SI
Colorimetric analyzer for silica
EN 23/05/202430/11/202231/03/202231/05/202114/02/2020Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01315CEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80SI
Colorimetric analyzer for silica
EN 23/05/202430/11/202231/03/202231/05/202113/01/2020Language:
English
Version:
23/05/2024
File size:
6 MB
File name:
BA01650CEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80SI
Colorimetric analyzer for silica
EN 31/05/202116/12/201921/11/2018Language:
English
Version:
31/05/2021
File size:
3 MB
File name:
KA01281CEN_0321.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration,PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
PROFIBUS Guideline
EN 09/06/202227/01/202014/08/201908/09/201727/02/2014Language:
English
Version:
09/06/2022
File size:
1.9 MB
File name:
SD01188CEN_06.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
Modbus Guideline
EN 31/05/202224/01/202027/11/201914/07/201722/07/2014Language:
English
Version:
31/05/2022
File size:
1.8 MB
File name:
SD01189CEN_07.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
EtherNet/IP guideline
EN 09/06/202224/01/202027/11/201914/07/201728/07/2014Language:
English
Version:
09/06/2022
File size:
2 MB
File name:
SD01293CEN_06.22.pdf
-
-
-
Special Documentation (SD)
Activation codes kit
For extended functionality
EN 04/05/202003/05/201816/09/201424/03/201425/03/2013Language:
English
Version:
04/05/2020
File size:
102.9 KB
File name:
SD00166CEN_0620.pdf
-
-
-
Special Documentation (SD)
CY80SI for Liquiline System CA80SI Mixing of the reagent Special Documentation
Mixing of the reagent
EN 10/12/201811/07/2018Language:
English
Version:
10/12/2018
File size:
88.5 KB
File name:
SD02282CEN_0218.pdf
-