©Endress+Hauser
Tablet PC Field Xpert SMT70B
©Endress+Hauser
Field Xpert SMT70B in the field
©Endress+Hauser
Field Xpert in Oil & Gas
©Endress+Hauser
Field Xpert SMT70B Communication
Field of application
The Field Xpert SMT70B tablet PC for device configuration enables mobile plant asset management in hazardous (Ex zone 2) and non-hazardous areas. It is suitable for commissioning and maintenance staff to manage Endress+Hauser and third-party field instruments with a digital communication interface and documents the progress of the work. Field Xpert also uses the most secure Bluetooth connection for its wireless connectivity!
The Field Xpert SMT70B is designed as a complete solution, comes with a pre-installed driver library and is an easy-to-use, touch-enabled tool for managing devices throughout their entire life cycle. Tip: The Netilion Library application is a valuable addition to Field Xpert. Netilion Library stores and manages all documents created with Field Xpert in the Endress+Hauser Cloud. So that everything is secure, up-to-date and available everywhere.
Benefits
High-performance industrial tablet.
Efficient asset management and maintenance to save time.
Mobile commissioning for all field devices.
Enhance collaboration and productivity with the integrated Netilion ecosystem.
Fast connections, automatic device recognition, and real-time updates.
Supports all protocols, both wired and wireless.
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Guaranteed water quality of aquaculture basins
Aqualande, a leading player in the European aquaculture business, launched a continuous water quality monitoring. Endress+Hauser’s robust hardware and digital technology could convince the customer.
Read the full story
Most downloaded
Product family: Field Xpert
English version - 01/2024
Product root: SMT70B-
Declaration number: EU_01228_01.24
Language:
English
Version:
04/01/2024
File size:
40.2 KB
File name:
EU_01228_01.24_Pad-Ex_01_P12_DZ2_EN_DE.pdf
TI Field Xpert SMT70B
English version - 12/2024
Universal, high-performance tablet PC for device configuration in Ex
Zone 2 and non-Ex areas
EN
DE ES FR IT JA PT RU ZH
01/12/2024
Language:
English
Version:
01/12/2024
File size:
1.1 MB
File name:
TI01814SEN_0124-00.pdf
21 documents
Universal, high-performance tablet PC for device configuration in Ex Zone 2 and non-Ex areas
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
01/12/2024
Language:
English
Version:
01/12/2024
File size:
1.1 MB
File name:
TI01814SEN_0124-00.pdf
Universal, high-performance tablet PC for device configuration in Ex Zone 2 and non-Ex areas
EN
Bulgarian Czech Danish German Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
01/12/2024
Language:
English
Version:
01/12/2024
File size:
2.9 MB
File name:
BA02390SEN_0124-00.pdf
Field Xpert SMT70B - Software Version 1.08.xx
Manufacturer Information for users regarding software and hardware updates (following the NAMUR recommendation 53)
File size:
99.7 KB
File name:
MI01514S_04_EN_01.24.pdf
Device Type:
0x0000
Version:
01.08.08
Universeller, leistungsstarker Tablet PC zur Gerätekonfiguration
Language:
German
Version:
04/12/2024
File size:
2.7 MB
File name:
CP01594S_04_DE_01.24.pdf
Universal, high-performance tablet PC for device configuration
Language:
English
Version:
04/12/2024
File size:
2.7 MB
File name:
CP01594S_04_EN_01.24.pdf
機器設定にも対応したユニバーサルな高性能タブレットPC
Language:
Japanese
Version:
03/03/2025
File size:
2.3 MB
File name:
CP01594SJA_0124_Field Xpert SMT70B.pdf
Product family: Field Xpert
Product root: SMT70B- Declaration number: EU_01228_01.24
Language:
English
Version:
04/01/2024
File size:
40.2 KB
File name:
EU_01228_01.24_Pad-Ex_01_P12_DZ2_EN_DE.pdf
Product family: Field Xpert
Product root: SMT70B- Declaration number: UK_00603_01.24
Language:
English
Version:
04/01/2024
File size:
36.6 KB
File name:
UK_00603_01.24_Pad-Ex_01_P12_DZ2_EN.pdf
Product family: Field Xpert
Product root: SMT70-, SMT70B- Region: India Approval agency: BIS Approval number: CRS-2023-4935/R-41272000
Language:
English
Version:
25/04/2024
File size:
271.1 KB
File name:
SMT70_CRS-2023-4935-R-41272000_01.24.pdf
Product family: Field Xpert
Product root: SMT70-, SMT70B- Region: Japan Approval agency: CML Protection: Ex ic IIC T4 Gc
Language:
Japanese
Version:
16/04/2024
File size:
601 KB
File name:
SMT70 JPEx_CML19JPN2478X_Pad-Ex_01_03.24.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Standard Tablet Charger SMT70
Office Dock + Charger without power cord
Dual battery charger high+std. capacity
Texts from BDIH missing (71656744)
Texts from BDIH missing (71675717)
Battery high capacity 7800mAh ≤14h, JP
Adapter USB 3.0 zu Ethernet
RFID NFC TAG Leser/Schreiber USB
Viator USB-Hart Modem with PowerXpress
Texts from BDIH missing (56004090)
Viator Bluetooth Interf. f.HART Protocol
M12 cable for FieldPort SFP20
PROFIBUS PA license for FieldPort SFP50
FOUNDATION FIELDBUS license for SFP50
Field Xpert SMT71 - Software Upd.Service
FieldPort SFP50 (MobiLink)
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all