![Process transmitter RMA42 Product picture process transmitter RMA42](/__image/a/25292/k/bd704659cad3de5425b47b07e6ff4c0edfe73afc/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/RMA42.jpg)
Specs at a glance
-
Input
2 x universal (current, voltage, R, RTD, TC, resistance)
-
Output
2 x Analog (current, voltage)
-
Display
LCD
7 segment
Multicolour
Bargraph
TAG unit
Colour change in case of failure -
Power Supply
Wide range power supply 24 to 230 V AC/DC (-20 % / +10 %) 50/60 Hz
Field of application
Analog measured values are indicated, evaluated and calculated by the process transmitter. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Via analog outputs process signals can be forwarded. The integrated application package "differential pressure" allows the quick and easy commissioning for differential pressure applications.
The RMA42 process transmitter exhibits a display, analog inputs for process and status signals, analog and digital outputs, and an interface for configuration. Connected sensors can be powered by the integrated LPS. All measured and calculated values are available as a signal source for display, outputs, relays and the interface.
Plant and apparatus engineering
Control rooms and cabinets
Process control, recording and supervision
Signal adjustment and conversion
Overfill protection (WHG)
Benefits
SIL 2 approval (optional);
Marine approval
1 or 2 calculated values and linearization table
Min./max. value saved
5-digit 7-segment LC display, backlit
1 or 2 universal inputs
2 relays (optional)
Digital status output (Open Collector)
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
![FLEX: Lean FLEX: Lean](/__image/a/9247231/k/f1a07bc9ba53308b25c74262bc3e2c87d78db9bd/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_L_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
RMA42
English version - 03/2022
Process transmitter with control unit
EN 04/03/202231/07/201910/03/201602/11/201517/12/2014Language:
English
Version:
04/03/2022
File size:
1010.1 KB
File name:
TI00150REN_0722-00.pdf
-
-
-
Operating Instruction (BA)
RMA42
English version - 03/2022
Process transmitter
EN 04/03/202231/07/201910/03/201602/11/201530/01/2014Language:
English
Version:
04/03/2022
File size:
1.9 MB
File name:
BA00287REN_0722-00.pdf
-
-
-
Technical Information (TI)
RMA42
Process transmitter with control unit
EN 04/03/202231/07/201910/03/201602/11/201517/12/2014Language:
English
Version:
04/03/2022
File size:
1010.1 KB
File name:
TI00150REN_0722-00.pdf
-
-
-
Operating Instruction (BA)
RMA42
Process transmitter
EN 04/03/202231/07/201910/03/201602/11/201530/01/2014Language:
English
Version:
04/03/2022
File size:
1.9 MB
File name:
BA00287REN_0722-00.pdf
-
-
-
Short Instruction (KA)
RMA42
Process transmitter
EN 04/03/202231/07/201924/06/201627/03/201515/11/2012Language:
English
Version:
04/03/2022
File size:
1.2 MB
File name:
KA00286REN_1822-00.pdf
-
-
-
Installation Instructions (EA)
RMA42X-Nx
Einbauanleitung für den Austausch des Mainboard RMA42
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71098917.pdf
-
-
-
Installation Instructions (EA)
RMA42T-
Einbauanleitung für den Austausch des CPU Karte inkl. Display RAM42
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71098914.pdf
-
-
-
Installation Instructions (EA)
RMA42X-HA
Einbauanleitung für den Austausch des Display des RMA42
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71098916.pdf
-
-
-
Installation Instructions (EA)
RMA42X-Nx
Einbauanleitung für den Austausch des Powerbaord des RMA42
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71098919.pdf
-
-
-
Installation Instructions (EA)
RMA42X-Nx
Einbauanleitung für den Austausch des Powerboard RMA42
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71098919.pdf
-
-
-
Installation Instructions (EA)
RMA42X-DA
Einbauanleitung für den Austausch des Display des RMA42
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71098915.pdf
-
-
-
Installation Instructions (EA)
RMA42X-Nx
Einbauanleitung für den Austausch des Mainbaord des RMA42
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71098917.pdf
-