Specs at a glance
-
Input
0/4…20 mA / HART
feeding/not feeding -
Output
0/4…20 mA / HART
active/passive -
Power Supply
24...230 V AC/DC
Field of application
The active barrier is used for transmission and galvanic isolation of 4 to 20 mA/HART signals. The device has an active / passive current input to which a 2- or 4-wire transmitter can be connected directly. The output of the device can be operated actively or passively. The current signal is then available to the PLC / controller or for further instrumentation at pluggable screw or optional push-in terminals.
1-channel active barrier, wide-range power supply
Transmission and galvanic isolation of analog 0/4 to 20 mA signals
Optionally intrinsic safe [Ex-ia] signals from hazardous area
Bidirectional transmission of HART® communication signals
Feeding or not feeding input for 2- or 4-wire instruments
Active or passive signal output
Ambient temperature range: -40 … 60 °C (-40 … 140 °F)
Benefits
-
Wide range power supply of 19.2 to 253 V AC/DC
-
Quick and easy wiring thanks to plug-in terminals
-
Optional for safety-oriented applications up to SIL 2 (SC3) in accordance with IEC 61508
-
Optional installation in Ex Zone 2
-
Compact housing width with 17.5 mm (0.69 in) for efficient use of space
-
Option for installation rotated by 180° (terminals for power supply at top or bottom)
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI RN42
English version - 06/2024
Active barrier
EN 20/06/202401/06/2021Language:
English
Version:
20/06/2024
File size:
683.7 KB
File name:
TI01584KEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA RN42
English version - 06/2024
Active barrier, 1-channel for 4 to 20 mA, HART® transparent with 24 to 230 V <sub>AC/DC</sub> and active/passive input and output, o ptionally with SIL and Ex
EN 21/06/202402/06/2021Language:
English
Version:
21/06/2024
File size:
1.1 MB
File name:
BA02090KEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI RN42
Active barrier
EN 20/06/202401/06/2021Language:
English
Version:
20/06/2024
File size:
683.7 KB
File name:
TI01584KEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA RN42
Active barrier, 1-channel for 4 to 20 mA, HART® transparent with 24 to 230 V <sub>AC/DC</sub> and active/passive input and output, o
ptionally with SIL and ExEN 21/06/202402/06/2021Language:
English
Version:
21/06/2024
File size:
1.1 MB
File name:
BA02090KEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA RN42
Active barrier, 1-channel for 4 to 20 mA, HART® transparent with 24 to 230 V <sub>AC/DC</sub> and active/passive input and output, o
ptionally available with SIL and ExEN 21/06/202426/12/202220/12/202124/06/2021Language:
English
Version:
21/06/2024
File size:
506.7 KB
File name:
KA01509KEN_0424-00.pdf
-
-
-
Ex Safety Instruction (XA)
Control drawing CSA AIS NIFW Cl. 1, Div.2
Control drawing CSA
AIS NIFW
Cl. 1, Div.2Language:
English
Version:
20/07/2021
File size:
65.9 KB
File name:
10000011794.pdf
-
-
-
Ex Safety Instruction (XA)
RN22, RN42
[Ex ia Ga] IIC
[Ex ia Da] IIIC
Ex ec IIC GcEN 26/09/2022Language:
English
Version:
26/09/2022
File size:
366.1 KB
File name:
XA03020KEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RN22, RN42
Ex tc IIIC Dc
EN 31/01/2023Language:
English
Version:
31/01/2023
File size:
360.2 KB
File name:
XA03109KEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RN22, RN42
[Ex ia Ga] IIC
[Ex ia Da] IIIC
Ex ec IIC GcEN 17/10/2023Language:
English
Version:
17/10/2023
File size:
367.9 KB
File name:
XA03199KEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RN22, RN42
ATEX, IECEx:
II(1)G [Ex ia Ga] IIC
II(1)D [Ex ia Da] IIIC
II3G Ex ec IIC GcEN 15/05/202321/03/202219/07/202130/04/2021Language:
English
Version:
15/05/2023
File size:
369.8 KB
File name:
XA02086KEN_0423-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RN22, RN42
[Ex ia Ga] IIC
[Ex ia Da] IIIC
Ex ec IIC GcEN 24/05/2023Language:
English
Version:
24/05/2023
File size:
363.8 KB
File name:
XA03134KEN_0123-00.pdf
-
-
-
Functional Safety (FY)
RN22, RN42
Active barrier for isolating 4 to 20 mA standard signal circuits,
HART-transparentEN 29/10/202115/01/2021Language:
English
Version:
29/10/2021
File size:
2.3 MB
File name:
FY01034KEN_0221-00.pdf
-