Specs at a glance
-
Input
0...20 universal
HART
6…14 digital -
Output
2 analog
-
Display
7“ TFT
-
Storage/Recording
internal memory
SD card
USB flash drive -
Calculations
Mass/heat quantity
heat quantity difference
Field of application
The Advanced Data Manager is a flexible and powerful system for organizing process values. Thanks to its intuitive operation, Memograph M adapts quickly and easily to any application. The process values are clearly presented on the display and logged safely, limits are monitored and analyzed. Via communication protocols, the measured and calculated values can be easily transferred to higher-level systems and plant modules can be interconnected. Also available as DIN rail version without display.
The solution for all your tasks. For example, for:
Process measuring technology
Power stations and energy supply
Steam boiler monitoring/efficiency calculation
Food and pharmaceutical industry
Plant and apparatus engineering and construction; Milk pasteurization plants
Environmental and climate measuring technology; Storm overflow control
Quality assurance and production
Batch analysis; Tele-Alarm functions
iTHERM TrustSens Calibration Monitoring
Testing bays and laboratory applications
Benefits
High degree of data security: tamper-proof data storage and personalized access authorization with electronic signature (FDA 21 CFR 11)
HART input card: HART sensors directly connected provide accurate process values for calculation and logging
HART gateway: time-saving direct access to HART sensors in the field with FieldCare using Memograph M without interrupting the measuring loop
Stainless steel front with touch operation: trouble-free operation in demanding environments such as hygienic or hazardous areas.
DIN rail version: compact device with small dimensions for cabinet mounting or remote field applications.
System capability: supports common fieldbuses (Modbus, Profibus DP, PROFINET, EtherNet/IP) for fast integration into diverse systems
Integrated Web server: remote access to device operation and visualization for lower maintenance costs
WebDAV: files saved on SD card transmitted directly to a PC via HTTP without any additional software.
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
Predecessor
-
-
Technical Information (TI)
Memograph M, RSG45
English version - 09/2021
Advanced Data Manager
EN 21/09/202130/07/201831/03/201631/08/2015Language:
English
Version:
21/09/2021
File size:
7.3 MB
File name:
TI01180REN_0421.pdf
-
-
-
Operating Instruction (BA)
Memograph M, RSG45
English version - 09/2021
Advanced Data Manager
EN 21/09/202103/09/201822/12/201714/12/201610/05/2016Language:
English
Version:
21/09/2021
File size:
14.1 MB
File name:
BA01338REN_0721.pdf
-
-
-
Technical Information (TI)
Memograph M, RSG45
Advanced Data Manager
EN 21/09/202130/07/201831/03/201631/08/2015Language:
English
Version:
21/09/2021
File size:
7.3 MB
File name:
TI01180REN_0421.pdf
-
-
-
Operating Instruction (BA)
Memograph M, RSG45
Advanced Data Manager
Additional Instructions for Modbus RTU/TCP SlaveEN 30/09/202201/10/2015Language:
English
Version:
30/09/2022
File size:
4.7 MB
File name:
BA01388REN_0222-00.pdf
-
-
-
Operating Instruction (BA)
BA Memograph M, RSG45
Advanced Data Manager
Additional instructions for PROFINET deviceEN 31/07/202315/12/202203/09/201805/07/201601/10/2015Language:
English
Version:
31/07/2023
File size:
6.3 MB
File name:
BA01415REN_0523-00.pdf
-
-
-
Operating Instruction (BA)
Memograph M, RSG45
Advanced Data Manager
EN 21/09/202103/09/201822/12/201714/12/201610/05/2016Language:
English
Version:
21/09/2021
File size:
14.1 MB
File name:
BA01338REN_0721.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens Calibration Monitoring
Memograph M RSG45 in connection with iTHERM TrustSens TM37x and the
Field Data Manager (FDM) softwareEN 15/12/202230/11/2018Language:
English
Version:
15/12/2022
File size:
2.7 MB
File name:
BA01887REN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Memograph M, RSG45
Advanced Data Manager
Wastewater + RSB (rain spillway basin) option
Additional functions for water/wastewater softwareEN 29/12/202201/10/2015Language:
English
Version:
29/12/2022
File size:
3.7 MB
File name:
BA01337REN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Memograph M, RSG45
Advanced Data Manager
Additional Instructions: Telealarm option for alarm messagesEN 22/12/202201/10/2015Language:
English
Version:
22/12/2022
File size:
4.5 MB
File name:
BA01387REN_0222-00.pdf
-
-
-
Operating Instruction (BA)
FDM Field Data Manager Software MS20, MS21
Data management and visualization
EN 04/10/202127/07/202109/05/201916/05/201724/03/2016Language:
English
Version:
04/10/2021
File size:
5.9 MB
File name:
BA00288R09EN_1221.pdf
-
-
-
Operating Instruction (BA)
Memograph M, RSG45
Advanced Data Manager
Additional Instructions for Modbus RTU / TCP MasterEN 30/11/202214/12/201501/10/2015Language:
English
Version:
30/11/2022
File size:
4.9 MB
File name:
BA01390REN_0322-00.pdf
-
-
-
Operating Instruction (BA)
Memograph M, RSG45
Advanced Data Manager
Batch Software Option
Additional Instructions for Batch ManagementEN 30/12/202201/10/2015Language:
English
Version:
30/12/2022
File size:
4.7 MB
File name:
BA01411REN_0222-00.pdf
-