
Specs at a glance
-
Measuring range
0 to 10 mg/l N
0 to 50 mg/l N
0 to 200 mg/l N -
Process temperature
4 to 40 °C (39.2 to 104 °F)
-
Process pressure
At atmospheric pressure, < 0.2 bar
Field of application
Nitrogen is a lead parameter to determine surface water quality and wastewater effluent values. Both, organic and inorganic substances contribute to the total nitrogen load. Increased nitrogen contents indicate influences from wastewater, landfill leachate or agriculture.
Liquiline System CA80TN analyzer offers precise online measurement of total nitrogen and ensures highest process safety. Advanced diagnostics with remote access support you in providing process documentation to the authorities.
The Liquiline System TN analyzer monitors organic (e.g. proteins, urea) and inorganic (e.g. nitrate, nitrite, ammonium) nitrogen compounds in the following applications:
Inlet and outlet of wastewater treatment plants for documentation and calculation of the cleaning capacity
Discharges of industrial wastewater treatment plants to determine discharge fees and to support the polluter-pays-principle
Monitoring of surface water quality
Benefits
Standardized alkaline persulfate digestion and UV-photometric measurement according to HJ636 offer direct comparability to most cuvette tests.
Robust: Titanium reactor with sapphire glass windows ensures a long lifetime.
Flexible: Integrated dilution module covers a wide measuring range.
Fast and easy process integration: Direct installation of self-priming version or y-strainer for bypass applications.
Easy upgrade to a complete measuring station - simply by adding modules and connecting Memosens sensors.
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Liquiline System CA80TN
English version - 05/2024
Colorimetric analyzer for total nitrogen
EN 23/05/202430/11/202231/05/2021Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01492CEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80TN
English version - 05/2024
Colorimetric analyzer for total nitrogen
EN 23/05/202430/11/202231/05/2021Language:
English
Version:
23/05/2024
File size:
5.8 MB
File name:
BA01981CEN_0424-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80TN
Colorimetric analyzer for total nitrogen
EN 23/05/202430/11/202231/05/2021Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01492CEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80TN
Colorimetric analyzer for total nitrogen
EN 23/05/202430/11/202231/05/2021Language:
English
Version:
23/05/2024
File size:
5.8 MB
File name:
BA01981CEN_0424-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80TN
Colorimetric analyzer for total nitrogen
EN 27/04/2021Language:
English
Version:
27/04/2021
File size:
2.5 MB
File name:
KA01440CEN_0121.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration, PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kits for Analyzer CA8x: Housing parts
Installation instruction: Kits for Analyzer CA8x: Housing parts
EN 03/03/2025Language:
English
Version:
03/03/2025
File size:
957.4 KB
File name:
71223031 Anleitung Kits CA8x Gehaeuseteile 2022-06.pdf
-
-
-
Installation Instructions (EA)
EA CA8x / CAT8xx
Hose connector
EN 13/02/2025Language:
English
Version:
13/02/2025
File size:
1.8 MB
File name:
EA01522CEN_0125-00.pdf
-
-
-
Special Documentation (SD)
Activation codes kit
For extended functionality
EN 04/05/202003/05/201816/09/201424/03/201425/03/2013Language:
English
Version:
04/05/2020
File size:
102.9 KB
File name:
SD00166CEN_0620.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
CA80 Analysers
Analisadores de processo
da Endress+HauserLanguage:
Portuguese
Version:
07/10/2024
File size:
1.9 MB
File name:
FA01095C51PT01-24-00_CA80 Analysers brochure.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-