![Liquiline System CA80NO - Nitrite analyzer for drinking water, mineral water, wastewater Liquiline System CA80NO - Nitrite analyzer for drinking water, mineral water, wastewater](/__image/a/1263569/k/b48a7372570f26ca620f6b0be508bb3336daa6d8/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CA80NO%20closed_HiRes.jpg)
Specs at a glance
-
Measurement range
10 to 500 µg/l NO2-N
0.2 to 3.0 mg/l NO2-N
0.1 to 1.0 mg/l NO2-N
0.1 to 1.0 mg/l with dilution function to maximum 5 to 50 mg/l NO2-N -
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
At atmospheric pressure, < 0.2 bar absolute
Field of application
Liquiline System CA80NO offers precise, regulation-compliant online measurement of nitrite. It supports you in meeting the specified limits in drinking water, mineral water or food production. Like all Liquiline System analyzers, it enables plug & play of up to four Memosens sensors – minimizing the installation effort. Automatic calibration and cleaning and the low reagent consumption reduce operating and maintenance costs. Advanced diagnostics with remote access ensure process safety.
Liquiline System CA80NO supports you in keeping the strict nitrite limits for:
Drinking water
Mineral water
Raw water for food production
Benefits
Compliance with standard colorimetric measuring principle - naphthylamine method - following ISO 6777 and DIN EN 26777 ensures comparability to lab measurements.
Reduced operating costs through automatic calibration and cleaning.
Simple maintenance: no tools required.
Advanced diagnostics with remote access for increased process safety.
Fast commissioning and plug & play thanks to Memosens technology and user-friendly operation.
Easy upgrade of functionality - even to a complete measuring station - simply by adding modules and connecting Memosens sensors. Reduces installation effort.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
BA Liquiline System CA80NO
English version - 05/2024
Colorimetric analyzer for nitrite
EN 23/05/202430/11/202213/07/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.7 MB
File name:
BA01574CEN_0724-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80NO
English version - 05/2024
Colorimetric analyzer for nitrite
EN 23/05/202430/11/202213/07/202114/02/202009/06/2017Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01258CEN_0724-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80NO
Colorimetric analyzer for nitrite
EN 23/05/202430/11/202213/07/202114/02/202009/06/2017Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01258CEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80NO
Colorimetric analyzer for nitrite
EN 23/05/202430/11/202213/07/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.7 MB
File name:
BA01574CEN_0724-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80NO
Colorimetric analyzer for nitrite
EN 31/05/202119/02/202006/10/201707/04/201701/02/2016Language:
English
Version:
31/05/2021
File size:
3.5 MB
File name:
KA01222CEN_0621.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration,PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kit CA80 Outdoor
Kit for mounting analyzer on a post outdoor
EN 14/02/2020Language:
English
Version:
14/02/2020
File size:
414.2 KB
File name:
EA01293CEN_0119.pdf
-
-
-
Special Documentation (SD)
Liquiline CM44x, Liquiline CM44xR, Liquiline CM44P, Liquiline System CA80xx, Liquistation CSFxx
Data transmission via PROFINET
EN 09/06/202214/10/2019Language:
English
Version:
09/06/2022
File size:
2.6 MB
File name:
SD02490CEN_02.22.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
Webserver Guideline
EN 27/01/202014/08/201928/07/201710/05/2013Language:
English
Version:
27/01/2020
File size:
879 KB
File name:
SD01190CEN_04.20.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
PROFIBUS Guideline
EN 09/06/202227/01/202014/08/201908/09/201727/02/2014Language:
English
Version:
09/06/2022
File size:
1.9 MB
File name:
SD01188CEN_06.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
Modbus Guideline
EN 31/05/202224/01/202027/11/201914/07/201722/07/2014Language:
English
Version:
31/05/2022
File size:
1.8 MB
File name:
SD01189CEN_07.22.pdf
-