
Specs at a glance
-
Measuring range
0 to 2.5 mg/l PO4-P (blue method)
0.05 to 10 mg/l PO4-P (blue method)
0.05 to 10 mg/l with dilution function to maximum 2.5 to 500 mg/l PO4-P (blue method)
0.5 to 20 mg/l PO4-P (yellow method)
0.5 to 50 mg/l PO4-P (yellow method)
0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l PO4-P (yellow method) -
Process temperature
4 to 40 °C (39.2 to 104 °F)
-
Process pressure
At atmospheric pressure, < 0.2 bar
Field of application
Liquiline System CA80PH offers online orthophosphate measurement for precise dosing of precipitants in wastewater treatment. As all Liquiline System analyzers, it enables plug & play of up to 4 Memosens sensors - minimizing the installation effort. Automatic calibration and cleaning and the low consumption of reagents save you operating costs. Advanced diagnostics with remote access ensure process safety and support you in providing process documentation to the authorities.
Liquiline System CA80PH supports you in optimizing the cleaning capacity of wastewater treatment plants. It monitors and controls:
Precipitant dosing in aeration basins
Wastewater treatment plant outlets
In industrial applications, Liquiline System CA80PH is used for the monitoring of cooling water cycles.
Benefits
Fast commissioning and plug & play thanks to Memosens technology and user-friendly operation
Easy upgrade of functionality - even to a complete measuring station - simply by adding modules and connecting Memosens sensors
Advanced diagnostics with remote access for increased process safety
-
Reduced operating costs through automatic calibration and cleaning and long reagent shelf life with cooling module
Available with both standardized measuring methods covering all applications: Molybdenum blue method and Molybdate Vanadate yellow method
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquiline System CA80PH
English version - 05/2024
Colorimetric analyzer for orthophosphate
EN 23/05/202430/11/202231/05/202114/02/202009/06/2017Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01219CEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80PH
English version - 05/2024
Colorimetric analyzer for orthophosphate (molybdate-vanadate method)
EN 23/05/202430/11/202231/05/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.7 MB
File name:
BA01435CEN_0724-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80PH
Colorimetric analyzer for orthophosphate
EN 23/05/202430/11/202231/05/202114/02/202009/06/2017Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01219CEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80PH
Colorimetric analyzer for orthophosphate (molybdate-vanadate method)
EN 23/05/202430/11/202231/05/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.7 MB
File name:
BA01435CEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80PH
Colorimetric analyzer for orthophosphate ( blue method)
EN 23/05/202430/11/202231/05/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.7 MB
File name:
BA01416CEN_0724-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80PH
Colorimetric analyzer for orthophosphate
EN 31/05/202119/02/202006/10/201707/04/201701/02/2016Language:
English
Version:
31/05/2021
File size:
3.6 MB
File name:
KA01186CEN_0621.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration, PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
EA CA8x / CAT8xx
Hose connector
EN 13/02/2025Language:
English
Version:
13/02/2025
File size:
1.8 MB
File name:
EA01522CEN_0125-00.pdf
-
-
-
Installation Instructions (EA)
Kits for Analyzer CA8x: Housing parts
Installation instruction: Kits for Analyzer CA8x: Housing parts
EN 03/03/2025Language:
English
Version:
03/03/2025
File size:
957.4 KB
File name:
71223031 Anleitung Kits CA8x Gehaeuseteile 2022-06.pdf
-
-
-
Installation Instructions (EA)
Kits for analyzer CA80: Maintenance kit CAV800
Installation instruction for CAV800
Kits for single parameter analyzerEN 11/03/2025Language:
English
Version:
11/03/2025
File size:
1.9 MB
File name:
71223025 Anleitung Kits CAV800 Wartung 2022-01.pdf
-
-
-
Installation Instructions (EA)
EA Liquiline System CA80 analyzer
Process engineering
EN 21/03/2025Language:
English
Version:
21/03/2025
File size:
6.1 MB
File name:
EA01591CEN_0125-00.pdf
-