![Liquiline System CA80COD - COD analyzer for monitoring of industrial and municipal wastewater Liquiline System CA80COD - COD analyzer for environmental monitoring](/__image/a/1577632/k/36a286a3879be21dcf19a03fa3a07b39936a1728/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CA80COD_analyzer_closed.jpg)
Specs at a glance
-
Measurement range
0 to 500 mg/l O2 COD chromate method
0 to 5000 mg/l O2 COD chromate method
0 to 5000 mg/l O2 COD chromate method + dilution module (1:4) -
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
Atmospheric
Field of application
Liquiline System CA80COD offers constant online measurement of the chemical oxygen demand (COD). It supports you in monitoring the cleaning capacity of wastewater treatment plants and enables load-based billing for industrial dischargers. Automatic calibration and cleaning save operating costs while advanced diagnostics with remote access help to provide process documentation to authorities. The COD analyzer's software-controlled safety functions ensure the highest level of occupational safety.
The Liquiline System COD analyzer monitors:
Inlet and outlet of wastewater treatment plants for documentation purposes and calculation of the cleaning capacity
Discharges of industrial wastewater treatment plants to determine discharge fees and to support the polluter-pays-principle
Process water
Benefits
Established COD dichromate method directly comparable to laboratory results.
Meeting industry needs: The analyzer is perfectly suited for environmental monitoring, industrial and municipal wastewater.
Fast and easy process integration: Direct installation of self-priming version or y-strainer for bypass applications.
Safety on the highest level: Software-controlled safety cover for the reactor and all heated parts.
-
Combination of reliable sample delivery and high-precision dosing: Peristaltic pumps are able to cope with particles in the sample. Light barriers enable precise, reproducible dosing.
Easy upgrade of functionality to a complete measuring station - simply by adding modules and connecting Memosens sensors.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquiline System CA80COD
English version - 05/2024
Analyzer for determining chemical oxygen demand (COD)
EN 22/05/202429/11/202231/05/202109/06/201703/11/2016Language:
English
Version:
22/05/2024
File size:
4.2 MB
File name:
TI01185CEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80COD
English version - 05/2024
Colorimetric analyzer for chemical oxygen demand
EN 22/05/202429/11/202231/05/202113/01/202009/06/2017Language:
English
Version:
22/05/2024
File size:
6.4 MB
File name:
BA01354CEN_0824-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80COD
Analyzer for determining chemical oxygen demand (COD)
EN 22/05/202429/11/202231/05/202109/06/201703/11/2016Language:
English
Version:
22/05/2024
File size:
4.2 MB
File name:
TI01185CEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80COD
Colorimetric analyzer for chemical oxygen demand
EN 22/05/202429/11/202231/05/202113/01/202009/06/2017Language:
English
Version:
22/05/2024
File size:
6.4 MB
File name:
BA01354CEN_0824-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80COD
Colorimetric analyzer for chemical oxygen demand
EN 31/05/202119/02/202006/10/201707/04/201710/05/2016Language:
English
Version:
31/05/2021
File size:
3 MB
File name:
KA01238CEN_0621.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration,PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kit CA80 Outdoor
Kit for mounting analyzer on a post outdoor
EN 14/02/2020Language:
English
Version:
14/02/2020
File size:
414.2 KB
File name:
EA01293CEN_0119.pdf
-
-
-
Special Documentation (SD)
Liquiline CM44x, Liquiline CM44xR, Liquiline CM44P, Liquiline System CA80xx, Liquistation CSFxx
Data transmission via PROFINET
EN 09/06/202214/10/2019Language:
English
Version:
09/06/2022
File size:
2.6 MB
File name:
SD02490CEN_02.22.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
Webserver Guideline
EN 27/01/202014/08/201928/07/201710/05/2013Language:
English
Version:
27/01/2020
File size:
879 KB
File name:
SD01190CEN_04.20.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
PROFIBUS Guideline
EN 09/06/202227/01/202014/08/201908/09/201727/02/2014Language:
English
Version:
09/06/2022
File size:
1.9 MB
File name:
SD01188CEN_06.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
Modbus Guideline
EN 31/05/202224/01/202027/11/201914/07/201722/07/2014Language:
English
Version:
31/05/2022
File size:
1.8 MB
File name:
SD01189CEN_07.22.pdf
-