
Specs at a glance
-
Measuring range
0.05 to 2 mg/l Fe
0.1 to 5 mg/l Fe
0.1 to 5 mg/l with dilution function to maximum 2.0 to 100 mg/l Fe -
Process temperature
4 to 40 °C (39.2 to 104 °F)
-
Process pressure
At atmospheric pressure, < 0.2 bar
Field of application
Liquiline System CA80FE offers precise, regulation-compliant online measurement. It supports you in controlling the iron content of drinking water, mineral water or source water for industrial processes. Like all Liquiline System analyzers, it enables plug & play of up to four Memosens sensors – minimizing the installation effort. Automatic calibration and cleaning and the low reagent consumption reduce operating costs while advanced diagnostics with remote access ensure process safety.
Liquiline System CA80FE monitors:
Iron content in drinking water and mineral water
Residual iron after precipitation, flocculation and filtration processes
Process water containing diluted iron
Benefits
Compliance with standard ferrozine method ensures direct comparability to lab measurements
Supports predictive maintenance by advanced diagnostics
Reduced operating costs through automatic calibration and cleaning as well as low reagent consumption
Easy upgrade of functionality - even to a complete measuring station - simply by adding modules and connecting Memosens sensors.
Comfortable remote access via integrated web server
Seamless integration into process control systems thanks to digital field busses such as Modbus, PROFIBUS or EtherNet/IP
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquiline System CA80FE
English version - 05/2024
Colorimetric analyzer for iron
EN 23/05/202430/11/202213/07/202119/02/202009/06/2017Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01291CEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80FE
English version - 05/2024
Colorimetric analyzer for iron
EN 23/05/202430/11/202213/07/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.6 MB
File name:
BA01586CEN_0624-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80FE
Colorimetric analyzer for iron
EN 23/05/202430/11/202213/07/202119/02/202009/06/2017Language:
English
Version:
23/05/2024
File size:
4.3 MB
File name:
TI01291CEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80FE
Colorimetric analyzer for iron
EN 23/05/202430/11/202213/07/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.6 MB
File name:
BA01586CEN_0624-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80FE
Colorimetric analyzer for iron
EN 31/05/202119/02/202006/10/201707/04/201715/03/2016Language:
English
Version:
31/05/2021
File size:
3.5 MB
File name:
KA01237CEN_0521.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration, PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
EA CA8x / CAT8xx
Hose connector
EN 13/02/2025Language:
English
Version:
13/02/2025
File size:
1.8 MB
File name:
EA01522CEN_0125-00.pdf
-
-
-
Installation Instructions (EA)
Kit CA80 Outdoor
Kit for mounting analyzer on a post outdoor
EN 14/02/2020Language:
English
Version:
14/02/2020
File size:
414.2 KB
File name:
EA01293CEN_0119.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
PROFIBUS Guideline
EN 09/06/202227/01/202014/08/201908/09/201727/02/2014Language:
English
Version:
09/06/2022
File size:
1.9 MB
File name:
SD01188CEN_06.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
Modbus Guideline
EN 31/05/202224/01/202027/11/201914/07/201722/07/2014Language:
English
Version:
31/05/2022
File size:
1.8 MB
File name:
SD01189CEN_07.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
EtherNet/IP guideline
EN 09/06/202224/01/202027/11/201914/07/201728/07/2014Language:
English
Version:
09/06/2022
File size:
2 MB
File name:
SD01293CEN_06.22.pdf
-