©Endress+Hauser
-
Successor
-
Colorimetric system for monitoring of drinking water, mineral water and process water
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
-
Size
648 x 436 x 250 mm
25.27 x 17.00 x 9.75inch
-
Design
GRP, Stainless steel or open frame
-
-
-
Process pressure
pressureless < 0,2 bar
3psi
-
-
Consistency of the sample
low solid content(TS<50mg/l)
-
Specials
at any time adaptable at suburb/customer conditions, two-channelversion available, sample fertilization without further pump possible
-
Application
Water / Wastewater / Processwater
-
Power supply
115 V AC / 230 V AC, 50/60 Hz
-
Output / communication
0/4 ... 20 mA
Contacts: 2 limit contacts (per channel), 1 system alarm contact
-
Measuring range
10 ... 500 µg/l Fe
0,05 ... 2 mg/l Fe
0,1 ... 5 mg/l Fe
-
Most downloaded
-
Operating Instructions Stamolys CA71FE
English version - 08/2006
|
Iron Analyzer
|
EN
|
|
|
01/08/2006
|
|
|
|
01/01/2003
|
|
|
|
Language:
|
English
|
Version:
|
01/08/2006
|
File size:
|
4.7 MB
|
File name:
|
BA360CEN.pdf
|
-
Analyzers, in-situ sensors and samplers
English version - 01/2023
|
Experts in Liquid Analysis
Language:
|
English
|
Version:
|
18/01/2023
|
File size:
|
4.8 MB
|
File name:
|
FA00012CEN_Analyzer_20.22_LowRes.pdf
|
311 documents
-
Technical Information Stamolys CA71FE
Compact photometric analysis system for iron measurement in drinking
water and sewage treatment plants
|
EN
|
|
|
01/08/2006
|
|
|
|
01/03/2005
|
|
|
|
01/10/2003
|
|
|
|
01/11/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/08/2006
|
File size:
|
854.5 KB
|
File name:
|
Ti360cen.pdf
|
-
Operating Instructions Stamolys CA71FE
Iron Analyzer
|
EN
|
|
|
01/08/2006
|
|
|
|
01/01/2003
|
|
|
|
Language:
|
English
|
Version:
|
01/08/2006
|
File size:
|
4.7 MB
|
File name:
|
BA360CEN.pdf
|
-
Preparing a standard solution
Ansetzen einer Standardlösung
Language:
|
English
|
Version:
|
27/05/2015
|
File size:
|
104.2 KB
|
File name:
|
SD00150CA2_1209.pdf
|
-
Analyseurs, capteurs in situ et préleveurs
Experts en analyses physico-chimiques
Language:
|
French
|
Version:
|
20/12/2023
|
File size:
|
9.7 MB
|
File name:
|
Analyseurs-Preleveurs-FA00012CFR.pdf
|
-
Analizzatori, sensori in loco e campionatori
Esperti nell'analisi dei liquidi
Language:
|
Italian
|
Version:
|
21/03/2017
|
File size:
|
26.5 MB
|
File name:
|
FA00012CIT_18.17.pdf
|
-
Analysatoren, In-Situ-Sensoren und Probenehmer
Kompetenz in Flüssigkeitsanalyse
Language:
|
German
|
Version:
|
18/01/2023
|
File size:
|
4.8 MB
|
File name:
|
FA00012CDE_Analyzer_20.22_LowRes.pdf
|
-
Analizadores, sensores y tomamuestras in situ
Language:
|
Spanish
|
Version:
|
21/11/2018
|
File size:
|
3.6 MB
|
File name:
|
FA00012Ces_Catálogo Analizadores_19.18.pdf
|
-
Analizzatori, sensori in loco e campionatori
Esperti nell'analisi dei liquidi
Language:
|
Italian
|
Version:
|
21/11/2018
|
File size:
|
2.8 MB
|
File name:
|
FA00012CIT_19.18.pdf
|
-
Analyzers, in-situ sensors and samplers
Experts in Liquid Analysis
Language:
|
English
|
Version:
|
18/01/2023
|
File size:
|
4.8 MB
|
File name:
|
FA00012CEN_Analyzer_20.22_LowRes.pdf
|
-
Language:
|
Italian
|
Version:
|
21/10/2024
|
File size:
|
290 KB
|
File name:
|
MSDS_CAY840-V10AAE_(I).pdf
|
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
CAY840 reagent FE1 for CA7xFE
-
CAY842 standard solution for CA7xFE
-
-
-
-
KIT CA71FE-B/C photometer
-
-
KITCA71 CPUmodule with S/W 1+2channel
-
KIT CA71 Mainboard 230V 50Hz
-
KIT CA71 Mainboard 115V 60Hz
-
-
KITCA70/71 synchronousmot. 115V 20rpm
-
KIT CA70/71synchronous motor230V20rpm
-
KIT CA71 + CUC101: stepper motor
-
KITCA71 samplevessel w.level detect.
-
KITCA71 samplevessel w/o levelmonitor
-
KITCA71 Conn.nipple samp. vessel 10pc
-
KIT CA71 valve complete 1 pcs.
-
KIT CA71 valve set 2 channel version
-
KIT CA71 upgra. set 2 channel version
-
KIT CA mixer module complete 2 pcs.
-
KIT CA71 head with rolls/perist. pump
-
KIT CA71 hose holder unit for pump
-
KIT CA71 collecting basin
-
KIT CA71 leakage sensor 2 pcs.
-
KIT CA71 wall mount.kit G.R.P enclos.
-
KIT CA71 doorknobs f. G.R.P enclosure
-
KIT CA71 mounting parts + bits+pieces
-
KIT CA tube adapter 1,61,6
-
KIT CA T tube adapter 1,6x1,6x1,6
-
KIT CA Y tube adapter 1.6x1.6x1.6
-
KIT CA tube adapter 3,21,6
-
KIT CA tube adapter 6,43,2
-
KIT CA tube adapter 6,46,46,4
-
KIT CA tube adapter 6,46,4
-
KIT CA tube adapter 3,2 3,2 10 pcs.
-
Kit CA connect. T nipple 3,2x3,2x3,2mm
-
KITCAphotometer cuvetteSI-A,AM-D,FE-D
-
-
Silicone grease tube 35 g, medium
-
KIT CA7x pump hoses yellow/blue 12 pcs
-
KIT CA7x pump hoses black/black 12 pcs.
-
Kit CA 7.5m hose C-Flex ID 1.6mm
-
Kit CA 7.5m hose C-Flex ID 3.2mm
-
Kit CA 7.5m hose C-Flex ID 6.4mm
-
Kit CA 15m hose Norprene ID 1.6mm
-
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .