
Specs at a glance
-
Accuracy
Class AA acc. to IEC 60751
Class A acc. to IEC 60751
Class B acc. to IEC 60751
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2 -
Response time
depending on configuration
-
Max. process pressure (static)
depending on the configuration up to 500 bar
-
Operating temperature range
PT100 TF iTHERM StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 TF iTHERM QuickSens:
-50 °C …200 °C
(-58 °F …392 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 basic TF:
-50 °C ...200 °C
(-58 °F ...392 °F)
Typ K:
max. 1.100 °C
(max. 2.012 °F)
Typ J:
max. 800 °C
(max. 1.472 °F)
Typ N:
max. 1.100 °C
(max. 2.012 °F) -
Max. immersion length on request
84"
Field of application
The modular industrial RTD or TC thermometer iTHERM ModuLine TM152 is complete with barstock thermowell or to be used with onsite thermowell. It is suitable for every application, from basic functionality to high-end performance in the chemical, oil & gas and power & energy industries.
For universal use
Measuring range: –200 to +1 100 °C (–328 to +2 012 °F)
Pressure range: up to 500 bar (7 252 psi)
Benefits
Easy maintenance and recalibration of the thermometer (sensor can be replaced without interrupting the process)
Dual Seal technology: second process seal with failure indication offers valuable device health status information
iTHERM QuickSens: fastest response times of 1.5 s for optimum process control
iTHERM StrongSens: unsurpassed vibration resistance (>60g) for ultimate plant safety
iTHERM QuickNeck: cost and time savings thanks to simple, tool-free removal for recalibration
International certification: e.g. explosion protection in accordance with ATEX, IECEx, CSA and INMETRO; functional safety (SIL)
iTEMP temperature transmitter with all common communication protocols and optional Bluetooth® connectivity
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM ModuLine TM152
Industrial modular thermometer
EN 10/06/2024Language:
English
Version:
10/06/2024
File size:
3.3 MB
File name:
TI01794TEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM ModuLine thermometer
Universal, modular RTD/TC thermometers for a wide range of industrial applications
EN 30/11/202431/08/2018Language:
English
Version:
30/11/2024
File size:
801.5 KB
File name:
BA01915TEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TM111, TM131 Control drawing CSA IS, NI, DIP
Thermometer
Installation Notes for hazardous locations
Intrinsically safe, Nonincendive, Dust ignition proofLanguage:
English
Version:
17/09/2024
File size:
449.6 KB
File name:
XA01976TEN_05.24.pdf
-
-
-
Ex Safety Instruction (XA)
TM111, TM131, TM611: cCSAus XP DIP NI
TM111, TM131: cCSAus XP DIP NI
Language:
English
Version:
27/01/2025
File size:
1.7 MB
File name:
XA01961T_04.25.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM111, TM112, TM131, TM151, TM152, TS111, TS211, TS212
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIC T1...T6 Ga/Gb
Ex ia IIIC T<sub>200</sub>85 °C...T<sub>200
</sub>450 °C Da/DbEN 12/07/202428/06/202327/04/202331/10/202231/07/2020Language:
English
Version:
12/07/2024
File size:
578 KB
File name:
XA02110TEN_0524-00.pdf
-
-
-
Innovation (IN)
Komplexität reduzieren, Einfachheit erreichen.
iTHERM ModuLine – einfach konfigurierbar für Ihre Bedürfnisse.
Language:
German
Version:
25/02/2025
File size:
2 MB
File name:
IN01360T09DE.pdf
-
-
-
Innovation (IN)
Reduce complexity, achieve simplicity.
iTHERM ModuLine — easily configurable
to your needs.Language:
English
Version:
17/12/2024
File size:
2 MB
File name:
IN01360T09EN.pdf
-
-
-
Manufacturer Declaration
Product family: Process RTD general purpose
Product root: TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152-
Declaration number: TM1X1 SUPPLIERS DOC
Manufacturer specification: RoHS, Explosion protection, EMC
Additional information: ACMA, AustraliaLanguage:
English
Version:
12/04/2024
File size:
149.4 KB
File name:
TM1x1 Suppliers Dec of Conformity_240412.pdf
-
-
-
EU Declaration
Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD direct in contact, Process RTD general purpose , Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC heavy duty, RTD thermometer, TC heavy duty
Product root: TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC42
0-, TH11-, TH12-, TH13-, TH14-, TH15-, TH17-, TH18-, TH27-, TH51-, TH52-, TH53-, TH54-, TH55-, TH56-, TM101-, TM111-, TM112-, TM121-
, TM131-, TM151-, TM152-, TM401-, TM402-, TM411-, TM412-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-,
TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TSM187-, TSM487-, TST187-, TST3
10-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST434B-, TST487-, TST602-, TST90-
Declaration number: EC_00136_04.24EN 20/02/2024Language:
English
Version:
20/02/2024
File size:
150.6 KB
File name:
EC_00136_04.24.pdf
-
-
-
Explosion Protection
Product family: Accessories: Inserts, Process RTD general purpose
Product root: TM111-, TM112-, TM131-, TM151-, TM152-, TS111-, TS211-, TS212-
Region: Brazil
Approval agency: TÜV
Protection: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da/DbLanguage:
Portuguese
Version:
25/09/2024
File size:
1.6 MB
File name:
TUEV 24.0326 X_TUEV 23.1174 X.pdf
-