©Endress+Hauser
Specs at a glance
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Max. process pressure (static)
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. immersion length on request
up to 100" (2540 mm) others on request
Field of application
The robust device is a unit ready for use within and existing thermowell and includes various housing transmitter heads to meet the application and space requirement needs. The unit offers enhanced measurement accuracy and reliability. A variety of connections, dimensions and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.
The T15 temperature sensor is a RTD assembly designed for use in harsh environments and explosive areas, due to his FM and CSA approvals. The sensor is made up of a measurement probe with an insulated RTD element and sheath.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Benefits
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Tube skin temperature measurement
How thermometers can detect pipe overheating, lead to significant energy savings and increase process efficiency and product quality
Read the full story
Measuring principle
Resistance Temperature Detector
Characteristic / Application
Explosion Proof US style modular temperature assembly for heavy duty applications with extension to be used with existing thermowell
Thermowell / protection tube
to be used with thermowell
Insert / probe
mineral insulated (MI), flexible PTFE-insulated, rigid
Outer diameter protection tube / Insert
Max. immersion length on request
up to 100" (2540 mm) others on request
Material protection tube/ thermowell
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. process pressure (static)
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
FM XP DIP FM XP NI DIP CSA XP DIP CSA XP NI DIP FM/CSA XP DIP FM/CSA XP NI DIP CSA C/US XP, DIP cCSAus General Purpose
Most downloaded
T13, T14 and T15
English version - 01/2023
Explosion proof RTD assemblies in thermowells with spring loaded insert
and enclosure for process industry
EN
DE ES FR
10/01/2023
13/01/2021
31/05/2018
12/05/2015
26/10/2009
Language:
English
Version:
10/01/2023
File size:
1.4 MB
File name:
TI00126REN_1623-00.pdf
T15, T55, TU211, TU221
English version - 08/2019
CSA:
Control Drawing XP, NI, DIP
160100117
Language:
English
Version:
26/08/2019
File size:
60.9 KB
File name:
160100117.pdf
17 documents
Explosion proof RTD assemblies in thermowells with spring loaded insert and enclosure for process industry
EN
German Spanish French
10/01/2023
13/01/2021
31/05/2018
12/05/2015
26/10/2009
Language:
English
Version:
10/01/2023
File size:
1.4 MB
File name:
TI00126REN_1623-00.pdf
RTD explosion proof assembly
EN
04/02/2013
05/07/2007
23/03/2007
Language:
English
Version:
04/02/2013
File size:
680 KB
File name:
Ka00238ren_1312.pdf
Temperature assemblies T13, T14, T15, T53, T54, T55
Control drawing CSA (XP, DIP)
Installation notes for CSA approved apparatus
Language:
English
Version:
19/12/2022
File size:
97 KB
File name:
XA02075TEN_03.22.pdf
CSA: Control Drawing XP, NI, DIP 160100117
Language:
English
Version:
26/08/2019
File size:
60.9 KB
File name:
160100117.pdf
FM: Control Drawing XP, NI, DIP 160100120
Language:
English
Version:
12/04/2019
File size:
69.6 KB
File name:
160100120.pdf
CSA: Control Drawing XP, DIP 160100115
Language:
English
Version:
26/08/2019
File size:
55.8 KB
File name:
160100115.pdf
FM: Control Drawing XP, DIP 160100119
Language:
English
Version:
12/04/2019
File size:
63.7 KB
File name:
160100119.pdf
Control Drawing FM XP, NI, DIP
T15, T55, TU211, TU221
Temperature Process RTD Explosion Proof T15, Process TC Explosion Proof T55, RTD insert TU211, TC insert TU221 Installation Notesfor Hazardous Locations
EN
24/11/2020
20/02/2014
02/01/2007
Language:
English
Version:
24/11/2020
File size:
66.6 KB
File name:
160100120.pdf
Control Drawing FM Explosionproof T15, T55, TU211, TU221
Temperature Process RTD Explosion Proof T15, Process TC Explosion Proof T55, RTD insert TU211, TC insert TU221 Installation Notes for Hazardous Locations
Language:
English
Version:
03/07/2006
File size:
62.4 KB
File name:
160100119.pdf
Temperature assemblies T15, T55
Measurement inserts TU211, TU221
Installation notes for CSA explosion proof approved apparatus XP, DIP,
NI
Temperature Process RTD Explosion Proof T15, Process TC Explosion Proof T55, RTD insert TU211, TC insert TU221 Installation Not
EN
19/03/2020
01/11/2011
02/06/2006
Language:
English
Version:
19/03/2020
File size:
324.4 KB
File name:
160100117.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Display fitt. kit field housing
O-Ring 88x3 HNBR 70° Shore PTFE
Drawing number
Order code
B
71502617
Set O-ring 74x3 75° VMQ Silicon (5 pcs.)
Drawing number
Order code
B
71600564
Display HART5 + fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Display fitting kit + twist protection
Housing cover blind, 316L Ex d, FM XP, CSA XP + O-ring
Drawing number
Order code
B
TMT142X-HA
Housing cover cpl. for display,316L Ex d FM XP, CSA XP, with O-ring
Drawing number
Order code
B
TMT142X-HC
Housing cover blind, Alu Ex d FM XP without O-ring CSA XP only as cover of terminal part
Drawing number
Order code
B
TMT142X-HH
Housing cover cpl. for display, Alu Ex d + O-ring
Drawing number
Order code
B
TMT142X-HK
Housing cover blind, 316L Exd ATEX Ex d, FM XP + O-ring CSA XP only as cover of terminal part
Drawing number
Order code
B
TMT162X-HA
Housing cover cpl. for display,Ex d,316L ATEX Ex d, FM XP, CSA XP + O-ring
Drawing number
Order code
B
TMT162X-HC
Housing cover blind, Alu Ex d FM XP + O-ring CSA XP only as cover of terminal part
Drawing number
Order code
B
TMT162X-HH
Housing cover cpl. for display,Alu Ex d + O-ring
Drawing number
Order code
B
TMT162X-HK
Fixing kit cpl. TMT8x/7x USA(american)
Display HART5 + fitting kit + twist protection
Display PA/FF + fitting kit + twist protection
Display fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
RTD Insert TU211, Approved US Style
Drawing number
Order code
A
TU211-
Drawing number
Order code
B
TA30H-
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
iTEMP TMT82, Transmitter HART
iTEMP TMT84, Transmitter PA
iTEMP TMT85, Transmitter FF
Drawing number
Order code
F
TMT162G-
Display Unit Head Transmitter
Drawing number
Order code
F
TMT142G-
Readwin 2000 Operation + Read. software
Cable gland NPT1/2, D4.5-8.5 IP68
Mounting bracket SS316L, tube 1,5-3"
Mounting bracket,North American region standard model,stainl.steel wall/tube 2"
Cable gland NPT1/2, North American region standard model,2xD0.5 cables
Mounting bracket 2"tube V4A
Integrable Surge Arrester Module
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all