Specs at a glance
-
Output
WirelessHART communication interface
Transmission rate: Nominal 250 kBits/s
Operating frequency: 2.4 GHz (ISM band)
Transmission range under reference conditions:
Outdoor 250 m, indoor 50 m -
Display
Integral via 3 LEDs
Field of application
The WirelessHART Adapter SWA70 is an interface module for the wireless transmission of 4 to 20 mA/HART signals from connected field devices to a WirelessHART Fieldgate. It is powered by either a battery pack or power supply units. The WirelessHART Adapter can be used in hazardous and non-hazardous area for applications.
Process optimization: Monitor and optimize plant sections with less cost and effort by connecting the WirelessHART Adapter.
Level monitoring in tanks and silos: Measured value, device and battery status are transmitted at regular intervals to a higher-level system.
Plant condition monitoring: Wireless devices are mounted at critical points in the plant with limited accessibility or where wiring costs are limited. Improved data flow and diagnostics increase plant reliability and safety.
Benefits
HART devices are quickly upgraded to WirelessHART technology
Fast integration of 4 to 20 mA field devices into a WirelessHART network
One 4 to 20 mA field device and up to four HART field devices in multidrop mode can be connected to a WirelessHART Adapter
Burst mode and event notification supported
Remote and difficult-to-access HART devices are connected to the control room without expensive cabling
Easy planning, quick installation and integration
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI WirelessHART adapter SWA70
English version - 08/2024
Smart WirelessHART adapter with supply voltage for field devices
EN 01/08/202403/01/202226/02/202104/05/201830/09/2016Language:
English
Version:
01/08/2024
File size:
847.9 KB
File name:
TI00026SEN_2524-00.pdf
-
-
-
Operating Instruction (BA)
BA WirelessHART adapter SWA70
English version - 01/2022
Smart WirelessHART interface module with supply voltage for field devices
EN 03/01/202204/05/201830/09/201631/03/201528/05/2014Language:
English
Version:
03/01/2022
File size:
4.2 MB
File name:
BA00061SEN_2222-00.pdf
-
-
-
Technical Information (TI)
TI WirelessHART adapter SWA70
Smart WirelessHART adapter with supply voltage for field devices
EN 01/08/202403/01/202226/02/202104/05/201830/09/2016Language:
English
Version:
01/08/2024
File size:
847.9 KB
File name:
TI00026SEN_2524-00.pdf
-
-
-
Operating Instruction (BA)
BA WirelessHART adapter SWA70
Smart WirelessHART interface module with supply voltage for field
devicesEN 03/01/202204/05/201830/09/201631/03/201528/05/2014Language:
English
Version:
03/01/2022
File size:
4.2 MB
File name:
BA00061SEN_2222-00.pdf
-
-
-
Short Instruction (KA)
WirelessHART Adapter SWA70 Brief Operating Instruction DE, EN, FR, ES, IT, NL
Intelligentes Funkmodul
Intelligent wireless modem
Modem sans fil intelligent
Modem inteligente wireless
Modem wireless intelligente
Intelligente draadloze modemEN 30/06/201631/03/201528/05/201424/01/201416/07/2013Language:
English
Version:
30/06/2016
File size:
3.3 MB
File name:
KA00063SA6_2016_PV02.40.xx.pdf
-
-
-
Ex Safety Instruction (XA)
WirelessHART adapter SWA70
4-20 mA HART
II 2 G Ex ia IIC Gb
II 2 D Ex tb [ia] IIIC DbLanguage:
English
Version:
02/08/2021
File size:
456.6 KB
File name:
XA02655FEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
XA WirelessHART adapter SWA70
4-20 mA HART
Ex ia IIC T4/T3 Gb
Ex tb [ia] IIIC T70°C DbEN 26/02/2024Language:
English
Version:
26/02/2024
File size:
561.5 KB
File name:
XA03229FEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions WirelessHART-Adapter SWA70
ATEX: II 2 G Ex ia IIC T4 Gb, II 2 D Ex tb [ia] IIIC T70°C Db
IECEx: Ex ia IIC T4 Gb, Ex tb [ia] IIIC T70°C Db
BVS 09 ATEX E 134;IECEx BVS 09.0062EN 06/06/201331/12/201021/01/2010Language:
English
Version:
06/06/2013
File size:
487 KB
File name:
XA00506FA3_1413.pdf
-
-
-
Ex Safety Instruction (XA)
WirelessHART adapter SWA70
4-20 mA HART
ATEX, IECEx:
Ex ia IIC Gb
Ex tb [ia] IIIC DbEN 07/06/202116/08/201720/09/201626/02/2016Language:
English
Version:
07/06/2021
File size:
459.4 KB
File name:
XA01366FEN_0420.pdf
-
-
-
Ex Safety Instruction (XA)
WirelessHART adapter SWA70
4-20 mA HART
1Ex ia IIC T4/T3 Gb X
Ex tb [ia] IIIC T70°C Db XEN 18/01/202119/03/201828/06/2016Language:
English
Version:
18/01/2021
File size:
459.8 KB
File name:
XA01505FEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
WirelessHART-Adapter SWA70
CSA Control Drawing
960018577 B
4..20 mA HART (IS)EN 13/01/201720/12/2010Language:
English
Version:
13/01/2017
File size:
470 KB
File name:
XA00538FEN_1416.pdf
-
-
-
Ex Safety Instruction (XA)
WirelessHART adapter SWA70 JPN: Ex ia IIC T4 Gb Ex ia IIC T3 Gb Safety Instructions
Communication, Hardware and Software
EN 06/08/2018Language:
English
Version:
06/08/2018
File size:
168 KB
File name:
XA01761FEN_0118.pdf
-