©Endress+Hauser
Specs at a glance
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Response time
depending on configuration 63% rt = 20 s
Max. process pressure (static)
at 20 °C: 100 bar (1.450 psi) depends on configuration
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. immersion length on request
up to 22.5" (571 mm) others on request
Field of application
The robust device with a barstock thermowell is a complete unit ready for use with various housing transmitter heads to meet the application and space requirements. The unit offers enhanced measurement accuracy and reliability. A variety of process connections, dimensions, and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.
The T13 temperature sensor is a RTD assembly installed in thermowell and designed for use in harsh environments and explosive areas, due to his FM and CSA approvals. The sensor is made up of a measurement probe with an insulated RTD element, sheath and a thermowell made of bar-stock material.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Benefits
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Tube skin temperature measurement
How thermometers can detect pipe overheating, lead to significant energy savings and increase process efficiency and product quality
Read the full story
Measuring principle
Resistance Temperature Detector
Characteristic / Application
Explosions Proof US style modular temperature assembly for heavy duty applications threaded process connection with extension incl. thermowell
Thermowell / protection tube
Insert / probe
mineral insulated (MI), flexible PTFE-insulated, rigid
Outer diameter protection tube / Insert
3/4'' (19,05 mm) 1'' (25,40 mm) 17/16'' (26,99 mm) 0,63'' ...1,31'' (15,88 mm ...33,40 mm)
Max. immersion length on request
up to 22.5" (571 mm) others on request
Material protection tube/ thermowell
316/ 316L A105 others on request
Process connection
male thread: NPT1/2" NPT3/4" NPT1" weld in version socket weld version
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. process pressure (static)
at 20 °C: 100 bar (1.450 psi) depends on configuration
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Response time
depending on configuration 63% rt = 20 s
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
FM XP DIP FM XP NI DIP CSA XP DIP CSA XP NI DIP FM/CSA XP DIP FM/CSA XP NI DIP CSA C/US XP, DIP cCSAus General Purpose
Most downloaded
T13, T14 and T15
English version - 01/2023
Explosion proof RTD assemblies in thermowells with spring loaded insert
and enclosure for process industry
EN
DE ES FR
10/01/2023
13/01/2021
31/05/2018
12/05/2015
26/10/2009
Language:
English
Version:
10/01/2023
File size:
1.4 MB
File name:
TI00126REN_1623-00.pdf
Compact instructions
T13
English version - 02/2013
Explosion Proof RTD Assembly in thermowell
EN
04/02/2013
05/07/2007
23/03/2007
Language:
English
Version:
04/02/2013
File size:
665.2 KB
File name:
KA00236ren_1312.pdf
19 documents
Explosion proof RTD assemblies in thermowells with spring loaded insert and enclosure for process industry
EN
German Spanish French
10/01/2023
13/01/2021
31/05/2018
12/05/2015
26/10/2009
Language:
English
Version:
10/01/2023
File size:
1.4 MB
File name:
TI00126REN_1623-00.pdf
Explosion Proof RTD Assembly in thermowell
EN
04/02/2013
05/07/2007
23/03/2007
Language:
English
Version:
04/02/2013
File size:
665.2 KB
File name:
KA00236ren_1312.pdf
Temperature assemblies T13, T14, T15, T53, T54, T55
Control drawing CSA (XP, DIP)
Installation notes for CSA approved apparatus
Language:
English
Version:
19/12/2022
File size:
97 KB
File name:
XA02075TEN_03.22.pdf
CSA: Control Drawing XP, NI, DIP 160100118
Language:
English
Version:
26/08/2019
File size:
65.5 KB
File name:
160100118.pdf
CSA: Control Drawing XP, DIP 160100116
Language:
English
Version:
26/08/2019
File size:
61.1 KB
File name:
160100116.pdf
FM: Control Drawing XP, NI, DIP 160100114
Language:
English
Version:
27/11/2006
File size:
68.4 KB
File name:
160100114.pdf
FM: Control Drawing XP, NI, DIP 160100113
Language:
English
Version:
18/05/2006
File size:
62.7 KB
File name:
160100113.pdf
T13, T14, T53, T54
CSA Installation notes, explosion proof, dust ignition proof
CSA approved temperature assemblies
EN
18/03/2020
01/04/2011
01/03/2006
Language:
English
Version:
18/03/2020
File size:
246.4 KB
File name:
160100116.pdf
Control Drawing FM XP, NI, DIP T13, T14, T53, T54
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54 Installation Notes for Hazardous Locations
Language:
English
Version:
02/01/2007
File size:
73.8 KB
File name:
160100114.pdf
Control Drawing FM Explosionproof T13, T14, T53, T54
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54 Installation Notes for Hazardous Locations
Language:
English
Version:
04/07/2006
File size:
68.2 KB
File name:
160100113.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Display fitt. kit field housing
Cover latch spares kit field housing
O-Ring 88x3 HNBR 70° Shore PTFE
Set O-ring 74x3 75° VMQ Silicon (5 pcs.)
Display HART5 + fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Display fitting kit + twist protection
Housing cover blind, 316L Ex d, FM XP, CSA XP + O-ring
Drawing number
Order code
F
TMT142X-HA
Housing cover cpl. for display,316L Ex d FM XP, CSA XP, with O-ring
Drawing number
Order code
F
TMT142X-HC
Housing cover blind, Alu Ex d FM XP without O-ring CSA XP only as cover of terminal part
Drawing number
Order code
F
TMT142X-HH
Housing cover cpl. for display, Alu Ex d + O-ring
Drawing number
Order code
F
TMT142X-HK
Display HART5 + fitting kit + twist protection
Display PA/FF + fitting kit + twist protection
Display fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Housing cover blind, 316L Exd ATEX Ex d, FM XP + O-ring CSA XP only as cover of terminal part
Drawing number
Order code
F
TMT162X-HA
Housing cover cpl. for display,Ex d,316L ATEX Ex d, FM XP, CSA XP + O-ring
Drawing number
Order code
F
TMT162X-HC
Housing cover blind, Alu Ex d FM XP + O-ring CSA XP only as cover of terminal part
Drawing number
Order code
F
TMT162X-HH
Housing cover cpl. for display,Alu Ex d + O-ring
Drawing number
Order code
F
TMT162X-HK
Fixing kit cpl. TMT8x/7x USA(american)
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
RTD Insert TU111, General Purp, US Style
Drawing number
Order code
A
TU111-
RTD Insert TU211, Approved US Style
Drawing number
Order code
A
TU211-
Thermowell TU51, Weld-in US Style
Drawing number
Order code
B
TU51-
Thermowell TU52, Socked Weld US Style
Drawing number
Order code
D
TU52-
Thermowell TU53, Screw In US Style
Drawing number
Order code
C
TU53-
Drawing number
Order code
F
TA30H-
Enclosure TU401, US Style
Drawing number
Order code
F
TU401-
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
iTEMP TMT84, Transmitter PA
Drawing number
Order code
F
TMT162G-
Display Unit Head Transmitter
Drawing number
Order code
F
TMT142G-
iTEMP TMT82, Transmitter HART
iTEMP TMT85, Transmitter FF
RTD Assembly T15, Spring XP US Style
Readwin 2000 Operation + Read. software
Cable gland NPT1/2, D4.5-8.5 IP68
Mounting bracket SS316L, tube 1,5-3"
Mounting bracket,North American region standard model,stainl.steel wall/tube 2"
Cable gland NPT1/2, North American region standard model,2xD0.5 cables
Mounting bracket 2"tube V4A
Integrable Surge Arrester Module
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all