©Endress+Hauser
Specs at a glance
Accuracy
class AA acc. to IEC 60751 class A acc. to IEC 60751 class B acc. to IEC 60751
Response time
depending on configuration
Max. process pressure (static)
at 20 °C: 500 bar (7.252 psi) depends on configuration
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) iTHERM StrongSens: -50 °C … 500 °C (-58 °F … 932 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. immersion length on request
up to 24" (609 mm) others on request
Field of application
The high modular thermometer is used for several applications with harsh environments, e.g. in power plants, refineries or in the chemical or petrochemical industry. The robust device with barstock thermowell and flange connection in SS316 or INCONEL600 and different head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability.
The TH14 temperature sensors are RTD assemblies installed in thermowells and designed for use in all types of process industries, including harsh environments, due to their rugged design. They are made up of a measurement probe with an insulated RTD element, sheath and a thermowell made of barstock material.
The sensor assemblies can be used in process industries such as:
Chemicals
Petrochemical
Power plants
Refineries
Offshore platforms
Benefits
High flexibility due to modular assembly with standard terminal heads and customized immersion length
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications. Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a complete point solution
All iTEMP® transmitters provide long term stability ≤ 0.05 % per year
Fast response time with reduced/tapered tip form
Head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Tube skin temperature measurement
How thermometers can detect pipe overheating, lead to significant energy savings and increase process efficiency and product quality
Read the full story
Measuring principle
Resistance Temperature Detector
Characteristic / Application
US style modular temperature assembly flanged process connection with extension incl. thermowell
Thermowell / protection tube
Insert / probe
mineral insulated (MI), flexible PTFE-insulated, rigid
Outer diameter protection tube / Insert
3/4'' (19,05 mm) 17/16'' (26,99 mm) 22,23 mm ... 26,99 mm (0,88'' ... 1,06'')
Max. immersion length on request
up to 24" (609 mm) others on request
Material protection tube/ thermowell
316/316L others on request
Process connection
flange: ASME 1" 150 RF (B16.5) ASME 1" 300 RF (B16.5) ASME 1" 600 RF (B16.5) ASME 1" 900/1500 RF (B16.5) ASME 1.5" 150 RF (B16.5) ASME 1.5" 300 RF (B16.5) ASME 1.5" 600 RF (B16.5) ASME 1.5" 900/1500 RF (B16.5) ASME 2" 150 RF (B16.5) ASME 2" 300 RF (B16.5) ASME 2" 600 RF (B16.5) ASME 2" 900/1500 RF (B16.5) ASME 3" 150 RF (B16.5) ASME 3" 300 RF (B16.5) ASME 3" 600 RF (B16.5) ASME 3" 900/1500 RF (B16.5)
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) iTHERM StrongSens: -50 °C … 500 °C (-58 °F … 932 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. process pressure (static)
at 20 °C: 500 bar (7.252 psi) depends on configuration
Accuracy
class AA acc. to IEC 60751 class A acc. to IEC 60751 class B acc. to IEC 60751
Response time
depending on configuration
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
transmitter only FM IS CSA IS FM/CSA IS
Most downloaded
TI RTD TH13, TH14 and TH15
English version - 07/2024
RTD assemblies in thermowells with spring loaded insert and enclosure
for process industry
EN
DE ES FR
More
31/07/2024
10/01/2023
11/01/2021
31/05/2018
07/12/2015
Language:
English
Version:
31/07/2024
File size:
1.7 MB
File name:
TI00110REN_1824-00.pdf
15 documents
TI RTD TH13, TH14 and TH15
RTD assemblies in thermowells with spring loaded insert and enclosure for process industry
EN
German Spanish French
Select other language
31/07/2024
10/01/2023
11/01/2021
31/05/2018
07/12/2015
Language:
English
Version:
31/07/2024
File size:
1.7 MB
File name:
TI00110REN_1824-00.pdf
TH14
Compact instructions
RTD Assembly in flanged Thermowell
EN
04/02/2013
05/07/2007
02/07/2007
Language:
English
Version:
04/02/2013
File size:
663.4 KB
File name:
Ka00192ren_1312.pdf
Control Drawing CSA Intrinsically Safety, Nonincendive THxx, Txx Series,
TU111, TU121, TU211, TU221
Installation Notes for Hazardous Locations
Language:
English
Version:
02/11/2006
File size:
72.5 KB
File name:
160100112.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
Misura della temperatura Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
Search spare parts by number in drawing
48 spare parts & accessories
48 spare parts
48 accessories
Display fitting kit + twist protection
Display HART5 + fitting kit + twist protection
Display PA/FF + fitting kit + twist protection
Display fitting kit + twist protection
Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces
Housing filter plastic F15, 3 pieces
Housing cover blind, Alu + O-ring
Drawing number
Order code
F
TMT142X-HI
Housing cover cpl. for display, Alu + O-ring
Drawing number
Order code
F
TMT142X-HL
Housing cover blind, Alu + O-ring
Housing cover cpl. for display, Alu + O-ring
Fixing kit cpl. TMT8x/7x USA(american)
Display HART5 + fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Mounting bracket,North American region standard model,stainl.steel wall/tube 2"
Cable gland NPT1/2, North American region standard model,2xD0.5 cables
Mounting bracket 2"tube V4A
Cable gland NPT1/2, D4.5-8.5 IP68
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
iTHERM Insert imperial TS212
Drawing number
Order code
A
TS212-
RTD Insert TU111, General Purp, US Style
Drawing number
Order code
A
TU111-
Enclosure TU401, US Style
Drawing number
Order code
F
TU401-
Thermowell TU54, Flanged US Style
Drawing number
Order code
E
TU54-
Drawing number
Order code
F
TA30H-
Drawing number
Order code
A
TA30R-
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
iTEMP TMT82, Transmitter HART
iTEMP TMT84, Transmitter PA
iTEMP TMT85, Transmitter FF
Drawing number
Order code
E
TMT162G-
Readwin 2000 Operation + Read. software
Display Unit Head Transmitter
Drawing number
Order code
E
TMT142G-
RTD Assembly TH15, Spring US Style
Fixing kit cpl.TMT180,181,182,187 USA
Display fitt. kit field housing
Mounting bracket SS316L, tube 1,5-3"
O-Ring 88x3 HNBR 70° Shore PTFE
Spare Parts Kit Cover TA30R
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all