©Endress+Hauser
Specs at a glance
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Max. process pressure (static)
class AA acc. to IEC 60751 class A acc. to IEC 60751 class B acc. to IEC 60751
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) StrongSens: -50 °C … 500 °C (-58 °F … 932 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. immersion length on request
up to 41" (1041 mm) others on request
Field of application
The robust device is a unit ready for use within and existing thermowell and includes various housing transmitter heads to meet the application and space requirement needs. The unit offers enhanced measurement accuracy and reliability. A variety of connections, dimensions and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.
The TH15 temperature sensors are RTD assemblies designed for use in all types of process industries, including harsh environments, due to their rugged design. They are made up of a measurement probe with an insulated RTD element and sheath.
The sensor assemblies can be used in process industries such as:
Chemicals
Petrochemical
Power plants
Refineries
Offshore platforms
Benefits
High flexibility due to modular assembly with standard terminal heads and customized immersion length
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications. Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a complete point solution
All iTEMP® transmitters provide long term stability ≤ 0.05 % per year
Fast response time with reduced/tapered tip form
Head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Measuring principle
Resistance Temperature Detector
Characteristic / Application
Industrial US style modular temperature assembly with extension to be used with existing thermowell
Thermowell / protection tube
to be used with thermowell
Insert / probe
mineral insulated (MI), flexible PTFE-insulated, rigid
Outer diameter protection tube / Insert
Max. immersion length on request
up to 41" (1041 mm) others on request
Material protection tube/ thermowell
Process connection
Schutzrohranschluss Außen-Gewinde: NPT1/2" 1-1/4"-18 UNEF
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) StrongSens: -50 °C … 500 °C (-58 °F … 932 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. process pressure (static)
class AA acc. to IEC 60751 class A acc. to IEC 60751 class B acc. to IEC 60751
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
transmitter only FM IS CSA IS FM/CSA IS
Most downloaded
RTD TH13, TH14 and TH15
English version - 01/2023
RTD assemblies in thermowells with spring loaded insert and enclosure
for process industry
EN
DE ES FR
10/01/2023
11/01/2021
31/05/2018
07/12/2015
28/03/2012
Language:
English
Version:
10/01/2023
File size:
1.8 MB
File name:
TI00110REN_1723-00.pdf
TH15
Compact instructions
English version - 02/2013
RTD Assembly
EN
04/02/2013
05/07/2007
02/07/2007
Language:
English
Version:
04/02/2013
File size:
694.7 KB
File name:
Ka00195ren_1312.pdf
13 documents
RTD assemblies in thermowells with spring loaded insert and enclosure for process industry
EN
German Spanish French
10/01/2023
11/01/2021
31/05/2018
07/12/2015
28/03/2012
Language:
English
Version:
10/01/2023
File size:
1.8 MB
File name:
TI00110REN_1723-00.pdf
TH15
Compact instructions
RTD Assembly
EN
04/02/2013
05/07/2007
02/07/2007
Language:
English
Version:
04/02/2013
File size:
694.7 KB
File name:
Ka00195ren_1312.pdf
Control Drawing CSA Intrinsically Safety, Nonincendive THxx, Txx Series,
TU111, TU121, TU211, TU221
Installation Notes for Hazardous Locations
Language:
English
Version:
02/11/2006
File size:
72.5 KB
File name:
160100112.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
Misura della temperatura Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Display HART5 + fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Display fitting kit + twist protection
Housing cover blind, Alu + O-ring
Drawing number
Order code
F
TMT142X-HI
Housing cover cpl. for display, Alu + O-ring
Drawing number
Order code
F
TMT142X-HL
Housing cover blind, Alu + O-ring
Drawing number
Order code
F
TMT162X-HI
Housing cover cpl. for display, Alu + O-ring
Drawing number
Order code
F
TMT162X-HL
Display HART5 + fitting kit + twist protection
Display PA/FF + fitting kit + twist protection
Display fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
O-Ring 88x3 HNBR 70° Shore PTFE
Spare parts kit sealing TA30R
Drawing number
Order code
A
71182606
Set O-ring 74x3 75° VMQ Silicon (5 pcs.)
Fixing kit cpl. TMT8x/7x USA(american)
iTHERM Insert imperial TS212
Drawing number
Order code
A
TS212-
RTD Insert TU111, General Purp, US Style
Drawing number
Order code
A
TU111-
Drawing number
Order code
F
TA30H-
Drawing number
Order code
A
TA30R-
Enclosure TU401, US Style
Drawing number
Order code
F
TU401-
Spare Parts Kit Cover TA30R
Drawing number
Order code
A
XPT0004-
Readwin 2000 Operation + Read. software
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
iTEMP TMT82, Transmitter HART
iTEMP TMT84, Transmitter PA
iTEMP TMT85, Transmitter FF
Drawing number
Order code
F
TMT162G-
Display Unit Head Transmitter
Drawing number
Order code
F
TMT142G-
Cable gland NPT1/2, D4.5-8.5 IP68
Mounting bracket SS316L, tube 1,5-3"
Mounting bracket,North American region standard model,stainl.steel wall/tube 2"
Cable gland NPT1/2, North American region standard model,2xD0.5 cables
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all