Specs at a glance
-
Accuracy
+/- 3 mm (0.12 in)
-
Process temperature
-40 … +450 °C (-40 … +842 °F)
-
Process pressure / max. overpressure limit
Vacuum...160 bar (2320 psi)
-
Max. measurement distance
125 m (410 ft)
-
Main wetted parts
Horn antenna: 316L / 1.4404, Al2O3 (ceramic),
graphite Flush / Drip-off antenna: PTFE
Field of application
Micropilot FMR67B is part of the new generation of 80 GHz radar sensors. It is suitable for continuous non-contact level measurement in demanding solid applications – even with extreme process temperatures. Wizards guide users through commissioning, proof tests and verification of the devices and thus guarantee a simple operation. The narrow beam angle is suitable for measurements in narrow silos. Heartbeat Technology identifies anomalies for increased safety and productivity.
The Micropilot FMR67B is suitable for free space applications up to 125m and offers high beam focusing for vessels with many internal fittings.
Process connections: Flanges
Temperature: –40 to +450 °C (-40 to +842° F)
Pressure: –1 to +160 bar (-14.5 to +2320.6 psi)
Maximum measuring range: 125 m (1410 ft)
Accuracy: ±3 mm (0.12 in)
W-Band: 80 GHz
International explosion protection certificates, SIL, 5- or 10-point factory calibration certificate
Benefits
Easy handling through intuitive operation and wizards, for commissioning and verification
Increased productivity thanks to process monitoring, verification, and diagnostics in the running process with Heartbeat Technology
Safety by Design: Device development according to IEC 61508
Simple device integration into asset management systems through digital communication
Highly reliable measurement thanks to narrow beam angle and intelligent evaluation even in vessels with interfering installations
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Micropilot FMR67B HART
English version - 01/2025
Free-space radar
EN 10/01/202520/02/202301/06/2022Language:
English
Version:
10/01/2025
File size:
2.4 MB
File name:
TI01687FEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR67B
English version - 01/2025
Free-space radar HART
EN 10/01/202520/02/202301/08/2022Language:
English
Version:
10/01/2025
File size:
2.3 MB
File name:
BA02251FEN_0524-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR67B PROFINET over Ethernet-APL
Free-space radar
EN 10/01/202522/04/2023Language:
English
Version:
10/01/2025
File size:
2.8 MB
File name:
TI01702FEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR67B PROFIBUS PA
Free-space radar
EN 10/01/202501/09/2023Language:
English
Version:
10/01/2025
File size:
2.3 MB
File name:
TI01697FEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR67B HART
Free-space radar
EN 10/01/202520/02/202301/06/2022Language:
English
Version:
10/01/2025
File size:
2.4 MB
File name:
TI01687FEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR67B PROFIBUS PA
Free-space radar
EN 10/01/202501/09/2023Language:
English
Version:
10/01/2025
File size:
2.2 MB
File name:
BA02265FEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR67B
Free-space radar
HARTEN 10/01/202520/02/202301/08/2022Language:
English
Version:
10/01/2025
File size:
2.3 MB
File name:
BA02251FEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR67B PROFINET over Ethernet-APL
Free-space radar
EN 13/01/202522/04/2023Language:
English
Version:
13/01/2025
File size:
3.2 MB
File name:
BA02270FEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B - FMR67B
Free-space radar
PROFINET over Ethernet-APLEN 31/10/2024Language:
English
Version:
31/10/2024
File size:
1.3 MB
File name:
GP01224FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B, FMR62B, FMR63B, FMR66B, FMR67B
Free-space radar
PROFIBUS PAEN 18/12/2024Language:
English
Version:
18/12/2024
File size:
1.2 MB
File name:
GP01241FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
Micropilot FMRxxB; Operating tool HART
Free space radar
EN 12/01/2023Language:
English
Version:
12/01/2023
File size:
1.1 MB
File name:
GP01202FEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR67B
Free-space radar
PROFIBUS PAEN 10/01/202501/09/2023Language:
English
Version:
10/01/2025
File size:
1.3 MB
File name:
KA01610FEN_0324-00.pdf
-