
Specs at a glance
-
Accuracy
+/- 3 mm (0.12 in)
-
Process temperature
-40 … +130 °C (-40 … +266 °F)
-
Process pressure / max. overpressure limit
Vacuum...16 bar (232 psi)
-
Max. measurement distance
50 m (164 ft)
-
Main wetted parts
PVDF or PTFE
Field of application
The Micropilot FMR66B belongs to the new generation of 80 GHz radar sensors. It is suitable for continuous, non-contact level measurement in simple solid applications. Wizards guide through commissioning, retesting and verification of the instrument and guarantee easy handling. The small beam angle is perfect for measurements in narrow silos. Heartbeat Technology detects unwanted anomalies, such as buildup, for increased productivity.
The Micropilot FMR66B is for free-field applications up to 50 m and provides high beam focus for vessels with many internal internals.
Process connections: Thread or mounting bracket
Temperature: -40 to +200 °C (-40 to 392° F)
Pressure: -1 to +16 bar (-14.5 to +266 psi)
Maximum measuring range: 50 m (164 ft)
Accuracy: ±3 mm (0.12 in)
W-Band: 80 GHz
International explosion protection certificates, SIL, ship approvals, 5- or 10-point factory calibration certificate
Benefits
Easy handling through intuitive operation and wizards, for commissioning and verification
Easier troubleshooting thanks to recommended actions in the display
Safety by Design: Device development according to IEC 61508
Increased productivity because of process monitoring, verification and diagnostics during operation with Heartbeat Technology
Easy device integration into asset management systems through digital communication
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Micropilot FMR66B HART
English version - 01/2025
Free-space radar
EN 10/01/202520/02/202301/06/2022Language:
English
Version:
10/01/2025
File size:
2.3 MB
File name:
TI01686FEN_0524-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR66B PROFIBUS PA
Free-space radar
EN 10/01/202501/09/2023Language:
English
Version:
10/01/2025
File size:
2.3 MB
File name:
TI01696FEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR66B PROFINET over Ethernet-APL
Free-space radar
EN 10/01/202522/04/2023Language:
English
Version:
10/01/2025
File size:
2.7 MB
File name:
TI01701FEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR66B HART
Free-space radar
EN 10/01/202520/02/202301/06/2022Language:
English
Version:
10/01/2025
File size:
2.3 MB
File name:
TI01686FEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR66B PROFIBUS PA
Free-space radar
EN 10/01/202501/09/2023Language:
English
Version:
10/01/2025
File size:
2.4 MB
File name:
BA02264FEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR66B PROFINET over Ethernet-APL
Free-space radar
EN 13/01/202522/04/2023Language:
English
Version:
13/01/2025
File size:
3.3 MB
File name:
BA02269FEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR66B
Free-space radar
HARTEN 10/01/202520/02/202301/08/2022Language:
English
Version:
10/01/2025
File size:
2.4 MB
File name:
BA02250FEN_0524-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B - FMR67B
Free-space radar
PROFINET over Ethernet-APLEN 31/10/2024Language:
English
Version:
31/10/2024
File size:
1.3 MB
File name:
GP01224FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B, FMR62B, FMR63B, FMR66B, FMR67B
Free-space radar
PROFIBUS PAEN 18/12/2024Language:
English
Version:
18/12/2024
File size:
1.2 MB
File name:
GP01241FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
Micropilot FMRxxB; Operating tool HART
Free space radar
EN 12/01/2023Language:
English
Version:
12/01/2023
File size:
1.1 MB
File name:
GP01202FEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR66B
Free-space radar
PROFIBUS PAEN 10/01/202501/09/2023Language:
English
Version:
10/01/2025
File size:
1.2 MB
File name:
KA01609FEN_0324-00.pdf
-