
Specs at a glance
-
Accuracy
+/-1 mm (0.04 in)
-
Process temperature
-40 … +200 °C (-40 … +392 °F)
-
Process pressure / max. overpressure limit
Vacuum...20 bar (290 psi)
-
Max. measurement distance
50 m (164 ft)
-
Main wetted parts
PVDF, PTFE or PEEK
Field of application
Micropilot FMR60B is part of the new generation of 80 GHz radar sensors. It is used for continuous non-contact level measurement in simple liquid applications with small process connections. Wizards guide users through commissioning, proof tests and verification of the devices and thus guarantee a simple operation. Heartbeat Technology offers verification and monitoring functions to identify anomalies for more safety and increased productivity.
Micropilot FMR60B is suitable for free-space applications up to 50m and offers high beam focusing for vessels with many internal fittings.
Process connections: Threads and flanges
Temperature: –40 to +200 °C (-40 to 392° F)
Pressure: –1 bis +20 bar (-14.5 to +290 psi)
Maximum measuring range: 50 m (164 ft)
Accuracy: ±1 mm (0.04 in)
W-band: 80 GHz
International explosion protection certificates, overfill prevention WHG, SIL, marine approval, 5- or 10-point factory calibration certificate
Benefits
Easy handling through intuitive operation and wizards, for commissioning and verification
Easier troubleshooting through recommended actions shown on the display
Reduction of systematic errors through guided SIL-locking, verification and proof testing
Safety by design: Device development according to IEC 61508
Increased productivity thanks to process monitoring, verification and diagnostics in the running process with Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Micropilot FMR60B HART
English version - 01/2025
Free-space radar
EN 10/01/202520/02/202301/06/2022Language:
English
Version:
10/01/2025
File size:
2.2 MB
File name:
TI01683FEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR60B
English version - 04/2025
Free-space radar HART
EN 17/04/202510/01/202520/02/202301/08/2022Language:
English
Version:
17/04/2025
File size:
2.4 MB
File name:
BA02247FEN_0625-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR60B PROFIBUS PA
Free-space radar
EN 10/01/202501/09/2023Language:
English
Version:
10/01/2025
File size:
2.1 MB
File name:
TI01693FEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR60B HART
Free-space radar
EN 10/01/202520/02/202301/06/2022Language:
English
Version:
10/01/2025
File size:
2.2 MB
File name:
TI01683FEN_0524-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR60B PROFINET over Ethernet-APL
Free-space radar
EN 10/01/202522/04/2023Language:
English
Version:
10/01/2025
File size:
2.6 MB
File name:
TI01698FEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR60B
Free-space radar
HARTEN 17/04/202510/01/202520/02/202301/08/2022Language:
English
Version:
17/04/2025
File size:
2.4 MB
File name:
BA02247FEN_0625-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR60B PROFIBUS PA
Free-space radar
EN 10/01/202501/09/2023Language:
English
Version:
10/01/2025
File size:
2.4 MB
File name:
BA02261FEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR60B PROFINET over Ethernet-APL
Free-space radar
EN 10/01/202522/04/2023Language:
English
Version:
10/01/2025
File size:
3.3 MB
File name:
BA02266FEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B - FMR67B
Free-space radar
PROFINET over Ethernet-APLEN 31/10/2024Language:
English
Version:
31/10/2024
File size:
1.3 MB
File name:
GP01224FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B, FMR62B, FMR63B, FMR66B, FMR67B
Free-space radar
PROFIBUS PAEN 18/12/2024Language:
English
Version:
18/12/2024
File size:
1.2 MB
File name:
GP01241FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B, FMR62B, FMR63B, FMR66B, FMR67B; Operating tool
Free-space radar
HARTEN 17/04/202512/01/2023Language:
English
Version:
17/04/2025
File size:
1.3 MB
File name:
GP01202FEN_0225-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR60B
Free-space radar
HARTEN 17/04/202510/01/202520/02/202301/08/2022Language:
English
Version:
17/04/2025
File size:
1.3 MB
File name:
KA01587FEN_0525-00.pdf
-