Specs at a glance
-
Accuracy
+/- 1 mm (0.04 in)
-
Process temperature
-40…+130 °C
(-40…+266 °F) -
Process pressure / max. overpressure limit
Vacuum …16 bar
(Vacuum … 232 psi) -
Max. measurement distance
50 m (164 ft)
-
Main wetted parts
PTFE antenna
PP or 316L process connections
Field of application
Micropilot FMR60 is the first 80GHz radar developed according to the international functional safety directive IEC 61508. The free space radar offers maximum reliability due to the drip-off antenna, improved algorithms and small beam angle. It is used for continuous non-contact level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors. It also possesses the smart sensor functionality Heartbeat Technology.
80GHz drip-off antenna suited for free space applications up to 50m and offers high beam focusing for vessels with many internal fittings.
Process connections: Threads or flanges
Temperature: –40 to +130°C (–40 to +266°F)
Pressure: –1 to +16bar (–14.5 to +232psi)
Maximum measuring range: 50m (164ft)
Accuracy: ±1mm (0.04in)
W-band: 80GHz
International explosion protection certificates, overfill prevention WHG, SIL, marine approvals, 5-point linearity protocol
Benefits
-
Hardware and software developed according to IEC 61508 up to SIL3 in homogeneous redundancy
-
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
-
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
-
Highest reliability even with obstructions in vessels due to small beam angle and Multi-Echo Tracking evaluation
-
Reduction of engineering effort due to an easier integration of the 80GHz radar instrument into the process
-
Innovative drip-off antenna of PTFE for maximum system availability
-
The world's easiest proof test concept for SIL and WHG saves time and costs
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Micropilot FMR60
English version - 09/2020
Free space radar
EN 22/09/202010/08/202024/07/202012/04/201801/09/2017Language:
English
Version:
22/09/2020
File size:
2 MB
File name:
TI01302FEN_0720.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR60 HART Operating Instructions
English version - 04/2018
Free space radar
EN 12/04/201812/01/2017Language:
English
Version:
12/04/2018
File size:
3.5 MB
File name:
BA01618FEN_0218.pdf
-
-
-
Technical Information (TI)
Micropilot FMR60
Free space radar
EN 22/09/202010/08/202024/07/202012/04/201801/09/2017Language:
English
Version:
22/09/2020
File size:
2 MB
File name:
TI01302FEN_0720.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR60 HART Operating Instructions
Free space radar
EN 12/04/201812/01/2017Language:
English
Version:
12/04/2018
File size:
3.5 MB
File name:
BA01618FEN_0218.pdf
-
-
-
Device Parameter (GP)
Micropilot FMR6x HART Description of Device Parameters
Free-space radar
EN 12/01/2017Language:
English
Version:
12/01/2017
File size:
3.1 MB
File name:
GP01101FEN_0117.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR60 HART Brief Operating Instructions
Free space radar
EN 12/04/201808/02/201723/01/2017Language:
English
Version:
12/04/2018
File size:
1.6 MB
File name:
KA01251FEN_0318.pdf
-
-
-
Installation Instructions (EA)
Set housing security clamp Installation Instructions
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass
200, Prosonic Flow 200, Prowirl 200,EN 31/08/201707/10/201305/01/2012Language:
English
Version:
31/08/2017
File size:
279.5 KB
File name:
EA00038FA2_1717.pdf
-
-
-
Installation Instructions (EA)
Replacing the display module Installation Instructions
Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150,
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis
play FHX50EN 01/09/201701/02/201724/11/201528/11/201306/04/2012Language:
English
Version:
01/09/2017
File size:
562.2 KB
File name:
EA00102DA2_1817.pdf
-
-
-
Installation Instructions (EA)
M12 connector, IP66/68 NEMA4X/6P, ProToF Installation Instructions
Levelflex FMP5x
Micropilot FMR5x, FMR6xEN 01/10/2019Language:
English
Version:
01/10/2019
File size:
349 KB
File name:
EA01289FEN_0119.pdf
-
-
-
Installation Instructions (EA)
Antenna assembly Installation Instructions
Micropilot FMR60, FMR62, FMR67
EN 30/09/2017Language:
English
Version:
30/09/2017
File size:
657.2 KB
File name:
EA01224FA2_0117.pdf
-
-
-
Installation Instructions (EA)
Main electronics module Installation Instructions
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x
EN 31/08/201714/04/201408/01/2013Language:
English
Version:
31/08/2017
File size:
281.5 KB
File name:
EA00041FA2_1617.pdf
-
-
-
Installation Instructions (EA)
Cover Installation Instructions
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass
200, Prosonic Flow 200, Prowirl 200, Remote display FHX50EN 28/06/201828/02/201718/11/201524/02/201502/10/2013Language:
English
Version:
28/06/2018
File size:
517.9 KB
File name:
EA00035FA2_2018.pdf
-