
Specs at a glance
-
Accuracy
+/-1 mm (0.04 in)
-
Process temperature
-40 °C … +200 °C (-40 °F … +392 °F)
-
Process pressure / max. overpressure limit
Vacuum...25 bar (363 psi)
-
Max. measurement distance
80 m (262 ft)
-
Main wetted parts
PEEK or PTFE
Field of application
Micropilot FMR63B is part of the new generation of 80 GHz radar sensors. Thanks to its complete hygienic design it is suitable for continuous non-contact level measurement in hygienic applications. Wizards guide users through commissioning, proof tests and verification of the devices and thus guarantee a simple operation. Heartbeat Technology offers verification and monitoring functions to identify anomalies or checking the measurement accuracy.
The Micropilot FMR63B is for free space applications up to 80m and offers high beam focusing for vessels with many internal fittings.
Process connections: M24 adapters and hygienic process connections
Temperature: –40 to +200 °C (-40 to 392° F)
Pressure: –1 to +25 bar (-14.5 to +362.6 psi)
Maximum measuring range: 80 m (164 ft)
Accuracy: ±1 mm (0.04 in)
W-band: 80 GHz
EHEDG, 3-A, ASME BPE, International explosion protection certificates, 5- or 10-point linearity protocol
Benefits
Fulfils highest compliance requirements of the industry
Easy handling through intuitive operation and wizards, for commissioning and verification
Increased productivity thanks to process monitoring, verification also of the radar´s accuracy and diagnostics in the running process with Heartbeat Technology
Simple Display of device status – A change in the backlighting from green to red highlights errors immediately
Simple device integration into asset management systems through digital communication
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Micropilot FMR63B HART
English version - 01/2025
Free-space radar
EN 10/01/202513/11/202320/02/202301/06/2022Language:
English
Version:
10/01/2025
File size:
1.7 MB
File name:
TI01685FEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR63B
English version - 04/2025
Free-space radar HART
EN 17/04/202510/01/202513/11/202320/02/202301/08/2022Language:
English
Version:
17/04/2025
File size:
2.2 MB
File name:
BA02249FEN_0725-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR63B PROFIBUS PA
Free-space radar
EN 10/01/202513/11/202301/09/2023Language:
English
Version:
10/01/2025
File size:
1.7 MB
File name:
TI01695FEN_0424-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR63B HART
Free-space radar
EN 10/01/202513/11/202320/02/202301/06/2022Language:
English
Version:
10/01/2025
File size:
1.7 MB
File name:
TI01685FEN_0724-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot FMR63B PROFINET over Ethernet-APL
Free-space radar
EN 10/01/202513/11/202322/04/2023Language:
English
Version:
10/01/2025
File size:
2.2 MB
File name:
TI01700FEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR63B PROFINET over Ethernet-APL
Free-space radar
EN 13/01/202513/11/202322/04/2023Language:
English
Version:
13/01/2025
File size:
3.1 MB
File name:
BA02268FEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR63B
Free-space radar
HARTEN 17/04/202510/01/202513/11/202320/02/202301/08/2022Language:
English
Version:
17/04/2025
File size:
2.2 MB
File name:
BA02249FEN_0725-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR63B PROFIBUS PA
Free-space radar
EN 10/01/202513/11/202301/09/2023Language:
English
Version:
10/01/2025
File size:
2.1 MB
File name:
BA02263FEN_0324-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B - FMR67B
Free-space radar
PROFINET over Ethernet-APLEN 31/10/2024Language:
English
Version:
31/10/2024
File size:
1.3 MB
File name:
GP01224FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B, FMR62B, FMR63B, FMR66B, FMR67B; Operating tool
Free-space radar
HARTEN 17/04/202512/01/2023Language:
English
Version:
17/04/2025
File size:
1.3 MB
File name:
GP01202FEN_0225-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR60B, FMR62B, FMR63B, FMR66B, FMR67B
Free-space radar
PROFIBUS PAEN 18/12/2024Language:
English
Version:
18/12/2024
File size:
1.2 MB
File name:
GP01241FEN_0124-00.pdf
-