Dieses Produkt ist nicht mehr erhältlich.
Bitte sehen Sie sich die neue Generation unter "Vorgänger/Nachfolger" an, oder wenden Sie sich an Ihre lokale Endress+Hauser Niederlassung.
It interfaces to standard transmitter
signal levels such as 4-20mA, 1-5V
or 0-10V. Each channel is fused and is
configurable for loop powered or self
powered operation. ANSI/IEEE C.62.41
rated surge protection.
A number of software functions are
available for use with the N8205V. The
input signal can be filtered using a
software filtering algorithm. Additional
functions include analog totalization,
trending, alarms and rate of change
calculations.
Each Model N8205V occupies 2 of 4
expansion slots of the RTU N8130V.