Specs at a glance
-
Process temperature
-50°C ... 400°C
(-58°F ... 752°F) -
Process pressure / max. overpressure limit
Vacuum ... 10 bar
(Vacuum ... 145 psi)
Field of application
Solicap FTI77 is a partly insulated sword/rope probe for point level detection of fine-grained to coarse-grained bulk solids. It offers maximum reliability due to its active build-up compensation and is suited for a wide range of applications thanks to numerous certificates and approvals. Due to its robust construction, it can also be used in applications with very high lateral loads (up to 800Nm, sword version), high temperatures and abrasive media.
For applications with very high lateral loads (up to 800Nm for sword version) and in applications with abrasive media.
Process connections: Flanges and threads
Measurement range: 200 to 20,000mm (20 to 787")
Temperature: -50 to +400°C (-58 to +752°F)
Pressure: -1 to +10bar (-14.5 to +145psi)
International explosion protection certificates, SIL
Benefits
Highest safety and reliability due to extremely robust design for harsh process conditions
Cost savings thanks to easy and fast commissioning as calibration is performed at the press of a button
Cost-effective, reliable and universal application thanks to wide range of certificates and approvals
Two-stage overvoltage protection against static discharges from the silo
Active build-up compensation for bulk solids with caking tendency
Use in safety systems requiring functional safety to SIL2/SIL3
Reduction in storage costs thanks to easy-to-shorten sword model and rope model
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Solicap S - FTI77 Technische Information
English version - 03/2010
Robust point level switch for applications with bulk solids and very high temperatures
EN 05/03/201027/04/200914/04/2009Language:
English
Version:
05/03/2010
File size:
2.2 MB
File name:
TI433FEN_0110.pdf
-
-
-
Operating Instruction (BA)
Solicap S FTI77 Operating Instruction
English version - 10/2015
Capacitive point level switch
EN 28/10/201505/03/201027/04/200914/04/2009Language:
English
Version:
28/10/2015
File size:
2.4 MB
File name:
BA00381FEN_13.15.pdf
-
-
-
Technical Information (TI)
TI Solicap S FTI77
Capacitance
EN 05/09/202425/09/2023Language:
English
Version:
05/09/2024
File size:
1.5 MB
File name:
TI01561FEN_0224-00.pdf
-
-
-
Technical Information (TI)
Solicap S - FTI77 Technische Information
Robust point level switch for applications with bulk solids and very
high temperaturesEN 05/03/201027/04/200914/04/2009Language:
English
Version:
05/03/2010
File size:
2.2 MB
File name:
TI433FEN_0110.pdf
-
-
-
Operating Instruction (BA)
Solicap S FTI77 Operating Instruction
Capacitive point level switch
EN 28/10/201505/03/201027/04/200914/04/2009Language:
English
Version:
28/10/2015
File size:
2.4 MB
File name:
BA00381FEN_13.15.pdf
-
-
-
Operating Instruction (BA)
BA Solicap S FTI77
Capacitance
EN 05/09/202425/09/2023Language:
English
Version:
05/09/2024
File size:
2.9 MB
File name:
BA02078FEN_0224-00.pdf
-
-
-
Short Instruction (KA)
Solicap S FTI77
Capacitance point level switch
EN 01/09/2021Language:
English
Version:
01/09/2021
File size:
1 MB
File name:
KA01490FEN_0120.pdf
-
-
-
Short Instruction (KA)
Exchange of probe weights for Solicap M FTI56 (FTC53) and Solicap S FTI77
Exchange of probe weights for Solicap M FTI56 (FTC53) and Solicap S
FTI77EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
136.9 KB
File name:
KA00658FA2_0510.pdf
-
-
-
Installation Instructions (EA)
Electronic insert FEI5x Installation Instruction
Liquicap M, Solicap M/S
EN 05/04/2013Language:
English
Version:
05/04/2013
File size:
643.1 KB
File name:
EA01077FA2_0113.pdf
-
-
-
Ex Safety Instruction (XA)
Solicap S FTI77
ATEX:
II 1 D Ex ia IIIC T80°C T<sub>200</sub> 130°C Da
II 1/2 D Ex ia IIIC T80°C T<sub>200</sub> 130°C Da/Db
II 1/2 D Ex ia/tb IIIC T90°C Da/Db
IECEx:
Ex ia IIIC T80°C T<sub>200</sub> 130°C Da
Ex ia IIIC T80°C T<sub>200</sub> 130°C Da/Db
Ex ia/tb IIIC T90°C Da/DbEN 15/02/202115/04/201601/04/201501/01/201001/03/2009Language:
English
Version:
15/02/2021
File size:
442.2 KB
File name:
XA00486FEN_1520.pdf
-
-
-
Ex Safety Instruction (XA)
Solicap S FTI77
Ex ia IIIC T80°C T<sub>500</sub>130°C Da
Ex ia/tb IIIC T90°C Da/Db
Ех ia/tc IIIC T90°C Da/DcEN 04/07/202211/04/202213/06/2018Language:
English
Version:
04/07/2022
File size:
439.3 KB
File name:
XA01654FEN_0322-00.pdf
-
-
-
Ex Safety Instruction (XA)
Solicap S FTI77
II 1 D Ex ia IIIC T80°C T<sub>200</sub> 130°C Da
II 1/2 D Ex ia IIIC T80°C T<sub>200</sub> 130°C Da/Db
II 1/2 D Ex ia/tb IIIC T90°C Da/DbLanguage:
English
Version:
05/07/2021
File size:
439.3 KB
File name:
XA02556FEN_0121-00.pdf
-