©Endress+Hauser
©Endress+Hauser
Field of application
The Nivotester FTC325 is a point level switch with intrinsically safe signal circuit for connection to a capacitance sensor. It has a compact housing for easy series mounting on a standard DIN rail in the cabinet.
For point level detection in tanks containing liquids and silos containing bulk solids. Also for capacitance level probes, which may be applied in hazardous areas of category ATEX II (1) GD. Overfill prevention for tanks containing flammable or non-flammable fluids hazardous to water and dry running protection for pumps.
Two-point control (Δs with 3-WIRE)
Ambient temperature: -20 to +50°C (-4 to +122°F)
International explosion protection certificates, overfill prevention WHG
Benefits
Highest safety due to intrinsically safe signal circuit EEx ia IIC
Calibration using operating keys
High functional safety thanks to: FailSafe pulse-frequency modulation (PFM) or 3-wire technology, checkable relay function
Compact housing for easy series mounting on a standard DIN rail in the cabinet
Pluggable terminal blocks make wiring easy
Point level and alarm relay
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
Transmitter with intrinsically safe signal Calibrating using operating keys adjustable operating delay 2-wire PFM 3-wire Rail mounting: Wide: 45mm (PFM )Wide: 22,5 mm With adjustable hysteresis
Specialities
Min / Max - changeover Test/correction key (PFM)
Supply / Communication
85V ... 253V AC 20V ... 60V DC
Ambient temperature
Serial montage -20 °C ... 50 °C (-4 °F ... 122 °F)
Certificates / Approvals
ATEX, IEC Ex, FM, CSA, TIIS
Characteristic / Application
Transmitter with intrinsically safe signal Calibrating using operating keys adjustable operating delay 2-wire PFM 3-wire Rail mounting: Wide: 45mm (PFM )Wide: 22,5 mm With adjustable hysteresis
Specialities
Min / Max - changeover Test/correction key (PFM)
Supply / Communication
85V ... 253V AC 20V ... 60V DC
Ambient temperature
-20 °C ... 50 °C Serial montage (-4 °F ... 122 °F)
Certificates / Approvals
ATEX, IEC Ex, FM, CSA, TIIS
Most downloaded
Nivotester FTC 325 3-WIRE
Operating Instructions
English version - 08/2018
Point level switch with intrinsically safe signal circuit for connection
to capacitance
sensors
EN
CS DE ES FR IT JA NL PL RU
14/08/2018
01/06/2010
19/12/2003
Language:
English
Version:
14/08/2018
File size:
1 MB
File name:
KA00222FA6_1318.pdf
Nivotester FTC325
English version - 02/2020
Capacitance
EN
DE ES FR IT JA PL PT RU
06/02/2020
14/08/2018
04/04/2013
01/06/2010
01/02/2004
Language:
English
Version:
06/02/2020
File size:
592.5 KB
File name:
TI00380FEN_1520.pdf
29 documents
EN
German Spanish French Italian Japanese Polish Portuguese Russian
06/02/2020
14/08/2018
04/04/2013
01/06/2010
01/02/2004
Language:
English
Version:
06/02/2020
File size:
592.5 KB
File name:
TI00380FEN_1520.pdf
KA Nivotester FTC325, 3-wire
Capacitance Evaluation unit for capacitance point level measurement
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
15/03/2024
Language:
English
Version:
15/03/2024
File size:
368.8 KB
File name:
KA01703FEN_0124-00.pdf
Nivotester FTC 325 3-WIRE
Operating Instructions
Point level switch with intrinsically safe signal circuit for connection to capacitance sensors
EN
Czech German Spanish French Italian Japanese Dutch Polish Russian
14/08/2018
01/06/2010
19/12/2003
Language:
English
Version:
14/08/2018
File size:
1 MB
File name:
KA00222FA6_1318.pdf
KA Nivotester FTC325, PFM
Capacitance Evaluation unit for capacitance point level detection
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
15/03/2024
Language:
English
Version:
15/03/2024
File size:
370.1 KB
File name:
KA01704FEN_0124-00.pdf
Nivotester FTC325 PFM
Operating Instructions
Point level switch with intrinsically safe signal circuit for connection to capacitance sensors
EN
Czech German Spanish French Italian Japanese Dutch Russian
13/08/2018
23/06/2010
01/06/2010
29/07/2004
Language:
English
Version:
13/08/2018
File size:
961.9 KB
File name:
KA00221FA6_1318.pdf
EN
Chinese
31/01/2023
16/11/2020
Language:
English
Version:
31/01/2023
File size:
504.5 KB
File name:
XA02240FEN_0222-00.pdf
II (1) G [Ex ia Ga] IIC II (1) D [Ex ia Da] IIIC
Language:
English
Version:
12/07/2021
File size:
409.8 KB
File name:
XA02589FEN_0121-00.pdf
[Ex ia Ga] IIC [Ex ia Da] IIIC
Language:
English
Version:
15/02/2021
File size:
406.8 KB
File name:
XA02371FEN_0121.pdf
ATEX: II (1) G [Ex ia Ga] IIC II (1) D [Ex ia Da] IIIC IECEx: [Ex ia Ga] IIC [Ex ia Da] IIIC
EN
German French
20/07/2020
13/04/2016
01/09/2011
01/07/2003
Language:
English
Version:
20/07/2020
File size:
1.1 MB
File name:
XA00195FEN_1520.pdf
Nivotester FTC325
EAC:
[Ex ia Ga] IIC
[Ex ia Ga] IIB
Safety Instructions
Capacitive Level Measurement
Language:
English
Version:
30/09/2017
File size:
133.3 KB
File name:
XA01679FEN_0117.pdf
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all