©Endress+Hauser
©Endress+Hauser
Field of application
Nivotester FTL325N is a switching unit for point level detection in liquid tanks, also in hazardous explosion areas. Also suitable for overfill prevention in tanks with combustible or non-combustible liquids harmful to water. Two-point control and point level detection. The perfect fit for applications in safety related systems with requirements for functional safety up to SIL2 in accordance to IEC 61508 /IEC 61511 using Liquiphant with electronic insert FEL56 or FEL58.
Switching unit with NAMUR input for rail mounting or single installation.
Ambient temperature: -20 to +50°C (-4 to +122°F)
International explosion protection certificates, overfill prevention WHG, marine approvals
Benefits
Nivotester FTL325N for connecting one, two or three measuring cells (1-, 2- or 3-channel devices)
Intrinsically safe signal circuits Ex ia for use of measuring sensor in explosion hazardous areas
Functional safety up to SIL2 through line monitoring
DIN Rail housing for simple series installation on standard rails in switch cabinet
Simple wiring using pluggable terminal blocks
NAMUR interface to EN 50227 (DIN 19234; NAMUR) or IEC 60947-5-6 to connect NAMUR sensors or electronic inserts
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Time saved, safety increased
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant.
Read the full story
Fit for purpose instrumentation for CNG compressors
The Egyptian government is working to replace liquid fuels with natural gas. To achieve this they targeted increasing the number of CNG stations in their country from 306 to 1000 by the end of 2021.
Read the full story
Characteristic / Application
Switching unit NAMUR technology for rail mounting SIL2, according 61511 Intrinsically safe
Ambient temperature
Single installation: -20 °C ... 60 °C (-4 °F ... 140 °F) Rail mounting: -20 °C ... 50 °C (-4 °F ... 122 °F)
Communication
1 Channel: 1 level SPDT + 1 alarm SPST 3 Channel: 3 level SPDT + 1 alarm SPST
Certificates / Approvals
ATEX, FM, CSA, IEC Ex, INMETRO, NEPSI, EAC
Safety approvals
Overfill prevention WHG SIL
Characteristic / Application
Switching unit NAMUR technology for rail mounting SIL2, according 61511 Intrinsically safe
Ambient temperature
Single installation: -20 °C ... 60 °C (-4 °F ... 140 °F) Rail mounting: -20 °C ... 50 °C (-4 °F ... 122 °F)
Communication
1 Channel: 1 level SPDT + 1 alarm SPST 3 Channel: 3 level SPDT + 1 alarm SPST
Certificates / Approvals
ATEX, FM, CSA, IEC Ex, INMETRO NEPSI
Safety approvals
Overfill prevention WHG SIL
Most downloaded
Nivotester FTL325N
English version - 09/2020
Vibronic
EN
DE ES FR IT JA PL PT RU ZH
29/09/2020
28/06/2019
24/09/2015
01/03/2003
Language:
English
Version:
29/09/2020
File size:
565.3 KB
File name:
TI00353FEN_1520.pdf
Nivotester FTL325N, 3-channel
English version - 09/2020
Vibronic
Level detector with NAMUR input for connecting any NAMUR sensor
EN
DE ES FR IT JA PT RU ZH
29/09/2020
28/06/2019
Language:
English
Version:
29/09/2020
File size:
1.2 MB
File name:
BA01973FEN_0220.pdf
55 documents
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
29/09/2020
28/06/2019
24/09/2015
01/03/2003
Language:
English
Version:
29/09/2020
File size:
565.3 KB
File name:
TI00353FEN_1520.pdf
Nivotester FTL325N, 3-channel
Vibronic Level detector with NAMUR input for connecting any NAMUR sensor
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
29/09/2020
28/06/2019
Language:
English
Version:
29/09/2020
File size:
1.2 MB
File name:
BA01973FEN_0220.pdf
Nivotester FTL325N, single-channel
Operating Instructions
Nivotester FTL325N; level detector, single-channel with NAMUR input For connecting any NAMUR sensor
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
28/06/2019
Language:
English
Version:
28/06/2019
File size:
622.5 KB
File name:
BA01972FEN_0119.pdf
Operating Instructions
Nivotester FTL325N
1-channel, Level detector with NAMUR input
EN
Bulgarian Czech German Spanish French Italian Japanese Dutch Polish Russian
16/09/2015
01/02/2001
Language:
English
Version:
16/09/2015
File size:
341.1 KB
File name:
KA00170FA6_1315.pdf
Nivotester FTL325N
Operating Instructions
"3-channel; Level detector with NAMUR input"
EN
Czech German Spanish French Italian Japanese Dutch Russian
16/09/2015
07/07/2004
Language:
English
Version:
16/09/2015
File size:
759.9 KB
File name:
KA00171FA6_1315.pdf
Nivotester FTL325N, single-channel
Brief Operating Instructions
Nivotester FTL325N; level detector, single-channel with NAMUR input For connecting any NAMUR sensor
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
28/06/2019
Language:
English
Version:
28/06/2019
File size:
543.2 KB
File name:
KA01433FEN_0119.pdf
Nivotester FTL325N, 3-channel
Vibronic Level detector with NAMUR input for connecting any NAMUR sensor
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
29/09/2020
28/06/2019
Language:
English
Version:
29/09/2020
File size:
870.7 KB
File name:
KA01434FEN_0220.pdf
II 3 (1) G Ex ec nC [ia Ga] IIC Gc
Language:
English
Version:
01/03/2022
File size:
411.4 KB
File name:
XA02829FEN_0122-00.pdf
2Ex ec nC [ia Ga] IIC T4 Gc X
Language:
English
Version:
15/08/2022
File size:
414.8 KB
File name:
XA02907FEN_0122-00.pdf
[Ex ia Ga] IIC [Ex ia Da] IIIC
EN
Chinese
27/05/2022
23/03/2020
21/08/2017
20/11/2012
01/12/2006
Language:
English
Version:
27/05/2022
File size:
758.4 KB
File name:
XA00397FEN_1622-00.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
No spare parts available.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all