
Specs at a glance
-
Process temperature
-50°C ... 180°C
(-58°F ... 356°F) -
Process pressure / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 362 psi)
Field of application
Solicap FTI55 is a fully/partly insulated and robust rod probe for point level detection of fine-grained to coarse-grained bulk solids. It offers maximum reliability due to its active build-up compensation and is suited for a wide range of applications thanks to numerous certificates and approvals. Due to its robust construction, it can also be used to provide accurate measurements in applications with very high lateral loads up to 300Nm.
For applications with very high lateral loads up to 300Nm. Fieldgate and Solicap represent a solution for material provisioning and logistical optimization (inventory control)
Process connections: Flanges and threads
Measurement range: 200 to 4,000mm (4 to 157")
Temperature: -50 to +180°C (-58 to +356°F)
Pressure: -1 to +25bar (-14.5 to +363psi)
International explosion protection certificates, SIL
Benefits
Highest safety and reliability due to robust design for demanding process conditions
Cost savings thanks to easy and fast commissioning as calibration is performed at the press of a button
Universal application thanks to wide range of certificates and approvals
Two-stage overvoltage protection against static discharges from the silo
Active build-up compensation for bulk solids with caking tendency (under development)
Increased safety due to permanent automatic monitoring of electronics
Reduction in storage costs thanks to easy-to-shorten rod model (for partial insulation) and rope model (for partial and full insulation)
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Solicap M FTI55, FTI56 Technical Information
English version - 10/2015
Point level switch for bulk solids
EN 26/10/201505/03/201014/11/200826/08/2006Language:
English
Version:
26/10/2015
File size:
1.4 MB
File name:
TI00418FEN_1315.pdf
-
-
-
Operating Instruction (BA)
Solicap M FTI55, FTI56 Operating Manual
English version - 10/2015
Capacitive point level switch
EN 26/10/201505/03/201014/11/200826/09/2006Language:
English
Version:
26/10/2015
File size:
1.9 MB
File name:
BA00300FEN_13.15.pdf
-
-
-
Technical Information (TI)
TI Solicap M FTI55
Capacitance
EN 05/09/202425/09/2023Language:
English
Version:
05/09/2024
File size:
1.1 MB
File name:
TI01556FEN_0224-00.pdf
-
-
-
Technical Information (TI)
Solicap M FTI55, FTI56 Technical Information
Point level switch for bulk solids
EN 26/10/201505/03/201014/11/200826/08/2006Language:
English
Version:
26/10/2015
File size:
1.4 MB
File name:
TI00418FEN_1315.pdf
-
-
-
Operating Instruction (BA)
BA Solicap M FTI55
Capacitance
EN 05/09/202425/09/2023Language:
English
Version:
05/09/2024
File size:
2.5 MB
File name:
BA02033FEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
Solicap M FTI55, FTI56 Operating Manual
Capacitive point level switch
EN 26/10/201505/03/201014/11/200826/09/2006Language:
English
Version:
26/10/2015
File size:
1.9 MB
File name:
BA00300FEN_13.15.pdf
-
-
-
Short Instruction (KA)
Solicap M FTI55
Capacitance point level switch
EN 01/09/2021Language:
English
Version:
01/09/2021
File size:
700.2 KB
File name:
KA01485FEN_0120.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 terminal compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 24/02/202215/08/201409/08/2012Language:
English
Version:
24/02/2022
File size:
119 KB
File name:
EA01050FA2_0322.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 electronic compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201409/08/2012Language:
English
Version:
11/08/2014
File size:
164.3 KB
File name:
EA01048FA2_0214.pdf
-
-
-
Installation Instructions (EA)
Cover for housing F13 Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201409/08/2012Language:
English
Version:
11/08/2014
File size:
134.4 KB
File name:
EA01046FA2_0214.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 electronic compartment with sight glas Installation instruction
Liquicap M, Solicap M, Liquphant M/S/FailSafe, Soliphant M
EN 09/08/2012Language:
English
Version:
09/08/2012
File size:
158.7 KB
File name:
EA01049FA2_01.12.pdf
-
-
-
Installation Instructions (EA)
Cover for housing F27 Installation instruction
Liquihant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201416/01/201409/08/2012Language:
English
Version:
11/08/2014
File size:
136.4 KB
File name:
EA01047FA2_0314.pdf
-