Specs at a glance
-
Process temperature
-80 °C ... +200 °C
(-112 °F ... +392 °F) -
Process pressure / max. overpressure limit
Vacuum ... 100 bar
(Vacuum ... 1450 psi)
Field of application
Liquicap FTI52 is a rope probe for point level detection of liquids that are highly viscous and tend to form build-up. Also used for detection of interface and foam of conductive liquids. Due to its active build-up compensation FTI52 offers maximum reliability and is suited for a wide range of applications thanks to international certificates. The parts in contact with the process are made of corrosion-resistant and FDA-listed materials - this guarantees a high safety standard.
For liquids that tend to form build-up. Interface detection of different liquids. Two-point control (pump control) with just one process connection. Foam detection of conductive liquids.
Process connections: Flanges, threads, special hygienic process connections
Temperature: -80 to +200°C (-112 to +392°F)
Pressure: Vacuum to +100bar (vacuum to +1,450psi)
Sensor length: 12m (39ft)
International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates, marine approval
Benefits
Cost savings thanks to easy and fast commissioning as calibration takes place at the press of a button
Reliable and safe measurement due to active build-up compensation
Reliable and universal application thanks to wide range of certificates and approvals
Short reaction time
Material in contact with the process made of corrosion-resistant and FDA-listed materials
Two-stage overvoltage protection
No need for recalibration after replacing electronics
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Technical Information Liquicap M FTI51, FTI52
English version - 06/2017
Capacitance Point level switch for liquids
EN 22/06/201712/01/201105/03/201006/11/200821/09/2007Language:
English
Version:
22/06/2017
File size:
1.8 MB
File name:
TI00417FEN_1417.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Liquicap M FTI51, FTI52
English version - 06/2017
Capacitance point level switch
EN 22/06/201712/01/201105/03/201005/10/200824/08/2006Language:
English
Version:
22/06/2017
File size:
1.7 MB
File name:
BA00299FEN_1417.pdf
-
-
-
Technical Information (TI)
TI Liquicap M FTI52
Capacitance
EN 05/09/202425/09/2023Language:
English
Version:
05/09/2024
File size:
1.5 MB
File name:
TI01542FEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Technical Information Liquicap M FTI51, FTI52
Capacitance
Point level switch for liquidsEN 22/06/201712/01/201105/03/201006/11/200821/09/2007Language:
English
Version:
22/06/2017
File size:
1.8 MB
File name:
TI00417FEN_1417.pdf
-
-
-
Operating Instruction (BA)
BA Liquicap M FTI52
Capacitance
EN 05/09/202425/09/2023Language:
English
Version:
05/09/2024
File size:
2.5 MB
File name:
BA02032FEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Liquicap M FTI51, FTI52
Capacitance point level switch
EN 22/06/201712/01/201105/03/201005/10/200824/08/2006Language:
English
Version:
22/06/2017
File size:
1.7 MB
File name:
BA00299FEN_1417.pdf
-
-
-
Short Instruction (KA)
Liquicap M FTI52
Capacitance point level switch
EN 01/09/2021Language:
English
Version:
01/09/2021
File size:
860.7 KB
File name:
KA01477FEN_0120.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 terminal compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 24/02/202215/08/201409/08/2012Language:
English
Version:
24/02/2022
File size:
119 KB
File name:
EA01050FA2_0322.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 electronic compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201409/08/2012Language:
English
Version:
11/08/2014
File size:
164.3 KB
File name:
EA01048FA2_0214.pdf
-
-
-
Installation Instructions (EA)
Cover for housing F13 Installation instruction
Liquiphant M/S, SoliphantM, Liquicap M, Solicap M/S
EN 11/08/201409/08/2012Language:
English
Version:
11/08/2014
File size:
134.4 KB
File name:
EA01046FA2_0214.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 electronic compartment with sight glas Installation instruction
Liquicap M, Solicap M, Liquphant M/S/FailSafe, Soliphant M
EN 09/08/2012Language:
English
Version:
09/08/2012
File size:
158.7 KB
File name:
EA01049FA2_01.12.pdf
-