
Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec -
Measuring range
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
-
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F)
Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F)
Liner material PTFE: –40 to +130 °C (–40 to +266 °F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Liner: PFA; PTFE
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum;
Titanium; Duplex 1.4462 (UNS S31803)
Field of application
Promag P is dedicated to chemical and process applications with corrosive liquids and highest medium temperatures. With its innovative remote transmitter Promag P 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables compliance and process safety at all times.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to chemical and process applications with corrosive liquids and high medium temperatures
Device properties
Nominal diameter: max. DN 600 (24")
All common Ex approvals
Liner made of PTFE or PFA
Remote version with up to 4 I/Os
Backlit display with touch control and WLAN access
Standard cable between sensor and transmitter
Benefits
Diverse applications – wide variety of wetted materials
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline Promag P 500
English version - 08/2022
Electromagnetic flowmeter
EN 01/08/202214/08/202016/09/201915/07/201901/11/2018Language:
English
Version:
01/08/2022
File size:
11.3 MB
File name:
TI01226DEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 500
English version - 08/2022
Electromagnetic flowmeter HART
EN 01/08/202214/08/202001/09/201915/12/201702/10/2017Language:
English
Version:
01/08/2022
File size:
9.6 MB
File name:
BA01399DEN_0622-00.pdf
-
-
-
Technical Information (TI)
Proline Promag P 500
Electromagnetic flowmeter
EN 01/08/202214/08/202016/09/201915/07/201901/11/2018Language:
English
Version:
01/08/2022
File size:
11.3 MB
File name:
TI01226DEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 500 EtherNet/IP
Electromagnetic flowmeter
EN 14/08/202015/12/201702/10/2017Language:
English
Version:
14/08/2020
File size:
9.7 MB
File name:
BA01721DEN_0320.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 500 PROFIBUS DP
Electromagnetic flowmeter
EN 14/08/202001/06/2018Language:
English
Version:
14/08/2020
File size:
8.3 MB
File name:
BA01867DEN_0220.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 500 PROFIBUS PA
Electromagnetic flowmeter
EN 14/08/202001/11/201815/12/201701/08/2016Language:
English
Version:
14/08/2020
File size:
8.3 MB
File name:
BA01405DEN_0420.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 500 PROFINET
Electromagnetic flowmeter
EN 14/08/202016/09/201915/07/201915/12/201702/10/2017Language:
English
Version:
14/08/2020
File size:
11.7 MB
File name:
BA01724DEN_0520.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 500
Electromagnetic flowmeter
HARTEN 01/08/202214/08/202001/09/201915/12/201702/10/2017Language:
English
Version:
01/08/2022
File size:
9.6 MB
File name:
BA01399DEN_0622-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 500
Electromagnetic flowmeter
Modbus RS485EN 01/08/202214/08/202001/09/201915/12/201702/10/2017Language:
English
Version:
01/08/2022
File size:
9 MB
File name:
BA01402DEN_0622-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 500 FOUNDATION Fieldbus
Electromagnetic flowmeter
EN 14/08/202015/12/201701/11/2016Language:
English
Version:
14/08/2020
File size:
8.3 MB
File name:
BA01480DEN_0320.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag P 500
Electromagnetic flowmeter
PROFINET with Ethernet-APLEN 10/01/2024Language:
English
Version:
10/01/2024
File size:
9.3 MB
File name:
BA02102DEN_0122-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 500
Electromagnetic flowmeter
HARTEN 01/08/202201/09/201902/10/201702/08/2016Language:
English
Version:
01/08/2022
File size:
2.5 MB
File name:
GP01054DEN_0422-00.pdf
-