©Endress+Hauser
Successor
High-temperature flowmeter for process applications with a compact, easily accessible transmitter
Read more
High-temperature flowmeter for process applications as remote version with up to 4 I/Os
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
The flowmeter for highest medium temperatures with a transmitter for custody transfer. Dedicated for chemical and process applications with corrosive liquids and high medium temperatures.
Sensor features
Versatile applications – wide variety of wetted materials. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). All common Ex approvals.
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. Transmitter certified to MI‐001. Device in compact or remote version.
Medium temperature range
-40...+150°C (-40...+302°F)
Ambient temperature range
-20...+60°C -40...+60°C (optional)
Degree of protection
IP 67 (NEMA 4x) IP 68 (Nema 6P)
Display/Operation
Two line display with backlit Push button
Outputs
4...20 mA Pulse/Frequency Status
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Custody transfer approvals: MI-001, PTB
Most downloaded
Proline Promag 51P, 51W
Technical Information
English version - 07/2005
Electromagnetic Flow Measuring System for custody transfer with cold
water.
EN
DE FR RU ZH
01/07/2005
15/10/2003
Language:
English
Version:
01/07/2005
File size:
489.7 KB
File name:
TI058DEN.pdf
Proline Promag 51
HART
Operating Instructions
English version - 03/2005
Electromagnetic flow measuring system for custody transfer with cold
water. The description of the device functions are in separate
documentation.
EN
BG DE
01/03/2005
15/10/2003
01/04/2002
Language:
English
Version:
01/03/2005
File size:
4.9 MB
File name:
BA080DEN.pdf
64 documents
Proline Promag 51P, 51W
Technical Information
Electromagnetic Flow Measuring System for custody transfer with cold water.
EN
German French Russian Chinese
01/07/2005
15/10/2003
Language:
English
Version:
01/07/2005
File size:
489.7 KB
File name:
TI058DEN.pdf
Proline Promag 51
HART
Operating Instructions
Electromagnetic flow measuring system for use in legal metrological control
EN
German
30/10/2010
01/07/2009
Language:
English
Version:
30/10/2010
File size:
2.4 MB
File name:
BA00137DEN_0310.pdf
Proline Promag 51
HART
Operating Instructions
Electromagnetic flow measuring system for custody transfer with cold water. The description of the device functions are in separate documentation.
EN
Bulgarian German
01/03/2005
15/10/2003
01/04/2002
Language:
English
Version:
01/03/2005
File size:
4.9 MB
File name:
BA080DEN.pdf
Proline Promag 51
HART
Description of Device
Functions
Description of the device functions (options and inputs). Additional documentation for Operating Instructions PROline Promag 51 W/P.
EN
Czech German
01/03/2005
15/10/2003
01/04/2002
Language:
English
Version:
01/03/2005
File size:
1.8 MB
File name:
BA081DEN.pdf
Proline Promag 51
Brief Operating Instructions
Electromagnetic Flow Measuring System For Custody Transfer with Cold Water
EN
Czech German Spanish French Italian Chinese
01/07/2009
01/09/2007
Language:
English
Version:
01/07/2009
File size:
664.9 KB
File name:
KA027DEN_0709.pdf
Replacing Power supply and display
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
15/11/2018
18/11/2011
Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE ,8CM, 90, 91, 92, 93, 65, 72, 73
EN
German
15/10/2024
01/10/2018
28/06/2012
Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
Replacing amplifier board
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
15/11/2018
05/08/2014
Language:
English
Version:
15/11/2018
File size:
393.9 KB
File name:
EA00064DA2_1518.pdf
Repair kit cover remote version
Installation Instructions
Promag 10, 50, 51, 53, 55, 400, 800, Promass 80, 83, 84, CNGmass DCI, Cubemass DCI, Prosonic Flow 92 F, t-mass 65
EN
German
01/10/2018
13/11/2014
18/04/2014
Language:
English
Version:
01/10/2018
File size:
216.9 KB
File name:
EA01108DA2_0318.pdf
I/O-board, subprint, screening sheed
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
01/05/2017
18/11/2011
Language:
English
Version:
01/05/2017
File size:
350.6 KB
File name:
EA00062DA2_1517.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit P.s.b. 50/51/53 85-260VAC
Drawing number
Order code
F
50096745
Kit P.s.b. 50/51/53 85-260VAC Ex
Drawing number
Order code
F
50096746
Kit P.s.b. 50/51/53 20-55VAC 16-62VDC
Drawing number
Order code
F
50096747
Kit P.s.b. 50/51/53 20-55VAC16-62VDC Ex
Drawing number
Order code
F
50096744
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit com50/51/40/80/90 I+F/stat.in+outEx
Drawing number
Order code
C
50096759
Kit meas. amplifier PMAG 51 WEA
Drawing number
Order code
B
50106082
Kit meas. amplifier PMAG 51 EES
Drawing number
Order code
B
50106083
Kit meas. amplifier PMAG 51 SEA
Drawing number
Order code
B
50106084
Kit display mod 50/51/80/65 >=V1.06.00
Drawing number
Order code
E
50108132
Kit disp.50/51/80/90/65 Wall >=V1.06.00
Drawing number
Order code
J
50108131
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connec. board PMAG5X wall enclo.
Drawing number
Order code
19
50094015
Kit connection board D/E/L/P/S/W FS
Drawing number
Order code
A
50098018
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit S-Dat Promag 51 programmed
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
8
50094027
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
10
50094039
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
10
50094040
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
26
50094038
Repair kit cover, remote version
Drawing number
Order code
26
71247838
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 extension M20x1.5/PG13,5
Drawing number
Order code
15
50098040
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit parts housing FS Stnd/HT
Drawing number
Order code
24
50098019
Kit parts housing compact Stnd/HT
Drawing number
Order code
22
50098020
Kit housing gasket FS Stnd/HT
Drawing number
Order code
25
50098023
Kit housing gasket compact Stnd/HT
Drawing number
Order code
23
50098024
Kit Screw sealing PMAG 51
Promag, cable remote version
Transmitter Promag, mounting set
Promag L/W/P/S,E, grounding cable kit
Promag, grounding disc/protection disc
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all