%20with%20flange%20connections%20for%20process%20applications%20-%20PP01.jpg)
Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec -
Measuring range
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
-
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F)
Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F)
Liner material PTFE: –40 to +130 °C (–40 to +266 °F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Liner: PFA; PTFE
Electrodes: 1.4435 (F316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum; Titanium
Field of application
Promag P is dedicated to chemical and process applications with corrosive liquids and highest medium temperatures. With its compact transmitter Promag P 300 offers a high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables compliance and process safety at all times.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to chemical and process applications with corrosive liquids and high medium temperatures
Device properties
Nominal diameter: max. DN 600 (24")
All common Ex approvals
Liner made of PTFE or PFA
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Diverse applications – wide variety of wetted materials
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline Promag P 300
English version - 08/2022
Electromagnetic flowmeter
EN 01/08/202216/09/201915/07/201901/11/201801/06/2018Language:
English
Version:
01/08/2022
File size:
11 MB
File name:
TI01224DEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 300
English version - 08/2022
Electromagnetic flowmeter HART
EN 01/08/202201/09/201915/12/201702/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
8.5 MB
File name:
BA01393DEN_0522-00.pdf
-
-
-
Technical Information (TI)
Proline Promag P 300
Electromagnetic flowmeter
EN 01/08/202216/09/201915/07/201901/11/201801/06/2018Language:
English
Version:
01/08/2022
File size:
11 MB
File name:
TI01224DEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 300 PROFIBUS DP Operating Instructions
Electromagnetic flowmeter
EN 01/06/2018Language:
English
Version:
01/06/2018
File size:
6.9 MB
File name:
BA01853DEN_0118.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 300 PROFINET Operating Instructions
Electromagnetic flowmeter
EN 16/09/201915/07/201915/12/201702/10/2017Language:
English
Version:
16/09/2019
File size:
9.7 MB
File name:
BA01719DEN_0419.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 300 PROFIBUS PA Operating Instructions
Electromagnetic flowmeter
EN 01/11/201815/12/201701/08/2016Language:
English
Version:
01/11/2018
File size:
6.6 MB
File name:
BA01397DEN_0318.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag P 300
Electromagnetic flowmeter
PROFINET with Ethernet-APLEN 10/01/2024Language:
English
Version:
10/01/2024
File size:
7.3 MB
File name:
BA02105DEN_0122-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 300 EtherNet/IP Operating Instructions
Electromagnetic flowmeter
EN 15/12/201702/10/2017Language:
English
Version:
15/12/2017
File size:
7.7 MB
File name:
BA01717DEN_0217.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 300
Electromagnetic flowmeter
Modbus RS485EN 01/08/202201/09/201915/12/201702/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
7.6 MB
File name:
BA01395DEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 300
Electromagnetic flowmeter
HARTEN 01/08/202201/09/201915/12/201702/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
8.5 MB
File name:
BA01393DEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 300 FOUNDATION Fieldbus Operating Instructions
Electromagnetic flowmeter
EN 15/12/201701/11/2016Language:
English
Version:
15/12/2017
File size:
7 MB
File name:
BA01478DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promag 300
Electromagnetic flowmeter
Modbus RS485EN 01/08/202201/09/201902/10/201702/08/2016Language:
English
Version:
01/08/2022
File size:
2.9 MB
File name:
GP01053DEN_0422-00.pdf
-