©Endress+Hauser
Successor
The flowmeter for highest medium temperatures with an ultra-compact transmitter
Read more
The flowmeter for highest medium temperatures with genuine loop-powered technology
Read more
High-temperature flowmeter for process applications with a compact, easily accessible transmitter
Read more
High-temperature flowmeter for process applications as remote version with up to 4 I/Os
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
std_productprofile_product_usp_34675_1508941655. Fully suitable for basic applications in the chemical and process industry.
Sensor features
Cost-effective sensor – ideal solution for basic requirements. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). Ex approvals for Zone 2. Liner made of PTFE.
Transmitter features
std_productprofile_product_benefits_34681_1508942231. std_productprofile_product_benefits_34683_1508942232. std_productprofile_product_benefits_34682_1508942239. std_successorproducts_product_differentiating_tech_features_35305_1509527304. std_successorproducts_product_differentiating_tech_features_35308_1509527353. std_successorproducts_product_differentiating_tech_features_35309_1509527353.
Wetted materials
Liner: PTFE Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s) Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s)
Measuring range
4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)
Medium temperature range
–10 to +110 °C (+14 to +230 °F)
Ambient temperature range
–10 to +60 °C (+14 to +140 °F)
Sensor housing material
AlSi10Mg, coated; carbon steel with protective coating
Transmitter housing material
Powder‐coated die‐cast aluminum
Degree of protection
Compact version: IP67, type 4X enclosure Sensor remote version (standard): IP67, type 4X enclosure Sensor remote version (option): IP68, type 6P enclosure Transmitter remote version: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency output (passive) Switch output (passive)
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
Most downloaded
Proline Promag 50E
Technical Information
English version - 10/2017
Electromagnetic flowmeter
EN
DE FR RU ZH
01/10/2017
01/04/2014
Language:
English
Version:
01/10/2017
File size:
2.2 MB
File name:
TI01161DEN_0217.pdf
Proline Promag 50
HART
Operating Instructions
English version - 11/2017
Electromagnetic flowmeter
EN
BG DE ES FR HU IT JA PL PT RU
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Language:
English
Version:
27/11/2017
File size:
7.7 MB
File name:
BA00046DEN_1717.pdf
47 documents
Proline Promag 50E
Technical Information
Electromagnetic flowmeter
EN
German French Russian Chinese
01/10/2017
01/04/2014
Language:
English
Version:
01/10/2017
File size:
2.2 MB
File name:
TI01161DEN_0217.pdf
Proline Promag 50
PROFIBUS DP/PA
Operating Instructions
Electromagnetic flowmeter
EN
German Spanish French
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Language:
English
Version:
27/11/2017
File size:
9.6 MB
File name:
BA00055DEN_1717.pdf
Proline Promag 50
HART
Operating Instructions
Electromagnetic flowmeter
EN
Bulgarian German Spanish French Hungarian Italian Japanese Polish Portuguese Russian
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Language:
English
Version:
27/11/2017
File size:
7.7 MB
File name:
BA00046DEN_1717.pdf
Proline Promag 50
Brief Operating Instructions
Electromagnetic flowmeter
EN
Bulgarian Czech German Spanish Estonian French Italian Portuguese Russian Serbian Chinese
27/11/2017
04/04/2016
09/09/2015
01/02/2015
01/04/2014
Language:
English
Version:
27/11/2017
File size:
3.5 MB
File name:
KA00026DEN_1917.pdf
I/O-board, subprint, screening sheed
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
01/05/2017
18/11/2011
Language:
English
Version:
01/05/2017
File size:
350.6 KB
File name:
EA00062DA2_1517.pdf
Replacing amplifier board
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
15/11/2018
05/08/2014
Language:
English
Version:
15/11/2018
File size:
393.9 KB
File name:
EA00064DA2_1518.pdf
Replacing Power supply and display
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
15/11/2018
18/11/2011
Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
Replacing amplifier board for harsh environment (HE)
Installation Instructions
Promag 50, 53, 55, Promass 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF
EN
German
15/11/2018
10/10/2014
05/08/2014
Language:
English
Version:
15/11/2018
File size:
379.4 KB
File name:
EA00067DA2_1518.pdf
Replacing power supply for harsh environment (HE)
Installation Instructions
Promag 50, 53, 55, Promass 40, 80, 83, 84, CNGmass DCI, Cubemass DCI, Prosonic Flow 93 P
EN
German
15/11/2018
05/05/2014
01/11/2009
15/07/2009
Language:
English
Version:
15/11/2018
File size:
367.5 KB
File name:
EA00066DA2_1418.pdf
Replacing S-DAT
Installation Instructions
Promag 23, 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, 8WF, Cubemass DCI 8CN, CNGmass DCI 8DF, t-mass 65
EN
German
01/03/2018
21/11/2011
Language:
English
Version:
01/03/2018
File size:
511.3 KB
File name:
EA00079DA2_1518.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit P.s.b. 50/51/53 85-260VAC
Drawing number
Order code
F
50096745
Kit p.s.b. 50/53 85-260VAC HE
Drawing number
Order code
F
71039466
Kit p.s.b. 50/53 85-260VAC HE
Drawing number
Order code
F
71039466
Kit P.s.b. 50/51/53 20-55VAC 16-62VDC
Drawing number
Order code
F
50096747
Kit p.s.b.50/53 20-55VAC 16-62VDC HE
Drawing number
Order code
F
71039468
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas. amplifier PMAG 50 ECC WEA
Drawing number
Order code
B
50106079
Kit meas. amplifier 50 ECC WEA HE
Drawing number
Order code
B
71039448
Kit meas. amplifier PMAG 50 ECC SEA
Drawing number
Order code
B
50106081
Kit meas. amplifier 50 ECC SEA HE
Drawing number
Order code
B
71039450
Kit meas. amplifier PMAG 50 ECC EES
Drawing number
Order code
B
50106080
Kit meas. amplifier 50 ECC EES HE
Drawing number
Order code
B
71039449
Kit meas. amplifier PMAG 50 WEA
Drawing number
Order code
B
50106073
Kit meas. amplifier 50 WEA HE
Drawing number
Order code
B
71039445
Kit meas. amplifier PMAG 50 SEA
Drawing number
Order code
B
50106075
Kit meas. amplifier 50 SEA HE
Drawing number
Order code
B
71039447
Kit meas. amplifier PMAG 50 EES
Drawing number
Order code
B
50106074
Kit meas. amplifier 50 EES HE
Drawing number
Order code
B
71039446
Kit com50/51/40/80/90 I+F/stat.in+outEx
Drawing number
Order code
C
50096759
Kit I/O 50/80 I+F status in+out HE EX
Drawing number
Order code
C
71039473
Kit commodul current/frequency out Ex
Drawing number
Order code
C
50096757
Kit I/O 50/80 current/frequ. out HE EX
Drawing number
Order code
C
71039474
Drawing number
Order code
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Drawing number
Order code
C
71066580
Kit com Pline 50/90 current out Ex
Drawing number
Order code
C
50096756
Kit I/O 50 current out HE EX
Drawing number
Order code
C
71039710
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Drawing number
Order code
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Drawing number
Order code
C
71039484
Kit display mod 50/51/80/65 >=V1.06.00
Drawing number
Order code
E
50108132
Kit disp.50/51/80/90/65 Wall >=V1.06.00
Drawing number
Order code
J
50108131
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit connec. board PMAG5X wall enclo.
Drawing number
Order code
19
50094015
Kit connec. board 50/53/55 wall encl.HE
Drawing number
Order code
19
71039496
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connection board D/E/L/P/S/W FS
Drawing number
Order code
A
50098018
Kit connection board D/E/L/P/S/W FS HE
Drawing number
Order code
A
71039497
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit S-Dat Promag 50 programmed
Drawing number
Order code
S
71003946
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
26
50094038
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit Cable gland Profibus PA
Drawing number
Order code
15
50098037
Kit 2 cable glands G1/2" Nema 6P
Drawing number
Order code
15
71029351
Kit 2 cable glands NPT1/2" Nema 6P
Drawing number
Order code
15
71029352
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit parts housing compact Stnd/HT
Drawing number
Order code
22
50098020
Kit parts housing FS Stnd/HT
Drawing number
Order code
24
50098019
Kit housing gasket FS Stnd/HT
Drawing number
Order code
25
50098023
Kit housing gasket compact Stnd/HT
Drawing number
Order code
23
50098024
Promag, cable remote version
Transmitter Promag, mounting set
Promag L/W/P/S,E, grounding cable kit
Promag, grounding disc/protection disc
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all