
Specs at a glance
-
Response time
t50 = 2.5 s
t90 = 5.4 s -
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Operating temperature range
Pt100:
-40 °C to 160 °C (-40 °F to 320 °F),
optional up to 190 °C (374 °F)
reference point for automated calibration -
Max. immersion length on request
up to 900.00 mm (35.4'')
Field of application
Our award-winning iTHERM TrustSens TM371 sanitary RTD features the world's first self-calibrating Pt100 sensor unit! The hygienic temperature transmitter with Heartbeat Technology effectively eliminates the risk of undetected non-conformities, reduces production downtime while increasing product safety and process efficiency in food, beverage and life sciences applications. The instrument complies with FDA and GMP regulations and integrates with the Netilion cloud-based Industry 4.0 ecosystem.
Designed for critical hygienic / aseptic applications in life sciences, food & beverage
RTD self-calibration in processes such as SIP, UHT, edible oil refining, industrial deep fat frying
Measuring range: -40 to 190 °C (-40 to 374 °F)
Protection class: IP65/67 or IP69
Signal output: 4 to 20 mA, HART®
Optional: Secure Bluetooth® and/or WirelessHART® (requires FieldPort SWA50)
EHEDG, ASME BPE, FDA, 3-A, 1935/2004, 2023/2006, 10/2011, CE, CRN, CSA General Purpose, Explosion protection, e.g. ATEX/IECEx
Benefits
Reduce risks and costs by implementing fully automated, traceable inline RTD sensor self-calibration; Eliminate non-conformities or undetected failures
True RTD sensor self-calibration making use of the Curie effect; Built-in, long-term stable fix point reference with complete traceability of calibration chain to ITS-90
Full instrument diagnostics, monitoring and verification with Heartbeat Technology
Automated process documentation, built-in memory for 350 calibration events; 24/7 access to printable, audit proof calibration certificates, on-site or through cloud-based system integration
Built-in 4 to 20 mA loop check function saves time and increases process safety
Highest temperature measurement precision: individual transmitter-sensor matching from factory for improved RTD accuracy
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
-
Technical Information (TI)
iTHERM TrustSens TM371
English version - 10/2022
Compact thermometer in metric style for hygienic and aseptic applications HART communication
EN 31/10/202214/02/202216/06/202114/01/202101/08/2018Language:
English
Version:
31/10/2022
File size:
1.9 MB
File name:
TI01292TEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens TM371
English version - 10/2022
Compact thermometer in metric style with self-calibration HART communication
EN 31/10/202231/03/202220/01/202121/08/201827/02/2018Language:
English
Version:
31/10/2022
File size:
4.3 MB
File name:
BA01581TEN_0622-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
iTHERM TrustSens TM371
Compact thermometer in metric style for hygienic and aseptic
applications
HART communicationEN 31/10/202214/02/202216/06/202114/01/202101/08/2018Language:
English
Version:
31/10/2022
File size:
1.9 MB
File name:
TI01292TEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens Calibration Monitoring
Memograph M RSG45 in connection with iTHERM TrustSens TM37x and the
Field Data Manager (FDM) softwareEN 15/12/202230/11/2018Language:
English
Version:
15/12/2022
File size:
2.7 MB
File name:
BA01887REN_0222-00.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens TM371
Compact thermometer in metric style with self-calibration
HART communicationEN 31/10/202231/03/202220/01/202121/08/201827/02/2018Language:
English
Version:
31/10/2022
File size:
4.3 MB
File name:
BA01581TEN_0622-00.pdf
-
-
-
Short Instruction (KA)
iTHERM TrustSens TM371
Compact thermometer with self-calibration function
HART® communicationEN 19/01/202331/03/202220/01/202123/02/201820/09/2017Language:
English
Version:
19/01/2023
File size:
1.3 MB
File name:
KA01272TEN_0523-00.pdf
-
-
-
Ex Safety Instruction (XA)
CSA Control drawing
CSA Control drawing
Language:
English
Version:
13/05/2022
File size:
326.3 KB
File name:
XA02869T09_EN.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TrustSens TM371, TM372
Compact thermometer in metric style for hygienic and aseptic
applications
HART® communication
II1/2G Ex ia IIC T6...T1 Ga/Gb
II1/2D Ех ia IIIC 85 °C…450 °C Da/DbEN 07/03/2022Language:
English
Version:
07/03/2022
File size:
409.6 KB
File name:
XA02834TEN_0122-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Language:
English
Version:
15/09/2023
File size:
800.3 KB
File name:
SD03119TEN_0123-00.pdf
-
-
-
PU (Publication)
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico.
Misura della temperatura e componenti di sistema per i settori
alimentare e
farmaceutico.
La nuova frontiera dell'igiene: un'offerta complete per applicazioni
igieniche e asetticheLanguage:
Italian
Version:
10/01/2020
File size:
11.2 MB
File name:
EH_Booklet COMPLETO.pdf
-