![Robust handheld for pH/ORP, conductivity, oxygen and temperature measurement. Robust handheld for pH/ORP, conductivity, oxygen and temperature measurement.](/__image/a/959078/k/a7125c7d67898013bfe8e9fe3bb7e9d815632a16/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/LiquilineTo%20Go%20CYM290.jpg)
Specs at a glance
-
Input
M8 contact for Memosens lowpower protocol, one channel instrument
-
Output / communication
N/a
-
Ingress protection
IP 66/67
Field of application
With Liquiline To Go CYM290 you get the information you need, where you need it. The robust multiparameter handheld enables you to control any measuring point in your plant with the identical Memosens sensors that you use in your process. This guarantees full data consistency between your measurements with results you can trust: reliable measuring values that allow you to quickly take any remedial actions necessary to keep your process running under optimal conditions.
Liquiline To Go CYM290 is a multiparameter handheld for the measurement of:
pH/ORP
Conductivity / conductivity trace
Oxygen / oxygen trace
Temperature
It suits all industries and their utilities allowing the reliable control of
Measuring loops
Grab samples (on-site as well as in the laboratory)
Process points where no online measurement is installed
Benefits
Make the right decisions for your process: the handheld's reliable measurements with 100% signal integrity help you to take the appropriate action at the right moment.
Trust your grab sample values: using the same technology for process and grab sample measurement provides you with full consistency.
Take it to any measuring point: the robust, shock-proof housing with ingress protection to IP66/67 enables fast process control even in the most challenging environments.
Simplify your daily work: hot plug & play with pre-calibrated Memosens sensors enables you to rapidly change from one parameter to another.
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
Liquiline To Go CYM290
English version - 11/2019
Portable multiparameter meter for use with analog or digital sensors.
EN 05/11/201903/07/2015Language:
English
Version:
05/11/2019
File size:
1.3 MB
File name:
BA01343CEN_71457207.pdf
-
-
-
Technical Information (TI)
Liquiline To Go CYM290 and Liquiline To Go Ex CYM291 Technical Information
English version - 04/2016
Portable device for hazardous and non-hazardous areas
EN 30/04/201627/04/201531/12/2014Language:
English
Version:
30/04/2016
File size:
952.7 KB
File name:
TI01198CEN_0316.pdf
-
-
-
Technical Information (TI)
Liquiline To Go CYM290 and Liquiline To Go Ex CYM291 Technical Information
Portable device for hazardous and non-hazardous areas
EN 30/04/201627/04/201531/12/2014Language:
English
Version:
30/04/2016
File size:
952.7 KB
File name:
TI01198CEN_0316.pdf
-
-
-
Operating Instruction (BA)
Liquiline To Go CYM290
Portable multiparameter meter for use with analog or digital sensors.
EN 05/11/201903/07/2015Language:
English
Version:
05/11/2019
File size:
1.3 MB
File name:
BA01343CEN_71457207.pdf
-
-
-
Case Study (CS)
Process automation worth its weight in gold
Memosens pH sensors improve processes at Agnico Eagle
Language:
English
Version:
01/07/2016
File size:
1.5 MB
File name:
CS01496CEN_0116_Agnico Eagle goldmine.pdf
-
-
-
Case Study (CS)
Prozessautomatisierung, die Gold wert ist
Memosens pH-Sensoren verbessernProzesse bei Agnico Eagle
Language:
German
Version:
01/07/2016
File size:
1.5 MB
File name:
CS01496CDE_0116_Agnico Eagle Goldmine.pdf
-
-
-
Case Study (CS)
L’automatisation des process vaut son pesant d’or
Memosens Les sondes de pH améliorent les process chez Agnico Eagle
Language:
French
Version:
01/07/2016
File size:
673.1 KB
File name:
CS01496CFR-0216-Agnico Eagle.pdf
-
-
-
Innovation (IN)
Get the information you need, where you need it
Liquiline To Go handhelds for pH/ORP, conductivity and oxygen
Language:
English
Version:
13/04/2015
File size:
1.7 MB
File name:
IN01061CEN_0115_Liquiline To Go.pdf
-
-
-
Innovation (IN)
Die Informationen, die Sie brauchen – immer und überall
Die Liquiline To Go Handmessgeräte für pH/Redox, Leitfähigkeit und
SauerstoffLanguage:
German
Version:
13/04/2015
File size:
1.7 MB
File name:
IN01061CDE_0115_Liquiline To Go.pdf
-
-
-
Innovation (IN)
L’information dont vous avez besoin, là où vous en avez besoin
Terminal portable Liquiline To Go pour le pH/redox, la conductivité et
l'oxygène dissousLanguage:
French
Version:
13/04/2015
File size:
1.3 MB
File name:
IN01061CFR_0115.pdf
-
-
-
Manufacturer Declaration
Product family: Liquiline
Product root: CYM290-
Declaration number: HE_01626_01.22
Manufacturer specification: RoHS
Additional information: China-RoHSEN 17/05/2022Language:
English
Version:
17/05/2022
File size:
387.1 KB
File name:
HE_01626_01.22_CYM290_China-RoHS.pdf
-
-
-
EU Declaration
Product family: Liquiline
Product root: CYM290-
Declaration number: EC_00148_02.16EN 06/12/2021Language:
English
Version:
06/12/2021
File size:
157.4 KB
File name:
EC_00148_03.21.pdf
-