©Endress+Hauser
Specs at a glance
Output / communication
0/4-20 mA, Hart, Profibus.
Field of application
Liquisys CLM223 is a standard transmitter for all analog conductivity sensors. It improves your operational safety thanks to continuous plausibility, process and sensor checks. Select from numerous hardware and software modules, such as relays or fieldbus communication, to adapt it exactly to your measuring task. This modularity also allows you to upgrade the transmitter at any time. A simple menu and calibration make configuration and operation fast and easy.
The Liquisys CLM223 transmitter works with all analog conductivity sensors in non-hazardous areas, for example in these industries and their utilities:
Chemicals
Food & Beverages
Life Sciences
Power &Energy
Water &Wastewater
Primaries & Metal
Liquisys CLM223 features the following protocols and interfaces:
0/4...20 mA
HART
PROFIBUS DP
PROFIBUS PA
Benefits
More operational safety: Continuous process check system, customized alarm configuration, calibration plausibility check.
Broad functionality: Conductivity, resistivity and concentration measurement, ultrapure water monitoring according to USP and EP.
Easy to operate and service: Intuitive user interface, easy calibration, direct access for manual contact control.
Reduced maintenance: Automatic cleaning function (with Chemoclean) triggered by alarm or limit switch.
Fit for every application: Numerous extensions, such as P(ID) controller, timer, etc., allow for flexible adaption to all processes.
Predecessor
CLM121
CLM230
CLM210
CLM170
CLM140
CLM120
CLM220
CLM221
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Pure high quality beer and clean wastewater
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Application
Water, waste water, process
Characteristic
4-wire transmitter with a two-line display.
Design
Panel-mounted transmitter for conductivity
Dimension
96x96 mm, built-in-depth: 146 mm
Temperature sensor
Display and current output
Output / communication
0/4-20 mA, Hart, Profibus.
Additional certifications
Most downloaded
Liquisys M CLM223/253
Operating Instructions
English version - 09/2015
Transmitter
EN
DA DE ES FI FR HU IT JA PL PT RO RU ZH
01/09/2015
24/10/2013
20/06/2011
01/10/2008
15/09/2005
Language:
English
Version:
01/09/2015
File size:
2.5 MB
File name:
BA00193CEN_1515.pdf
Liquisys M CLM223/253
Technical Information
English version - 12/2014
Transmitter for conductive and inductive sensors
EN
DE FR IT JA RU ZH
31/12/2014
24/10/2013
20/06/2011
01/12/2008
15/09/2005
Language:
English
Version:
31/12/2014
File size:
864.7 KB
File name:
TI00193CEN_1514.pdf
25 documents
Liquisys M CLM223/253
Technical Information
Transmitter for conductive and inductive sensors
EN
German French Italian Japanese Russian Chinese
31/12/2014
24/10/2013
20/06/2011
01/12/2008
15/09/2005
Language:
English
Version:
31/12/2014
File size:
864.7 KB
File name:
TI00193CEN_1514.pdf
Operating Instructions Liquisys M CXM223/253 PROFIBUS
Field Communikation for Liquisys M CXM223/253
EN
German French Italian Polish
01/12/2011
01/08/2009
01/09/2007
01/07/2006
01/10/2005
Language:
English
Version:
01/12/2011
File size:
1.7 MB
File name:
BA209CEN_1311.pdf
Liquisys M CLM223/253
Operating Instructions
Transmitter
EN
Danish German Spanish Finnish French Hungarian Italian Japanese Polish Portuguese Romanian Russian Chinese
01/09/2015
24/10/2013
20/06/2011
01/10/2008
15/09/2005
Language:
English
Version:
01/09/2015
File size:
2.5 MB
File name:
BA00193CEN_1515.pdf
Operating Instructions Liquisys M CXM223/253 HART
Field Communication with Liquisys M CXM223/253
EN
German French
01/10/2005
01/07/2002
Language:
English
Version:
01/10/2005
File size:
541.4 KB
File name:
BA208CEN.pdf
Ex-safety instructions CXM2X3
Safety instructions for electrical apparatus for explosion-hazardous areas as per EC Directive 94/9/EC (ATEX)
EN
German French
07/06/2005
27/09/2004
29/02/2004
Language:
English
Version:
07/06/2005
File size:
2.5 MB
File name:
XA194CA3.pdf
Additional information for CSA Liquisys
Additional information for CSA Liquisys
Language:
English
Version:
24/09/2013
File size:
84.3 KB
File name:
CXM2X3_Beiblatt for CSA.pdf
Instructions for service kits Liquisis M
Special documentation Instructions for service kits Liquisis M / CPM223 / CLM223 / COM223 / CUM223
Language:
English
Version:
01/05/2000
File size:
156.7 KB
File name:
SD083CA2.pdf
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und Anwendungen
Language:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
3.5 MB
File name:
CP01313CJA_0223_1024_Conductivity_sensor_selection_guide.pdf
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
KIT CXM2X3 relay mod. 2rel / CSA
Drawing number
Order code
290
51511446
Kit CXM2X3 Relaismod. 2rel
Kit CXM2X3 Relaismodule 4rel
Drawing number
Order code
300
51500321
Kit CxM2x3: realy modul 4 REL prot. coat
Drawing number
Order code
300
71129943
KIT CXM2X3 relay mod. 4rel / CSA
Drawing number
Order code
300
51511447
Kit CXM2X3 Relais Mod. 2rel.+I/CSA
Drawing number
Order code
290
51504304
Kit CXM2X3 Relais Mod. 4Rel+I/CSA
Drawing number
Order code
300
51504305
KIT CXM2X3 power supply 100..230 V AC
Drawing number
Order code
15
51500317
KIT CXM2X3 power supply AC prot.coating
Drawing number
Order code
15
71129939
KIT CxM2x3 power supply 24 AC/DC
Drawing number
Order code
20
51500318
Kit CXM223 housing assembly
Drawing number
Order code
330
51501075
KIT CXM223 Mechanical housing parts
Drawing number
Order code
310
51502124
Kit CXM223 End frame Profibus DP
Drawing number
Order code
340
51502513
KIT CXM223 Ground terminal strip
Drawing number
Order code
345
51501086
KIT CXM223 Terminal strip
Drawing number
Order code
430
51501078
KIT CLM2x3 Central module I1 conductive
Drawing number
Order code
40
51501210
KIT CLM2X3 Conductive modul I1 HART
Drawing number
Order code
60
51501213
KIT CLM2X3 Conductive module I2
Drawing number
Order code
50
51501212
KIT CLM2X3 Conductive module I2 HART
Drawing number
Order code
70
51501214
KIT CLM2X3 cen. module Profibus PA cond.
Drawing number
Order code
80
51501215
Kit CLM2X3 central module ProfibusDPkond
Drawing number
Order code
90
51502502
Kit CLM2x3: Centralm. cond. PBDP;H/W2.1x
Drawing number
Order code
90
71134726
Kit CxM2x3: Relay mod. for PBDP; H/W2.1x
Drawing number
Order code
290
71134732
KIT CLM2x3 inductive module I1
Drawing number
Order code
40
51501216
KIT CLM2x3 Inductive modul I1 HART
Drawing number
Order code
60
51501219
KIT CLM2x3 Inductive module I2
Drawing number
Order code
50
51501218
KIT CLM2x3 Inductive module I2 HART
Drawing number
Order code
70
51501220
KIT CLM2X3 cen. module Profibus PA ind
Drawing number
Order code
80
51501221
Kit CLM2X3 central module Profibus DPind
Drawing number
Order code
90
51502501
Kit CLM2x3: Centralm. ind. PBDP; H/W2.1x
Drawing number
Order code
90
71134727
KIT CLM223 terminal strip set
Drawing number
Order code
420
51501203
KIT CLM223 terminal strip Profibus PA
Drawing number
Order code
420
51502126
Kit CLM223 terminal strip, Profibus DP
Drawing number
Order code
420
51502493
Kit CxM223: Front foil + 6 key lifters
Drawing number
Order code
335
71071440
Kit: MKIC Conductiv. transmitter Non-Ex
Drawing number
Order code
240
71161133
Upgrade "Plus-Package" for LIQUISYS-M
Upgrade cleaning for LIQUISYS-M
Mounting bracket 96x96 Housing
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all