©Endress+Hauser
Specs at a glance
Process temperature
-200 °C ... 200 °C (-328 °F ... 392 °F)
Process pressure / max. overpressure limit
1bar abs...24.5 bar abs 15 psi...355.25 psi
Field of application
Float Gauge LT5 has been developed for all areas of industry. Many years of operation in a wide variety of applications have proven its reliability.
Level indication of petroleum products such as crude oil, kerosene, light and heavy oil, vegetable oil, palm oil, seed oil and animal oil, highly viscous liquid such as asphalt, certain chemicals (corrosive/toxic vapor can be sealed using a liquid seal pot).
Process temperature for low pressure version: -200 to +200°C (-328 to +392°F)
Process temperature for middle/high pressure version: -45 to +80°C (-49 to +176°F)
Measuring range: Maximum 30m (100ft)
Accuracy: ±2mm (± 0.08")
Benefits
No electrical power is required to perform the measurement
Built-in repeatability check
Direct reading at the tank side allows you to check the level indication easily
Can be installed on a variety of tanks including fixed roof, floating roof, covered floating roof and spherical tanks
Can be used in conjunction with analog/digital transmitter to perform tank inventory management
LT5 has completely integrated internal mechanisms
Standardized guide wire and anchor design allow easy customer installation
Xpert selection
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Measuring principle
Servo / Float Tank Gauging
Characteristic / Application
Mechanical Tank Gauge for accurate and reliable Level Measurement
Ambient temperature
-20 °C ... +70 °C (-4 °F ... +158 °F)
Process temperature
-200 °C ... 200 °C (-328 °F ... 392 °F)
Process pressure / max. overpressure limit
1bar abs...24.5 bar abs 15 psi...355.25 psi
Process connection
Thread: 1", 1 1/2" Flange: 40A,
Max. measurement distance
Application limits
Measuring liquid density: 0.5 - 2.0 g/cm3
3 documents
Mechanical tank gauge for measuring liquid level
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
30/09/2024
31/03/2022
30/01/2020
04/10/2018
17/04/2018
Language:
English
Version:
30/09/2024
File size:
1.2 MB
File name:
TI01167GEN_0724-00.pdf
Mechanical tank gauge for measuring liquid level
EN
Czech German Spanish French Italian Japanese Portuguese Russian Chinese
30/09/2024
31/03/2022
20/12/2019
04/10/2018
17/04/2018
Language:
English
Version:
30/09/2024
File size:
1.9 MB
File name:
BA01264GEN_0724-00.pdf
Mechanical tank gauge for measuring liquid level
EN
Japanese
30/09/2024
06/10/2023
Language:
English
Version:
30/09/2024
File size:
1.1 MB
File name:
KA01676GEN_0224-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Seal O shape, front cover steel/glass
Drawing number
Order code
21
56004464
Drawing number
Order code
20
71269676
Blind cover set, for rear cover
Drawing number
Order code
20
56004288
Drawing number
Order code
42
017860-0220
Drawing number
Order code
42
017860-0221
Drawing number
Order code
42
017860-0222
Drawing number
Order code
42
017860-0223
Drawing number
Order code
42
017860-0224
M & MM pointer assy., Level, Plastic
Drawing number
Order code
42
017860-0101
Tape guide, aluminium type
Drawing number
Order code
80
56004502
Tape guide, aluminium type
Drawing number
Order code
80
56004502
Drawing number
Order code
81
52015582
Drawing number
Order code
81
017860-5033
Conster spring, 20m (range 16m, 20m)
Drawing number
Order code
81
017860-5035
Drawing number
Order code
81
017860-5036
Drawing number
Order code
82
52016945
Conster drum small, metal, 20m
Drawing number
Order code
84
017860-0107
Conster drum small, metal, 30m
Drawing number
Order code
84
017860-0108
Conster drum large, aluminum
Drawing number
Order code
84
017860-0401
Conster drum large, aluminum
Drawing number
Order code
84
017860-0401
Drawing number
Order code
85
017860-0001
Indication gear assembly, 2.5m
Drawing number
Order code
85
017860-5401
Indication gear assembly, 5m
Drawing number
Order code
85
017860-5402
Indication gear assembly, 10m
Drawing number
Order code
85
017860-5403
Indication gear assembly, 16m
Drawing number
Order code
85
017860-5404
Indication gear assembly, 20m
Drawing number
Order code
85
017860-5405
Drawing number
Order code
42
017860-5407
Drawing number
Order code
80
017860-0213
Drawing number
Order code
80
017860-0213
Seal, rear cover V6502, LP
Drawing number
Order code
11
70106017
Seal, front cover plastic LT5LP,11/12
Drawing number
Order code
21
017860-0119
Drain plug 1/4", SUS304,LP
Drawing number
Order code
80
017860-0056
Front cover, steel/glass, LT5 LP
Drawing number
Order code
20
71269616
Drawing number
Order code
20
017860-5450
Gauge head nipple, SUS316, LT5 LP/LT11
Drawing number
Order code
80
70106005
Crank handle device LT5, LP
Drawing number
Order code
96
71269687
Tape guide, SUS spring type, standard
Drawing number
Order code
80
56004503
Drawing number
Order code
83
017860-0113
Drawing number
Order code
83
017860-0111
Conster drum large, plastic,LT5LP, 11/12
Drawing number
Order code
84
017860-0106
Drawing number
Order code
84
017860-0109
Drawing number
Order code
84
017860-5123
Tape drum, crank unit, LP
Drawing number
Order code
84
017860-5124
Union joint, Rc1-1/2 SUS316
Drawing number
Order code
80
017860-5440
Drawing number
Order code
83
017860-0318
Drawing number
Order code
83
017860-0319
Drawing number
Order code
83
017860-0320
Seal metal for check handle
Drawing number
Order code
83
017860-0326
Drawing number
Order code
83
017871-1227
Front cover, steel/glass, LT5 MP/HP
Drawing number
Order code
20
71269625
Internal parts for Check handle, MP/HP
Drawing number
Order code
83
71134086
Coupling, male,for gauge head, MP/HP
Drawing number
Order code
80
017871-1232
Drawing number
Order code
82
017860-0316
Sprocket + magnet, metric, HP, NBR (LPG)
Drawing number
Order code
84
70106490
Sprocket + magnet, metric, HP, CR (NH3)
Drawing number
Order code
84
70106491
Sprocket + magnet, metric, MP, NBR (LPG)
Drawing number
Order code
84
70106492
Sprocket + magnet, metric, MP, CR (NH3)
Drawing number
Order code
84
70106493
Tape drum, with hoist-up, MP/HP
Drawing number
Order code
84
70106495
Tape drum, w/o hoist up, MP/HP
Drawing number
Order code
84
70106622
Drawing number
Order code
95
017860-0004
Crank-up handle device LT5, MP
Drawing number
Order code
96
71269672
Drawing number
Order code
83
56004299
Drawing number
Order code
84
56004407
Seal, rear cover, middle pressure PTFE
Drawing number
Order code
11
71413918
Seal, rear cover, high pressure PTFE
Drawing number
Order code
11
71413919
Crank-up handle device LT5, HP
Drawing number
Order code
96
71269722
Check shaft assembly set, long, HP
Drawing number
Order code
83
017860-0322
Drawing number
Order code
84
017860-0311
Measuring tape, CRT 5m (total L 13m)
Drawing number
Order code
86
56004412
Measuring tape FRT 5m (L 7m) + wire 9m
Drawing number
Order code
86
017860-0005
Meas. tape FRT 5m(L7m)+PFA coat wire 11m
Drawing number
Order code
86
017860-0006
Meas. tape FRT 10m(total L 12m)+wire 14m
Drawing number
Order code
86
017860-0007
Meas. tape FRT 10m(L12m)+PFAcoatwire 16m
Drawing number
Order code
86
017860-0008
Meas. tape FRT 20m (L 22m)+ wire 24m
Drawing number
Order code
86
017860-0011
Meas. tape FRT 20m(L22m)+PFAcoatwire 26m
Drawing number
Order code
86
017860-0012
Meas. tape FRT 30m(total L 32m)+wire 34m
Drawing number
Order code
86
017860-0013
Meas. tape FRT 30m,1.6mm 316 PTFE coated
Drawing number
Order code
86
017860-0014
Measuring tape, BT 30m (total L 75m)
Drawing number
Order code
86
017860-5210
Measuring tape, CRT 10m/BT 5m (L 24m)
Drawing number
Order code
86
017860-5302
Measuring tape, CRT 20m/BT 16m (L 45m)
Drawing number
Order code
86
017860-5304
Measuring tape, CRT 30m/BT 20m (L 65m)
Drawing number
Order code
86
017860-5305
Measuring tape, FRT 5m (L 7m), tape only
Drawing number
Order code
86
017860-5306
Measuring tape, FRT 10m(L12m), tape only
Drawing number
Order code
86
017860-5307
Measuring tape, FRT 20m(L 22m),tape only
Drawing number
Order code
86
017860-5309
Drawing number
Order code
86
017860-0210
Drawing number
Order code
86
017860-0211
Float LF400, SUS316, 5kg, LP
Drawing number
Order code
88
017860-7003
Float LF140, PVC, 2.1kg, w/o ring
Drawing number
Order code
88
56004367
Float LF140, PVC, 2.4kg, w/o ring
Drawing number
Order code
88
56004368
Float LF140, 316, 2.1kg, w/o ring
Drawing number
Order code
88
56004369
Float LF140, 316, 2.4kg, w/o ring
Drawing number
Order code
88
56004370
Float LF400, SUS316, 8kg, LP
Drawing number
Order code
88
017860-7010
Float HF400, SUS316, 8.3kg, MP/HP
Drawing number
Order code
88
017860-7001
Seal, elbow, low pressure, V6502
Drawing number
Order code
101
70106015
O-ring, bearing, P8, silicon rubber, LP
Drawing number
Order code
101
017860-0709
SUS316 bearing, with o-ring 2 piece, LP
Drawing number
Order code
102
017860-1259
90' Sh.elbow ASME 1-1/2"Cl.150 RF Al.,LP
Drawing number
Order code
104
017860-0018
90' Sh.elbow Rp 1-1/2" SCS14, LP
Drawing number
Order code
104
017860-0482
90' Sheave elbow Rp 1-1/2 aluminum, LP
Drawing number
Order code
104
017860-5445
Seal, elbow SCS14 low pressure V6502
Drawing number
Order code
101
70106014
SUS316L elbow roller, LP/MP
Drawing number
Order code
103
017860-0704
O-ring, bearing, PTFE, P10, HP
Drawing number
Order code
101
017860-0707
SUS316 bearing with 2 o-rings, HP
Drawing number
Order code
102
017860-0706
Drawing number
Order code
103
017860-0705
90’ Sh.elb ASME 1-1/2" Cl.300 RF iron HP
Drawing number
Order code
104
017860-0020
135'Sh.elb ASME 1-1/2"Cl.300 RF iron HP
Drawing number
Order code
104
017860-0022
Washer, T-anchor, 10K/20K/150lbs, SUS316
Drawing number
Order code
91
70106494
Washer, T-anchor, Cl.300, SUS316
Drawing number
Order code
91
017860-5333
Seal, top anchor, JIS 10K, V6502
Drawing number
Order code
91
70106003
Shaft, top-anchor, SUS316
Drawing number
Order code
93
017860-0808
Top-anchor, SUS316, socket weld-fix, LP
Drawing number
Order code
94
017860-0058
Seal T-anchor (Alu housing),thread,V6502
Drawing number
Order code
91
71269669
Seal, top anchor, thread, V6502
Drawing number
Order code
91
70106010
Housing Cap, Aluminum, 1" threaded
Drawing number
Order code
92
017860-0030
T-anchor ASME 1-1/2" Cl.150 RF alumi, LP
Drawing number
Order code
94
017860-0025
T-anchor ASME 1-1/2" Cl.150 RF SUS316,LP
Drawing number
Order code
94
017860-0026
T-anchor ASME 1-1/2" Cl.300 RF iron HP
Drawing number
Order code
94
017860-0027
Top anchor SUS316 threaded, PT1"
Drawing number
Order code
94
017860-0820
Top-anchor R1 aluminum (ADC6), LP
Drawing number
Order code
94
017860-5471
Drawing number
Order code
111
017860-0663
Drawing number
Order code
112
017860-5117
Valve SCS13 ASME 1-1/2" Cl.150 RF
Drawing number
Order code
113
017860-0033
Valve SCS13 ASME 1-1/2" Cl.300 RF
Drawing number
Order code
113
017860-0034
Measuring tape, FRT 30m(L 32m),tape only
Drawing number
Order code
86
017860-5310
Drawing number
Order code
86
017860-5501
Drawing number
Order code
86
017860-5502
Drawing number
Order code
86
017860-5503
Drawing number
Order code
86
017860-5504
Drawing number
Order code
86
017860-5505
Measuring wire, PFA coated, 5m
Drawing number
Order code
86
017860-5506
Measuring wire, PFA coated, 10m
Drawing number
Order code
86
017860-5507
Measuring wire, PFA coated, 16m
Drawing number
Order code
86
017860-5508
Measuring wire, PFA coated, 20m
Drawing number
Order code
86
017860-5509
Measuring wire, PFA coated, 30m
Drawing number
Order code
86
017860-5510
Drawing number
Order code
86
017860-5430
Drawing number
Order code
86
017860-5432
Bearing x2, > seal pot, elbow roller
Drawing number
Order code
105
71134091
Sealpot, elbow roller, PVC
Drawing number
Order code
106
71134090
Drawing number
Order code
107
017860-0720
Seal liquid, parafin, 2 liter
Drawing number
Order code
107
017860-5452
Seal pot PVC/PVC, JIS 10K 40A FF
Drawing number
Order code
108
52017100
Seal pot SGP/AC4A, Rp 1-1/2"
Drawing number
Order code
108
52017103
Seal pot SGP/AC4A, JIS 10K 40A RF
Drawing number
Order code
108
52017104
Seal pot 316/316, Rp 1-1/2"
Drawing number
Order code
108
52017110
Seal, elbow middle pressure PTFE
Seal, elbow HP/balancer MP, PTFE
Seal, top anchor, JIS 10K, PTFE
Seal, top anchor, ASME Cl.300, PTFE
Seal, elbow middle pressure PTFE
Drawing number
Order code
101
71413922
Seal, elbow HP/balancer MP, PTFE
Drawing number
Order code
101
71413924
Seal, top anchor, JIS 10K, PTFE
Drawing number
Order code
91
71413928
Seal, top anchor, ASME Cl.300, PTFE
Drawing number
Order code
91
71413930
Seal pot 316/316, JIS 10K 40A RF
Drawing number
Order code
108
52017111
Cover elbow Alu, packing, plug
Drawing number
Order code
101
56004354
Guide wire, strand, SUS316, 12m x 2
Drawing number
Order code
87
71134089
Guide wire, strand, PFA coated, 24m
Drawing number
Order code
87
017860-0047
Guide wire, strand, PFA coated, 36m
Drawing number
Order code
87
017860-0048
Guide wire, strand, PFA coated, 44m
Drawing number
Order code
87
017860-0049
Guide wire, strand, PFA coated, 64m
Drawing number
Order code
87
017860-0050
Guide wire, strand, PFA coated, 14m
Drawing number
Order code
87
017860-5464
Guide wire, strand, SUS316, 14m
Drawing number
Order code
87
017860-5516
Guide wire, strand, SUS316, 24m
Drawing number
Order code
87
017860-5517
Guide wire, strand, SUS316, 36m
Drawing number
Order code
87
017860-5518
Guide wire, strand, SUS316, 44m
Drawing number
Order code
87
017860-5519
Guide wire, strand, SUS316, 64m
Drawing number
Order code
87
017860-5520
Guide wire, solid, SUS316, 7m x 2
Drawing number
Order code
87
017860-5521
Guide wire, solid, SUS316, 12m x 2
Drawing number
Order code
87
017860-5522
Guide wire, solid, SUS316, 18m x 2
Drawing number
Order code
87
017860-5523
Guide wire, solid, SUS316, 22m x 2
Drawing number
Order code
87
017860-5524
Guide wire, solid, SUS316, 32m x 2
Drawing number
Order code
87
017860-5525
Anchor hook SS400, bolt, nut PVC
Drawing number
Order code
87
52016949
Anchor hook SUS316, bolt, nut PVC
Drawing number
Order code
87
52016951
Anchor hook SS400, bolt, nut SUS316L
Drawing number
Order code
87
017860-5441
Anchor hook SUS316, bolt, nut SUS316L
Drawing number
Order code
87
017860-5442
Wire guide socket, FRT instal. Rc 1-1/2
Drawing number
Order code
80
017860-0721
Drawing number
Order code
80
017860-5420
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all