"Product Phased Out". Float type tank gauge with screw mounting type under low pressure application (20kPa/0.2bar).
Successor
Mechanical tank gauge for accurate and reliable level measurement
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
Mechanical tank gauge for accurate and reliable level measurement. Thread version
Ambient temperature
-20 °C ... +70 °C (-4 °F ... +158 °F)
Process temperature
-200 °C ... 200 °C (-328 °F ... 392 °F)
Process pressure / max. overpressure limit
1bar abs...1.2bar abs 15 psi...17 psi
Max. measurement distance
Application limits
Measuring liquid density: 0.5 - 2.0 g/cm3
4 documents
Float Level Gauge LT11/LT12/LT14/LT16 - Technical Information
Mechanical tank gauge for accurate and reliable level measurement
EN
Japanese
02/12/2013
01/07/2013
15/11/2012
01/07/2011
Language:
English
Version:
02/12/2013
File size:
1.8 MB
File name:
TI00458G08EN04.13.pdf
LT11/12/14/16 - Technical Information
Tank Gauging
Language:
Japanese
Version:
01/12/2008
File size:
1.7 MB
File name:
TI044N08ja05.08.pdf
Float tank gauge LT1000シリー
ズ
Mechanical tank gauge for accurate and reliable level measurement
No electrical power is required to perform the measurement. Built-in repeatability check Direct readingat the tank side allows ou to check the tank contents easily Can be installed on a variety of tanks including fixed roof, floating roof, covered floating roof and spherical tanks
Language:
English
Version:
01/05/2008
File size:
3.2 MB
File name:
BA1002N08en05.08.pdf
Float tank gauge LT11/LT12/LT14/LT16 - Operating Instructions
Mechanical tank gauge for accurate and reliable level measurement
EN
Japanese Polish
02/12/2013
01/07/2013
15/11/2012
01/07/2011
Language:
English
Version:
02/12/2013
File size:
4.7 MB
File name:
BA00404G08EN04.13.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Seal, elbow, low pressure, V6502
Drawing number
Order code
82
70106015
Drawing number
Order code
92
017860-5501
Drawing number
Order code
92
017860-5502
Drawing number
Order code
92
017860-5503
Drawing number
Order code
92
017860-5504
Drawing number
Order code
92
017860-5505
Measuring wire, PFA coated, 5m
Drawing number
Order code
92
017860-5506
Measuring wire, PFA coated, 10m
Drawing number
Order code
92
017860-5507
Measuring wire, PFA coated, 16m
Drawing number
Order code
92
017860-5508
Measuring wire, PFA coated, 20m
Drawing number
Order code
92
017860-5509
Measuring wire, PFA coated, 30m
Drawing number
Order code
92
017860-5510
Wire D1.6 PFA coated, 60m
Drawing number
Order code
92
56004310
Drawing number
Order code
92
017860-5430
Drawing number
Order code
92
017860-5432
Drawing number
Order code
92
017860-5431
Guide wire, strand, SUS316, 14m
Drawing number
Order code
93
017860-5516
Guide wire, strand, SUS316, 24m
Drawing number
Order code
93
017860-5517
Guide wire, strand, SUS316, 36m
Drawing number
Order code
93
017860-5518
Guide wire, strand, SUS316, 44m
Drawing number
Order code
93
017860-5519
Guide wire, strand, SUS316, 64m
Drawing number
Order code
93
017860-5520
Guide wire, strand, SUS316, 124m
Drawing number
Order code
93
56004312
Guide wire, strand, PFA coated, 14m
Drawing number
Order code
93
017860-5464
Guide wire, strand, PFA coated, 24m
Drawing number
Order code
93
017860-0047
Guide wire, strand, PFA coated, 36m
Drawing number
Order code
93
017860-0048
Guide wire, strand, PFA coated, 44m
Drawing number
Order code
93
017860-0049
Guide wire, strand, PFA coated, 64m
Drawing number
Order code
93
017860-0050
Guide wire, strand, PFE coated, 124m
Drawing number
Order code
93
56004314
Guide wire, solid, SUS316, 7m x 2
Drawing number
Order code
93
017860-5521
Guide wire, solid, SUS316, 12m x 2
Drawing number
Order code
93
017860-5522
Guide wire, solid, SUS316, 18m x 2
Drawing number
Order code
93
017860-5523
Guide wire, solid, SUS316, 22m x 2
Drawing number
Order code
93
017860-5524
Guide wire, solid, SUS316, 32m x 2
Drawing number
Order code
93
017860-5525
Anchor hook SS400, bolt, nut SUS316
Drawing number
Order code
94
017860-5441
Anchor hook SUS316, bolt, nut SUS316
Drawing number
Order code
94
017860-5442
Anchor hook SUS316, bolt, nut PVC
Drawing number
Order code
94
52016951
Anchor hook SS400, bolt, nut PVC
Drawing number
Order code
94
52016949
Seal pot SGP/AC4A, Rp 1-1/2"
Drawing number
Order code
96
52017103
Seal pot 316/316, Rp 1-1/2"
Drawing number
Order code
96
52017110
Seal pot SGP/AC4A, JIS 10K 40A RF
Drawing number
Order code
96
52017104
Seal pot 316/316, JIS 10K 40A RF
Drawing number
Order code
96
52017111
Seal pot PVC/PVC, JIS 10K 40A FF
Drawing number
Order code
96
52017100
Cover elbow Alu, packing, plug
Drawing number
Order code
96
56004354
Drawing number
Order code
96
017860-0720
Seal liquid, parafin, 2 liter
Drawing number
Order code
96
017860-5452
Drawing number
Order code
99
017860-0045
U-bolts for pipe support, iron
Drawing number
Order code
99
017860-0046
Drawing number
Order code
99
017860-5420
Drawing number
Order code
99
017860-0044
Wire guide socket, FRT instal. Rc 1-1/2
Drawing number
Order code
99
017860-0721
Seal, top anchor, thread, V6502
Drawing number
Order code
82
70106010
Top-anchor, SUS316, socket weld-fix, LP
Drawing number
Order code
84
017860-0058
Top-anchor R1 aluminum (ADC6), LP
Drawing number
Order code
86
017860-5471
Top anchor SUS316 threaded, PT1"
Drawing number
Order code
88
017860-0820
Housing Cap, Aluminum, 1" threaded
Drawing number
Order code
90
017860-0030
Shaft, top-anchor, SUS316
Drawing number
Order code
91
017860-0808
O-ring, bearing, P8, silicon rubber, LP
Drawing number
Order code
92
017860-0709
SUS316L elbow roller, LP/MP
Drawing number
Order code
92
017860-0704
SUS316 bearing, with o-ring 2 piece, LP
Drawing number
Order code
92
017860-1259
90' Sh.elbow Rp 1-1/2" SCS14, LP
Drawing number
Order code
92
017860-0482
90' Sheave elbow Rp 1-1/2 aluminum, LP
Drawing number
Order code
92
017860-5445
Internal magnet assembly 1"
Drawing number
Order code
92
017860-0215
Float HF400, SUS316, 8.3kg, MP/HP
Drawing number
Order code
81
017860-7001
Float LF400, SUS316, 5kg, LP
Drawing number
Order code
81
017860-7003
Float LF400, SUS316, 8kg, LP
Drawing number
Order code
81
017860-7010
Magnetic float, 316, LT11x2, LT12x2
Drawing number
Order code
82
017860-0016
Measuring tape, CRT 5m (total L 13m)
Drawing number
Order code
82
56004412
Measuring tape, CRT 10m/BT 5m (L 24m)
Drawing number
Order code
82
017860-5302
Measuring tape, CRT 20m/BT 16m (L 45m)
Drawing number
Order code
82
017860-5304
Measuring tape, CRT 30m/BT 20m (L 65m)
Drawing number
Order code
83
017860-5305
Measuring tape, BT 30m (total L 75m)
Drawing number
Order code
83
017860-5210
Measuring tape, FRT 5m (L 7m), tape only
Drawing number
Order code
83
017860-5306
Measuring tape FRT 5m (L 7m) + wire 9m
Drawing number
Order code
83
017860-0005
Meas. tape FRT 5m(L7m)+PFA coat wire 11m
Drawing number
Order code
83
017860-0006
Measuring tape, FRT 10m(L12m), tape only
Drawing number
Order code
83
017860-5307
Meas. tape FRT 10m(total L 12m)+wire 14m
Drawing number
Order code
83
017860-0007
Meas. tape FRT 10m(L12m)+PFAcoatwire 16m
Drawing number
Order code
84
017860-0008
Measuring tape, FRT 20m(L 22m),tape only
Drawing number
Order code
84
017860-5309
Meas. tape FRT 20m (L 22m)+ wire 24m
Drawing number
Order code
84
017860-0011
Meas. tape FRT 20m(L22m)+PFAcoatwire 26m
Drawing number
Order code
84
017860-0012
Measuring tape, FRT 30m(L 32m),tape only
Drawing number
Order code
84
017860-5310
Meas. tape FRT 30m(total L 32m)+wire 34m
Drawing number
Order code
84
017860-0013
Meas. tape FRT 30m,1.6mm 316 PTFE coated
Drawing number
Order code
84
017860-0014
Drawing number
Order code
85
017860-0210
Drawing number
Order code
85
017860-0211
Front cover LT11/LT12, steel/glass
Drawing number
Order code
81
017860-5221
Front cover counter LT11/LT12/LT14/LT16
Drawing number
Order code
81
017860-5220
Drawing number
Order code
81
017860-5450
Blind cover set, for rear cover
Drawing number
Order code
81
56004288
Packing, rear cover, cork
Drawing number
Order code
82
56004465
Seal O shape, front cover steel/glass
Drawing number
Order code
82
56004464
Seal, front cover plastic LT5LP,11/12
Drawing number
Order code
82
017860-0119
Seal, rear cover V6502, LP
Drawing number
Order code
82
70106017
Drawing number
Order code
83
017860-0220
Drawing number
Order code
83
017860-0221
Drawing number
Order code
83
017860-0222
Drawing number
Order code
83
017860-0223
Drawing number
Order code
83
017860-0224
M & MM pointer assy., Level, Plastic
Drawing number
Order code
83
017860-0101
M/MM pointer assembly, vol., Alu, LT1/3
Drawing number
Order code
83
56004406
Indication gear assembly, 2.5m
Drawing number
Order code
84
017860-5401
Indication gear assembly, 5m
Drawing number
Order code
84
017860-5402
Indication gear assembly, 10m
Drawing number
Order code
84
017860-5403
Indication gear assembly, 16m
Drawing number
Order code
84
017860-5404
Indication gear assembly, 20m
Drawing number
Order code
84
017860-5405
Drawing number
Order code
84
017860-5407
Drawing number
Order code
84
017860-0001
Drawing number
Order code
85
52015582
Drawing number
Order code
85
017860-5033
Conster spring, 20m (range 16m, 20m)
Drawing number
Order code
85
017860-5035
Drawing number
Order code
85
017860-5036
Conster drum large, plastic,LT5LP, 11/12
Drawing number
Order code
86
017860-0106
Conster drum small, metal, 20m
Drawing number
Order code
87
017860-0107
Conster drum small, metal, 30m
Drawing number
Order code
87
017860-0108
Drawing number
Order code
88
017860-5123
Tape drum, crank unit, LP
Drawing number
Order code
88
017860-5124
Drawing number
Order code
89
52016945
Tape guide, SUS spring type, standard
Drawing number
Order code
90
56004503
Tape guide, aluminium type
Drawing number
Order code
90
56004502
Drawing number
Order code
91
017860-0213
Drawing number
Order code
92
017860-0111
Drawing number
Order code
93
017860-0109
Union joint, Rc1-1/2 SUS316
Drawing number
Order code
94
017860-5440
Drain plug 1/4", SUS304,LP
Drawing number
Order code
95
017860-0056
Gauge head nipple, SUS316, LT5 LP/LT11
Drawing number
Order code
96
70106005
Drawing number
Order code
97
017860-0113
Crank handle device, LT11/LT12
Drawing number
Order code
98
017860-0206
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all