Float type tank gauge with flange
mounting type under high pressure
application (2.5MPa/25bar).
-
Successor
-
Mechanical tank gauge for accurate and reliable level measurement
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
1 documents
-
Float Level Gauge LT11/LT12/LT14/LT16 - Technical Information
Mechanical tank gauge for accurate and reliable level measurement
|
EN
|
|
|
02/12/2013
|
|
|
|
01/07/2013
|
|
|
|
15/11/2012
|
|
|
|
01/07/2011
|
|
|
|
Language:
|
English
|
Version:
|
02/12/2013
|
File size:
|
1.8 MB
|
File name:
|
TI00458G08EN04.13.pdf
|
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Drawing number
Order code
92
017860-5501
-
Drawing number
Order code
92
017860-5502
-
Drawing number
Order code
92
017860-5503
-
Drawing number
Order code
92
017860-5504
-
Drawing number
Order code
92
017860-5505
-
Measuring wire, PFA coated, 5m
Drawing number
Order code
92
017860-5506
-
Measuring wire, PFA coated, 10m
Drawing number
Order code
92
017860-5507
-
Measuring wire, PFA coated, 16m
Drawing number
Order code
92
017860-5508
-
Measuring wire, PFA coated, 20m
Drawing number
Order code
92
017860-5509
-
Measuring wire, PFA coated, 30m
Drawing number
Order code
92
017860-5510
-
Wire D1.6 PFA coated, 60m
Drawing number
Order code
92
56004310
-
Drawing number
Order code
92
017860-5430
-
Drawing number
Order code
92
017860-5432
-
Drawing number
Order code
92
017860-5431
-
Guide wire, strand, SUS316, 14m
Drawing number
Order code
93
017860-5516
-
Guide wire, strand, SUS316, 24m
Drawing number
Order code
93
017860-5517
-
Guide wire, strand, SUS316, 36m
Drawing number
Order code
93
017860-5518
-
Guide wire, strand, SUS316, 44m
Drawing number
Order code
93
017860-5519
-
Guide wire, strand, SUS316, 64m
Drawing number
Order code
93
017860-5520
-
Guide wire, strand, SUS316, 124m
Drawing number
Order code
93
56004312
-
Guide wire, strand, PFA coated, 14m
Drawing number
Order code
93
017860-5464
-
Guide wire, strand, PFA coated, 24m
Drawing number
Order code
93
017860-0047
-
Guide wire, strand, PFA coated, 36m
Drawing number
Order code
93
017860-0048
-
Guide wire, strand, PFA coated, 44m
Drawing number
Order code
93
017860-0049
-
Guide wire, strand, PFA coated, 64m
Drawing number
Order code
93
017860-0050
-
Guide wire, strand, PFE coated, 124m
Drawing number
Order code
93
56004314
-
Guide wire, solid, SUS316, 7m x 2
Drawing number
Order code
93
017860-5521
-
Guide wire, solid, SUS316, 12m x 2
Drawing number
Order code
93
017860-5522
-
Guide wire, solid, SUS316, 18m x 2
Drawing number
Order code
93
017860-5523
-
Guide wire, solid, SUS316, 22m x 2
Drawing number
Order code
93
017860-5524
-
Guide wire, solid, SUS316, 32m x 2
Drawing number
Order code
93
017860-5525
-
Anchor hook SS400, bolt, nut PVC
Drawing number
Order code
94
52016949
-
Drawing number
Order code
99
017860-0045
-
U-bolts for pipe support, iron
Drawing number
Order code
99
017860-0046
-
Drawing number
Order code
99
017860-5420
-
Seal, top anchor, JIS 10K, V6502
Drawing number
Order code
83
70106003
-
T-anchor ASME 1-1/2" Cl.300 RF iron HP
Drawing number
Order code
85
017860-0027
-
Washer, T-anchor, 10K/20K/150lbs, SUS316
Drawing number
Order code
87
70106494
-
Washer, T-anchor, Cl.300, SUS316
Drawing number
Order code
87
017860-5333
-
Drawing number
Order code
97
017860-0663
-
Drawing number
Order code
98
017860-5117
-
Valve AC4CT6 1-1/2" Cl.150 RF flanged
Drawing number
Order code
99
017860-0032
-
Valve SCS13 ASME 1-1/2" Cl.150 RF
Drawing number
Order code
99
017860-0033
-
Valve SCS13 ASME 1-1/2" Cl.300 RF
Drawing number
Order code
99
017860-0034
-
Plug gate valve housing Alu JIS
Drawing number
Order code
99
56004467
-
Plug gate valve housing SS JIS
Drawing number
Order code
99
56004468
-
O-ring, bearing, PTFE, P10, HP
Drawing number
Order code
82
017860-0707
-
Drawing number
Order code
86
017860-0705
-
SS316 bearing, for elbow, Mid, Hi pres.
Drawing number
Order code
88
017860-0706
-
90' Sheave elbow Rp 1-1/2 aluminum, LP
Drawing number
Order code
90
017860-5445
-
90’ Sh.elb ASME 1-1/2" Cl.300 RF iron HP
Drawing number
Order code
90
017860-0020
-
135'Sh.elb ASME 1-1/2"Cl.300 RF iron HP
Drawing number
Order code
90
017860-0022
-
Float HF400, SUS316, 8.3kg, MP/HP
Drawing number
Order code
91
017860-7001
-
Measuring tape, CRT 5m (total L 13m)
Drawing number
Order code
92
56004412
-
Measuring tape, CRT 10m/BT 5m (L 24m)
Drawing number
Order code
92
017860-5302
-
Measuring tape, CRT 20m/BT 16m (L 45m)
Drawing number
Order code
92
017860-5304
-
Measuring tape, CRT 30m/BT 20m (L 65m)
Drawing number
Order code
92
017860-5305
-
Measuring tape, BT 30m (total L 75m)
Drawing number
Order code
92
017860-5210
-
Measuring tape, FRT 5m (L 7m), tape only
Drawing number
Order code
92
017860-5306
-
Measuring tape FRT 5m (L 7m) + wire 9m
Drawing number
Order code
92
017860-0005
-
Meas. tape FRT 5m(L7m)+PFA coat wire 11m
Drawing number
Order code
92
017860-0006
-
Measuring tape, FRT 10m(L12m), tape only
Drawing number
Order code
92
017860-5307
-
Meas. tape FRT 10m(total L 12m)+wire 14m
Drawing number
Order code
92
017860-0007
-
Meas. tape FRT 10m(L12m)+PFAcoatwire 16m
Drawing number
Order code
92
017860-0008
-
Measuring tape, FRT 20m(L 22m),tape only
Drawing number
Order code
92
017860-5309
-
Meas. tape FRT 20m (L 22m)+ wire 24m
Drawing number
Order code
92
017860-0011
-
Meas. tape FRT 20m(L22m)+PFAcoatwire 26m
Drawing number
Order code
92
017860-0012
-
Measuring tape, FRT 30m(L 32m),tape only
Drawing number
Order code
92
017860-5310
-
Meas. tape FRT 30m(total L 32m)+wire 34m
Drawing number
Order code
92
017860-0013
-
Meas. tape FRT 30m,1.6mm 316 PTFE coated
Drawing number
Order code
92
017860-0014
-
Drawing number
Order code
92
017860-0210
-
Drawing number
Order code
92
017860-0211
-
Blind cover set, for rear cover
Drawing number
Order code
81
56004288
-
Seal O shape, front cover steel/glass
Drawing number
Order code
82
56004464
-
Drawing number
Order code
83
017860-0220
-
Drawing number
Order code
83
017860-0221
-
Drawing number
Order code
83
017860-0222
-
Drawing number
Order code
83
017860-0223
-
Drawing number
Order code
83
017860-0224
-
M & MM pointer assy., Level, Plastic
Drawing number
Order code
83
017860-0101
-
M/MM pointer assembly, vol., Alu, LT1/3
Drawing number
Order code
83
56004406
-
Indication gear assembly, 2.5m
Drawing number
Order code
84
017860-5401
-
Indication gear assembly, 5m
Drawing number
Order code
84
017860-5402
-
Indication gear assembly, 10m
Drawing number
Order code
84
017860-5403
-
Indication gear assembly, 16m
Drawing number
Order code
84
017860-5404
-
Indication gear assembly, 20m
Drawing number
Order code
84
017860-5405
-
Drawing number
Order code
84
017860-5407
-
Drawing number
Order code
84
017860-0001
-
Drawing number
Order code
85
52015582
-
Drawing number
Order code
85
017860-5033
-
Conster spring, 20m (range 16m, 20m)
Drawing number
Order code
85
017860-5035
-
Drawing number
Order code
85
017860-5036
-
Conster drum large, plastic,LT5LP, 11/12
Drawing number
Order code
86
017860-0106
-
Conster drum small, metal, 20m
Drawing number
Order code
87
017860-0107
-
Conster drum small, metal, 30m
Drawing number
Order code
87
017860-0108
-
Drawing number
Order code
89
52016945
-
Tape guide, SUS spring type, standard
Drawing number
Order code
90
56004503
-
Drawing number
Order code
91
017860-0213
-
Drawing number
Order code
84
017860-0319
-
Drawing number
Order code
85
017860-0320
-
Conster drum large, aluminum
Drawing number
Order code
88
017860-0401
-
Tape drum, w/o hoist up, MP/HP
Drawing number
Order code
89
70106622
-
Tape drum, with hoist-up, MP/HP
Drawing number
Order code
89
70106495
-
Drawing number
Order code
92
017871-1227
-
Drawing number
Order code
93
017860-0316
-
Drawing number
Order code
94
56004299
-
Check shaft assembly set, long, HP
Drawing number
Order code
94
017860-0322
-
Seal metal for check handle
Drawing number
Order code
95
017860-0326
-
Sprocket + magnet, metric, HP, NBR (LPG)
Drawing number
Order code
97
70106490
-
Sprocket + magnet, metric, HP, CR (NH3)
Drawing number
Order code
97
70106491
-
Drawing number
Order code
98
017860-0318
-
Drawing number
Order code
99
017860-0311
-
Coupling, male,for gauge head, MP/HP
Drawing number
Order code
102
017871-1232
-
Crank handle device, LT16
Drawing number
Order code
103
56004390
-
Drawing number
Order code
104
017860-0004
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .