
Specs at a glance
-
Process temperature
-50 °C...+150 °C
(-58 °F...+302 °F) -
Process pressure / max. overpressure limit
Vacuum...64 bar
(Vacuum...928 psi) -
Min. density of medium
0.5g/cm³(0.4g/cm³ option)
Field of application
Liquiphant FTL50 is a point level switch for use in hazardous areas with all international certificates. Useable in all industries. FTL50 offers functional safety SIL2/SIL3. With the second line of defense the highest degree of safety and availability of the device can be guaranteed. Reliable measurement values, not affected by: changing media properties, flow, turbulences, gas bubbles, foam, vibrations or build-up.
Point level switch for all liquids.
Process connections: Threads, flanges and hygienic process connection (Tri-Clamp)
Temperature: -50 to +150°C (-58 to +302°F)
Pressure: -1 to +64bar (-14.5 to +928psi)
Sensor material: 316L, Alloy
International explosion protection certificates, overfill protection WHG, SIL, marine approvals
Benefits
Use in safety systems requiring functional safety to SIL2/SIL3 in accordance with
IEC 61508/IEC 61511-1International explosion protection certificates and overfill protection certificate (WHG)
No calibration required, easy to start up
No mechanically moving parts: no maintenance, no wear, long operating life.
Monitoring of fork for damage: guaranteed functionSecond line of defense to protect the environment
Variety of standardized process connections for all applications
Stainless steel (316L) and high-corrosion resistant sensor material (Alloy)
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Liquiphant M FTL50, FTL51, FTL50H, FTL51H Technical Information
English version - 01/2020
Point level switch for all kinds of liquids
EN 10/01/202009/10/201730/11/201607/05/201504/04/2012Language:
English
Version:
10/01/2020
File size:
2.7 MB
File name:
TI00328FEN_1820.pdf
-
-
-
Operating Instruction (BA)
Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA
English version - 08/2004
Vibration Limit Switch Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals
EN 10/08/2004Language:
English
Version:
10/08/2004
File size:
836 KB
File name:
BA141FEN.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
Liquiphant M FTL50, FTL51, FTL50H, FTL51H Technical Information
Point level switch for all kinds of liquids
EN 10/01/202009/10/201730/11/201607/05/201504/04/2012Language:
English
Version:
10/01/2020
File size:
2.7 MB
File name:
TI00328FEN_1820.pdf
-
-
-
Technical Information (TI)
Liquiphant M FTL51C Technical Information
Point level switch for all kinds of liquids
with high corrosion-resistant coatingEN 31/08/201813/02/201719/05/201029/11/2007Language:
English
Version:
31/08/2018
File size:
2 MB
File name:
TI00347FEN_1418.pdf
-
-
-
Technical Information (TI)
Technical Information Liquiphant M Density and Density Computer FML621
Density computer for liquids
Also for use in hazardous areasEN 08/10/201212/02/200929/11/2007Language:
English
Version:
08/10/2012
File size:
800.4 KB
File name:
TI00420FEN_1312.pdf
-
-
-
Operating Instruction (BA)
Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA
Vibration Limit Switch
Level limit switch for all liquids.
Suitable for use in hazardous areas, food and pharmaceuticalsEN 10/08/2004Language:
English
Version:
10/08/2004
File size:
836 KB
File name:
BA141FEN.pdf
-
-
-
Short Instruction (KA)
Liquiphant M FTL50, FTL51 Operating Instructions
Point level switch for all kinds of liquids
EN 20/01/201729/06/201618/04/200601/04/2006Language:
English
Version:
20/01/2017
File size:
982.5 KB
File name:
KA00143FA6_1417.pdf
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant.
Sliding Sleeve
EN 01/05/200801/11/1998Language:
English
Version:
01/05/2008
File size:
314.8 KB
File name:
KA100fa6_0308.pdf
-
-
-
Short Instruction (KA)
FTL5x - sealing set
FTL5x - sealing set
EN 03/05/2021Language:
English
Version:
03/05/2021
File size:
63.3 KB
File name:
KA00609F_A2.pdf
-
-
-
Short Instruction (KA)
Exchange of sensor on Liquiphant M/S
Exchange of sensor on Liquiphant M/S
EN 24/04/2012Language:
English
Version:
24/04/2012
File size:
398.2 KB
File name:
KA00529FA2_0908.pdf
-
-
-
Short Instruction (KA)
Liquiphant M Density FTL50, FTL51 Operating Instructions
Liquiphant M for density and concentration calculation
EN 29/06/201615/11/2007Language:
English
Version:
29/06/2016
File size:
999.4 KB
File name:
KA00284FA6_1316.pdf
-