
Specs at a glance
-
Accuracy
repeatablity 0,1%
-
Process temperature
-80°C...200°C
-112°F...392°F -
Process pressure / max. overpressure limit
Vacuum ... 100 bar
(Vaccum ... 1450 psi) -
Max. measurement distance
0.42 m ... 10.0 m
(1.38 ft ... 33 ft) -
Main wetted parts
Insulation material: FEP,PFA
316L
Field of application
Liquicap FMI52 is a reliable fully insulated rope probe for continuous level monitoring in liquids, particularly in small tanks, build-up forming media and extremely high temperatures - especially for large measuring ranges. The measurement is independent of the dielectric constant (dc). Used in conjunction with Fieldgate FXA320 (remote measured value interrogation using Internet technology), Liquicap is an ideal solution for Inventory Management Solutions.
Device is independent of the dielectric constant (dc) as of a liquid conductivity of 100μS/cm and allows measurement of various liquids without the need for recalibration.
Process connections: Flanges and threads
Process pressure: Vacuum to +100bar (vacuum to 1,450psi)
Measuring range: 0.42 to 10.0m (1.38 to 33ft)
Temperature: -80 to +200°C (-112 to +392°F)
International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates, marine approvals
Benefits
Use also in safety systems requiring functional safety to SIL2 in accordance with IEC 61508
Reliable and universal application thanks to wide range of certificates and approvals
No calibration necessary (factory preconfiguration). No calibration necessary for media with a conductivity of 100μS/cm and higher
Material in contact with the process made of corrosion-resistant material
Menu-guided local configuration via plain text display (optional)
Two-stage overvoltage protection
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquicap M FMI52
English version - 02/2025
Capacitive
EN 14/02/202501/04/2021Language:
English
Version:
14/02/2025
File size:
1.4 MB
File name:
TI01521FEN_0325-00.pdf
-
-
-
Operating Instruction (BA)
Liquicap M FMI52 HART
English version - 04/2021
Capacitive
EN 01/04/202123/03/2020Language:
English
Version:
01/04/2021
File size:
2.3 MB
File name:
BA02021FEN_0221.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI Liquicap M FMI52
Capacitive
EN 14/02/202501/04/2021Language:
English
Version:
14/02/2025
File size:
1.4 MB
File name:
TI01521FEN_0325-00.pdf
-
-
-
Technical Information (TI)
Technical Information Liquicap M FMI51, FMI52
Capacitance level measurement
For continuous measurement in liquidsEN 22/06/201728/08/201212/01/201104/04/200701/09/2006Language:
English
Version:
22/06/2017
File size:
1.5 MB
File name:
TI00401FEN_1517.pdf
-
-
-
Operating Instruction (BA)
Liquicap M FMI52 PFM
Capacitive
EN 01/04/202123/03/2020Language:
English
Version:
01/04/2021
File size:
1.5 MB
File name:
BA01986FEN_0221.pdf
-
-
-
Operating Instruction (BA)
Liquicap M FMI52 HART
Capacitive
EN 01/04/202123/03/2020Language:
English
Version:
01/04/2021
File size:
2.3 MB
File name:
BA02021FEN_0221.pdf
-
-
-
Operating Instruction (BA)
Liquicap M FMI51, FMI52 FEI57C PFM Operating Instructions
Capacitance level measurement
Valid as of software version:
FW: V 01.00.00
HW: V 01.00EN 22/06/201712/01/201127/07/200719/12/2005Language:
English
Version:
22/06/2017
File size:
1.3 MB
File name:
BA00297FEN_1417.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Liquicap M FMI51, FMI52 FEI50H HART
Capacitive level measurement
EN 22/06/201712/01/201130/01/200719/12/2005Language:
English
Version:
22/06/2017
File size:
2.1 MB
File name:
BA00298FEN_1417.pdf
-
-
-
Short Instruction (KA)
Liquicap M FMI52 HART
Capacitive
EN 01/08/202101/04/2021Language:
English
Version:
01/08/2021
File size:
1.2 MB
File name:
KA01454FEN_0321.pdf
-
-
-
Short Instruction (KA)
Liquicap M FMI52 PFM
Capacitive
EN 01/09/202101/04/2021Language:
English
Version:
01/09/2021
File size:
849.2 KB
File name:
KA01455FEN_0321.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 terminal compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 24/02/202215/08/201409/08/2012Language:
English
Version:
24/02/2022
File size:
119 KB
File name:
EA01050FA2_0322.pdf
-