Liquid: 0.2 to 1895 m³/h (0.15 to 1115 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 1.5 to 25285 m³/h (0.9 to 14880 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
Max. process pressure
PN 250, Class 1500, 40K
Wetted materials
Measuring tube: 1.4408 (CF3M) DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Process connection: 1.4404/F316/F316L
Prowirl O is ideally suited for reliable process control in demanding gas and steam applications with high process pressure. Moreover, its design ensures maximum safety in main and ancillary processes. With genuine loop-powered technology, Prowirl O 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology enables process safety at all times.
Convenient device wiring – separate connection compartment, various Ethernet options
Safe operation – no need to open the device
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
eBook: Check out the benefits of the new Proline, have look at our industry-optimized product portfolio, and profit from additional information such as films and a download function for brochures.
Flowmeter optimized for requirements of high-pressure mating pipes. Better process control – integrated temperature and pressure measurement for steam and gases. The specialist for applications with high process pressure.
Sensor features
Increased mechanical integrity for flow measurement – special sensor design. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Saturated steam mass flow up to PN 250 (Class 1500). Full compliance with NACE (MR0175/MR0103). Flexible positioning of pressure cell.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Nominal diameter range
DN 15 to 300 (½ to 12")
Wetted materials
Measuring tube: 1.4408 (CF3M) DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Process connection: 1.4404/F316/F316L
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.2 to 1895 m³/h (0.15 to 1115 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 1.5 to 25285 m³/h (0.9 to 14880 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 250, Class 1500, 40K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN
Product safety
CE, C-TICK, EAC, UK Ex
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS, LR, BV, DNV
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Measuring principle
Vortex
Product headline
Flowmeter optimized for requirements of high-pressure mating pipes. Better process control – integrated temperature and pressure measurement for steam and gases. The specialist for applications with high process pressure.
Sensor features
Increased mechanical integrity for flow measurement – special sensor design. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Saturated steam mass flow up to PN 250 (Class 1500). Full compliance with NACE (MR0175/MR0103). Flexible positioning of pressure cell.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Nominal diameter range
DN 15 to 300 (½ to 12")
Wetted materials
Measuring tube: 1.4408 (CF3M) DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Process connection: 1.4404/F316/F316L
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.2 to 1895 m³/h (0.15 to 1115 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 1.5 to 25285 m³/h (0.9 to 14880 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 250, Class 1500, 40K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
Product safety
CE, C-TICK, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS, LR, BV, DNV
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Measuring principle
Vortex
Product headline
Flowmeter optimized for requirements of high-pressure mating pipes. Better process control – integrated temperature and pressure measurement for steam and gases. The specialist for applications with high process pressure.
Sensor features
Increased mechanical integrity for flow measurement – special sensor design. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Saturated steam mass flow up to PN 250 (Class 1500). Full compliance with NACE (MR0175/MR0103). Flexible positioning of pressure cell.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Nominal diameter range
DN 15 to 300 (½ to 12")
Wetted materials
Measuring tube: 1.4408 (CF3M) DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Process connection: 1.4404/F316/F316L
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.2 to 1895 m³/h (0.15 to 1115 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 1.5 to 25285 m³/h (0.9 to 14880 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 250, Class 1500, 40K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
Product safety
CE, C-TICK, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS, LR, BV, DNV
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)