
Specs at a glance
-
Max. measurement error
Volume flow:
±3% o.r. for DN 15
±2% o.r. for DN 25 to DN 200
±2% o.r. above DN 200 -
Measuring range
0 to 15 m/s (0 to 50 ft/s)
-
Medium temperature range
DN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F)
DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F)
DN 50 to 600 (2" to 24"): 150°C to 550°C (+302 to +1022 °F) -
Max. process pressure
N/A
Field of application
Prosonic Flow P 500 is the ultrasonic clamp-on flowmeter of choice for safe and maintenance-free measurement of conductive and non-conductive liquids, even in challenging applications. It measures flow noninvasively and bidirectionally, independent of pressure, density and conductivity, and without process interruption.
FlowDC makes mounting as flexible as never before. The specified accuracy is maintained at an inlet run of only 2 x DN, even in the case of disturbed flow profiles.
Special coupling pads make this ultrasonic clamp-on system maintenance-free during the entire product life cycle.
In addition, Prosonic Flow P 500 is available with:
high-temperature sensors for measurement up to 550 °C (1022 °F)
a Petroleum Application Package (PAP), calculating the standard volume for liquid hydrocarbons
Heartbeat Technology, providing continuous process transparency. This way, build-up can be detected before it affects operation
Benefits
-
Flexible mounting – FlowDC reduces inlet runs to a minimum
-
High safety standards – Prosonic Flow P 500 is developed according to IEC 61508 functional safety requirements and holds international approvals for hazardous area, Zone 1 and Class I, Division 1
-
Reliable measurement performance – proven sensors in combination with maintenance-free mounting system deliver long-term stable signals, also in high-temperature applications (≤550 °C/1022 °F)
-
User-friendly operation – the web server offers full remote access, while the device’s touch display offers convenient on-site interaction
-
Transparent process insights – Heartbeat Technology with its integrated diagnostics, verification and monitoring functions enable compliance and process safety at all times
-
Low capital investment – cost-effectiveness increases with the pipe diameter (up to DN 4000/160")
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Prosonic Flow P 500
English version - 01/2024
Ultrasonic time-of-flight flowmeter
EN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
7.2 MB
File name:
TI01504DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prosonic Flow P 500
English version - 01/2024
Ultrasonic time-of-flight flowmeter HART
EN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
9.7 MB
File name:
BA02025DEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Proline Prosonic Flow P 500
Ultrasonic time-of-flight flowmeter
EN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
7.2 MB
File name:
TI01504DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prosonic Flow P 500
Ultrasonic time-of-flight flowmeter
HARTEN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
9.7 MB
File name:
BA02025DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prosonic Flow P 500
Ultrasonic time-of-flight flowmeter
Modbus RS485EN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
8.9 MB
File name:
BA02026DEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Prosonic Flow P 500
Ultrasonic time-of-flight flowmeter
HARTEN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
2.4 MB
File name:
GP01147DEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Prosonic Flow P 500
Ultrasonic time-of-flight flowmeter
Modbus RS485EN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
2.9 MB
File name:
GP01148DEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Flowmeter Proline Prosonic Flow P
Ultrasonic time-of-flight sensor
EN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
1.8 MB
File name:
KA01474DEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Proline 500
Modbus RS485 transmitter
with ultrasonic time-of-flight sensorEN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
2.4 MB
File name:
KA01476DEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Proline 500
HART transmitter
with ultrasonic time-of-flight sensorEN 31/01/202410/05/2021Language:
English
Version:
31/01/2024
File size:
2.3 MB
File name:
KA01475DEN_0224-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the electronics
Proline 300, 500, 500-digital
EN 01/01/202401/07/202301/06/202131/07/202002/08/2019Language:
English
Version:
01/01/2024
File size:
1.6 MB
File name:
EA01145DA2_0823-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the sensor, sensor holder, Installation set
Prosonic Flow P 500, I, W 400
EN 01/03/202415/12/202101/08/2021Language:
English
Version:
01/03/2024
File size:
1.4 MB
File name:
EA01368DA2_0323-00.pdf
-