©Endress+Hauser
Proline Prosonic Flow 93P for applications with chemicals, solvents, liquid hydrocarbons, acids and alkalis.
Predecessor
Prosonic Flow Clamp On 90P
Prosonic Flow Clamp On 90U
Prosonic Flow Clamp On 93U
DMU93
DDU10
Successor
Reliable, flexible, zero maintenance – noninvasive flow measurement, consistently accurate, even under challenging conditions
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
std_productprofile_product_usp_8209. std_productprofile_product_usp2_58665_1571899493. std_productprofile_product_field_of_application_8210.
Sensor features
std_productprofile_product_benefits_8212. Long-term stable signal – maintenance-free permanent mounting from outside with coupling pads. Process transparency – diagnostic capability. std_successorproducts_product_differentiating_tech_features_58667_1571900174. Wide nominal diameter range: DN 15 to 4000 (½ to 160"). std_successorproducts_product_differentiating_tech_features_58669_1571900174.
Transmitter features
std_productprofile_product_benefits_8192. std_productprofile_product_benefits_8193. std_productprofile_product_benefits_58666_1571901005. std_successorproducts_product_differentiating_tech_features_58672_1571901893. std_successorproducts_product_differentiating_tech_features_58668_1571902040. std_successorproducts_product_differentiating_tech_features_58670_1571902090.
Nominal diameter range
Single channel, 1 or 2 paths : DN15 to 4000 (1/2 to 160") Dual channel, 1 or 2 paths : DN15 to 4000 (1/2 to 160")
Wetted materials
Clamp on system: Sensor holder 1.4308/CF-8 Sensor housing 1.4301/304 Strapping bands 1.4301/304
Measured variables
Volume flow channel 1&2, average volume flow, volume flow difference, sound velocity, flow velocity, totalizer
Max. measurement error
Volume flow: ±3% o.r. for DN15 ±2% o.r. for DN25 to DN200 ±2% o.r. above DN200
Measuring range
0.3 to 10 m/s (1 to 33 ft/s)
Medium temperature range
DN15 to 65 -40 to +100°C (-40 +212 °F) -40 to +150°C (-40 +302 °F) option DN50 to 4000 -40 to +80°C (-40 +276 °F) -40 to +170°C (-40 +338 °F) option
Ambient temperature range
-20 to +60 °C (-4 to +140 °F) -40 to +60 °C (-40 to +140 °F) optional
Transmitter housing material
Wall-mounted housing: powder-coated die-cast aluminum
Degree of protection
IP67, type 4X for transmitter IP68 type 6P for sensors. Transmitter: IP67, type 4X enclosure
Display/Operation
4 lines backlit display with three optical keys
Outputs
1x 4-20 mA HART 1x Pulse/frequency/switch output (passive)
Digital communication
HART PROFIBUS PA Profibus DP FOUNDATION Fieldbus
Power supply
85 to 260 V AC 20 to 55 V AC 16 to 62V DC
Other approvals and certificates
Flowmeter verification for DN15, 25, 40, 50 & 100 only Marine certificate EAC marking
Metrological approvals and certificates
Flowmeter verification for DN15, 25, 40, 50 & 100 only
Marine approvals and certificates
Most downloaded
Proline Prosonic Flow 93P
Technical Information
English version - 07/2011
Ultrasonic flow measuring system
Volume flow measurement of liquids in chemical or process applications
EN
DE FR IT JA PL RU ZH
01/07/2011
01/07/2010
01/06/2009
Language:
English
Version:
01/07/2011
File size:
1.1 MB
File name:
TI00083DEN_1311.pdf
Prosonic Flow 93
HART
Operating Instructions
English version - 08/2011
Ultrasonic Flow Measuring System. The description of the device
functions are in a separate documentation.
EN
CS DE EL FR IT JA PL RO RU ZH
19/08/2011
01/07/2010
01/06/2009
01/11/2004
15/10/2003
Language:
English
Version:
19/08/2011
File size:
2.8 MB
File name:
BA00070DEN_1311.pdf
138 documents
Proline Prosonic Flow 93P
Technical Information
Ultrasonic flow measuring system Volume flow measurement of liquids in chemical or process applications
EN
German French Italian Japanese Polish Russian Chinese
01/07/2011
01/07/2010
01/06/2009
Language:
English
Version:
01/07/2011
File size:
1.1 MB
File name:
TI00083DEN_1311.pdf
PROSONIC FLOW 93 P
Technical Information
Ultrasonic Flow Measuring System Volume flow measurement of liquids in chemical or process applications.
EN
Danish German French Italian Japanese Polish Russian
01/05/2005
01/10/2003
Language:
English
Version:
01/05/2005
File size:
1.6 MB
File name:
TI056DEN.pdf
Prosonic Flow 93
HART
Operating Instructions
Ultrasonic Flow Measuring System. The description of the device functions are in a separate documentation.
EN
Czech German Greek French Italian Japanese Polish Romanian Russian Chinese
19/08/2011
01/07/2010
01/06/2009
01/11/2004
15/10/2003
Language:
English
Version:
19/08/2011
File size:
2.8 MB
File name:
BA00070DEN_1311.pdf
Prosonic Flow 93
HART
Description of Device Functions
Description of the device functions (Options and inputs). Additional documentation for Operating Instructions PROline Prosonic Flow 93.
EN
German French Italian Japanese Romanian Russian
01/07/2011
01/06/2009
01/11/2004
15/10/2003
01/12/2002
Language:
English
Version:
01/07/2011
File size:
1.3 MB
File name:
BA00071DEN_1311.pdf
Proline Prosonic Flow 93
PROFIBUS DP/PA
Operating Instruction
Ultrasonic Flow Measuring System with PROFIBUS DP/PA interface. The description of the device functions are in a seperate documentation.
EN
Czech German Finnish Italian Russian
19/08/2011
21/09/2010
01/12/2007
01/12/2002
Language:
English
Version:
19/08/2011
File size:
3.3 MB
File name:
BA00076DEN_1411.pdf
Prosonic Flow 93 PROFIBUS DP/PA
Description of Device Functions
Description of the device functions (Options and inputs). Additional documentation for Operating Instructions Prosonic Flow93 PROFIBUS DP/PA.
EN
German Finnish
01/07/2011
21/09/2010
01/12/2002
Language:
English
Version:
01/07/2011
File size:
1.2 MB
File name:
BA00077DEN_1411.pdf
Prosonic Flow 93C
FOUNDATION Fieldbus
Operating Instruction
Ultrasonic Flow Measuring System with FOUNDATION Fieldbus interface. The description of the device functions are in a seperate documentation.
Language:
English
Version:
25/10/2010
File size:
2.5 MB
File name:
BA00145DEN_1310.pdf
Prosonic Flow 93
FOUNDATION Fieldbus
Description of device functions
Description of the device functions (Options and inputs). Additional documentation for Operating Instructions Proline Prosonic Flow 93 FOUNDATION Fieldbus.
EN
German Russian
01/07/2011
25/10/2010
01/05/2002
Language:
English
Version:
01/07/2011
File size:
1.2 MB
File name:
BA00079DEN_1411.pdf
Prosonic Flow 93
FOUNDATION Fieldbus
Operating Instruction
Ultrasonic Flow Measuring System with FOUNDATION Fieldbus interface. The description of the device functions are in a seperate documentation.
EN
German Russian
19/08/2011
25/10/2010
01/05/2002
Language:
English
Version:
19/08/2011
File size:
2.5 MB
File name:
BA00078DEN_1411.pdf
Prosonic Flow 93C
FOUNDATION Fieldbus
Description of device functions
Description of the device functions (Options and inputs). Additional documentation for Operating Instructions Proline Prosonic Flow 93C FOUNDATION Fieldbus.
Language:
English
Version:
25/10/2010
File size:
2.3 MB
File name:
BA00146DEN_1310.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. PSONIC9X 85-260VAC
Drawing number
Order code
F
50099250
Kit p.s.b. PSONIC 93 85-260VAC HE
Drawing number
Order code
F
71243440
Kit P.s.b. PSONIC9X 20-55VAC16-62VDC
Drawing number
Order code
F
50099252
Kit power s.b. PSONIC9X 85-260VAC Ex
Drawing number
Order code
F
50099251
Kit P.s.b. PSONIC9X 20-55VAC16-62VDC Ex
Drawing number
Order code
F
50099253
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit amplifier 93 1CH WEA EX
Drawing number
Order code
B
71093780
Kit amplifier 93 1CH EES EX
Drawing number
Order code
B
71093781
Kit amplifier 93 1CH SEA EX
Drawing number
Order code
B
71093783
Kit amplifier 93 1CH CN EX
Drawing number
Order code
B
71093785
Kit amplifier 93 2CH WEA EX
Drawing number
Order code
B
71093786
Kit amplifier 93 2CH EES EX
Drawing number
Order code
B
71093787
Kit amplifier 93 2CH SEA EX
Drawing number
Order code
B
71093788
Kit amplifier 93 2CH CN EX
Drawing number
Order code
B
71093789
Kit amplifier 93 1CH/2CH -40C WEA EX
Drawing number
Order code
B
71093790
Kit amplifier 93 1CH/2CH -40C EES EX
Drawing number
Order code
B
71093791
Kit amplifier 93 1CH/2CH -40C SEA EX
Drawing number
Order code
B
71093792
Kit amplifier 93 1CH/2CH -40C CN EX
Drawing number
Order code
B
71093793
Kit com 53/55/83/93 curr./freq. out Ex
Drawing number
Order code
C
50098301
Kit commodul current/freq./2Relay Ex
Drawing number
Order code
C
50098300
Drawing number
Order code
C
71066579
Kit I/O 93 Profibus DP C13 Ex
Drawing number
Order code
C
71107614
Kit I/O Profib. DP+Stat.In 2 Interf. Ex
Drawing number
Order code
D
50108002
Kit I/O Foundation Fieldbus C02 Ex
Drawing number
Order code
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
Kit I/O Foundation Fieldbus C02 Ex
Drawing number
Order code
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
Kit commodul Iout passive/Frequency Exi
Drawing number
Order code
C
50098302
Kit commodul Iout active/Frequency Exi
Drawing number
Order code
C
50098303
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
Drawing number
Order code
3
50096834
Drawing number
Order code
3
50096834
Kit Sub PCB frequency out
Drawing number
Order code
4
50096835
Kit Sub PCB frequency out
Drawing number
Order code
4
50096835
Drawing number
Order code
6
50096836
Drawing number
Order code
6
50096836
Drawing number
Order code
5
50096837
Kit display modul Wall enclosure
Drawing number
Order code
E
50096755
Drawing number
Order code
G
50096754
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
10
50094017
Kit connec. board In/Output Wall encl
Drawing number
Order code
8
50094014
Kit connec.plate 90/93 1CH wall enclo.
Drawing number
Order code
9
50099256
Kit connec.plate 93 2CH wall enclo.
Drawing number
Order code
9
50099257
Kit Terminal protective Cover Ex
Drawing number
Order code
16
71008445
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit T-DAT Transmitter Data Chip
Drawing number
Order code
2
50094004
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
17
50094027
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Drawing number
Order code
18
50094029
Kit Cover Connection terminal
Drawing number
Order code
21
50094038
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
19
50094039
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
20
50094040
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 cable glands M20x1,5
Drawing number
Order code
12
50096840
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
12
50098036
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
12
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
12
50098041
Kit Cable gland Profibus PA
Drawing number
Order code
12
50098037
Kit Cable gland Found. Fieldbus
Drawing number
Order code
12
50094984
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
14
50096839
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit 2 Screening sheet field housing
Kit 2 Screening sheet wall enclo.
Kit Seal cover to Wall enclosure
Drawing number
Order code
11
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
22
50094050
Sensor pair-40...80oC Prosonic F DDU18
Sensor pair0...170oC Prosonic F DDU 18
Sensor 0...60oC Prosonic Flow DDU 19
Overview auxiliary equipment
see spare part picture
Prosonic Flow 93, transmitter
Prosonic Flow P, flow sensor set
Prosonic Flow 91/93/93T,sensor cable set
Prosonic Flow W/P, sensor holder set
Prosonic Flow W/P, install.set Clamp On
Prosonic Flow 91/93 W/P, conduit adapter
Prosonic Flow, coupling medium
Prosonic Flow 93, retro fit kit In/Out
Transmitter 91/90/93, Mounting set
Prosonic Flow 93, software package
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all