
Specs at a glance
-
Max. measurement error
Volume flow: ±0.5 % o.r. ± 2 mm/s (0.08 in/s)
-
Measuring range
0.06 dm³/min to 300 m³/h (0.015 to 80 gal/min)
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Field of application
Promag H is the preferred sensor for applications with highest requirements in the chemical and life sciences industries. With its genuine loop-powered technology, Promag H 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas thanks to its intrinsically safe design (Ex ia). Heartbeat Technology enables process safety at all times.
The measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to the measurement of the smallest flow quantities
Device properties
Liner made of PFA
Sensor housing made of stainless steel
Various electrode materials available
Loop-powered technology
High ingress protection: IP69
Plant safety: worldwide approvals (SIL, Haz. area)
Benefits
Flexible installation concept – numerous hygienic process connections
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline Promag H 200 Technical Information
English version - 08/2017
Electromagnetic flowmeter
EN 02/08/201701/07/201701/09/201501/06/201513/08/2012Language:
English
Version:
02/08/2017
File size:
1.4 MB
File name:
TI01061DEN_0517.pdf
-
-
-
Operating Instruction (BA)
Proline Promag H 200 HART Operating Instructions
English version - 06/2015
Electromagnetic flowmeter
EN 01/06/201513/08/2012Language:
English
Version:
01/06/2015
File size:
3.3 MB
File name:
BA01110DEN_0215.pdf
-
-
-
Technical Information (TI)
Proline Promag H 200 Technical Information
Electromagnetic flowmeter
EN 02/08/201701/07/201701/09/201501/06/201513/08/2012Language:
English
Version:
02/08/2017
File size:
1.4 MB
File name:
TI01061DEN_0517.pdf
-
-
-
Operating Instruction (BA)
Proline Promag H 200 PROFIBUS PA Operating Instructions
Electromagnetic flowmeter
EN 01/09/2015Language:
English
Version:
01/09/2015
File size:
3.3 MB
File name:
BA01375DEN_0115.pdf
-
-
-
Operating Instruction (BA)
Proline Promag H 200 FOUNDATION Fieldbus Operating Instructions
Electromagnetic flowmeter
EN 01/09/2015Language:
English
Version:
01/09/2015
File size:
3.2 MB
File name:
BA01377DEN_0115.pdf
-
-
-
Operating Instruction (BA)
Proline Promag H 200 HART Operating Instructions
Electromagnetic flowmeter
EN 01/06/201513/08/2012Language:
English
Version:
01/06/2015
File size:
3.3 MB
File name:
BA01110DEN_0215.pdf
-
-
-
Device Parameter (GP)
Proline Promag 200 HART Description of Device Parameters
Electromagnetic flowmeter
EN 01/06/2015Language:
English
Version:
01/06/2015
File size:
1.5 MB
File name:
GP01026DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 200 PROFIBUS PA Description of Device Parameters
Electromagnetic flowmeter
EN 01/11/2015Language:
English
Version:
01/11/2015
File size:
1.6 MB
File name:
GP01027DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 200 FOUNDATION Fieldbus Description of Device Parameters
Electromagnetic flowmeter
EN 01/11/2015Language:
English
Version:
01/11/2015
File size:
1.9 MB
File name:
GP01028DEN_0115.pdf
-
-
-
Short Instruction (KA)
Proline Promag Brief Operating Instructions
Proline Promag
Part 1 of 2
Electromagnetic sensorEN 01/04/201701/08/201601/12/2015Language:
English
Version:
01/04/2017
File size:
1.3 MB
File name:
KA01216DEN_0317.pdf
-
-
-
Short Instruction (KA)
Proline Promag H 200 Brief Operating Instructions
Electromagnetic flowmeter
EN 01/09/201501/06/201521/11/201413/08/2012Language:
English
Version:
01/09/2015
File size:
1.1 MB
File name:
KA01120DEN_0415.pdf
-
-
-
Short Instruction (KA)
KA Flowmeter Proline Promag H
Electromagnetic sensor
EN 12/06/202401/08/202201/07/202101/02/2017Language:
English
Version:
12/06/2024
File size:
654.9 KB
File name:
KA01289DEN_0424-00.pdf
-