
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas, Tantalum only): ±0.5 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
-
Medium temperature range
Tantalum: –50 to +150 °C (–58 to +302 °F)
Zirconium: –50 to +205 °C (–58 to +401 °F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Measuring tube: Tantalum 2.5W; 702 (UNS R60702)
Connection: Tantalum; 702 (UNS R60702)
Field of application
The chemically resistant single-tube design of the Promass H is destined for applications requiring highest corrosion resistance. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Designed for applications where space is a premium, Promass H 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance.
Device properties
Measuring tube made of Tantalum, Zirconium
Nominal diameter: DN 8 to 50 (3/8 to 2")
Medium temperature up to +205 °C (+401 °F)
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefits
-
Maximum safety for chemically aggressive fluids – corrosion-resistant wetted parts
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Space-saving transmitter – full functionality on the smallest footprint
-
Time-saving local operation without additional software and hardware – integrated web server
-
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline Promass H 100 Technical Information
English version - 12/2015
Coriolis flowmeter The chemically resistant single-tube flowmeter with an ultra-compact transmitter
EN 01/12/201510/06/2014Language:
English
Version:
01/12/2015
File size:
2.6 MB
File name:
TI01106DEN_0215.pdf
-
-
-
General Station Description (GSD)
General Station Description (GSD) - Promass 100 - PROFINET
Language neutral - 01/2019
Any, PROFINET System, Any
Language:
Language neutral
Version:
16/01/2019
File size:
24.6 KB
File name:
EH_PN_FL_Promass100_0x844A_0x01_0x01.zip
-
-
-
Technical Information (TI)
Proline Promass H 100 Technical Information
Coriolis flowmeter
The chemically resistant single-tube flowmeter with an ultra-compact
transmitterEN 01/12/201510/06/2014Language:
English
Version:
01/12/2015
File size:
2.6 MB
File name:
TI01106DEN_0215.pdf
-
-
-
Operating Instruction (BA)
Proline Promass H 100 PROFINET Operating Instructions
Coriolis flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
3.1 MB
File name:
BA01428DEN_0115.pdf
-
-
-
Operating Instruction (BA)
Proline Promass H 100 PROFIBUS DP Operating Instructions
Coriolis flowmeter
EN 31/12/2014Language:
English
Version:
31/12/2014
File size:
4.4 MB
File name:
BA01250DEN_0114.pdf
-
-
-
Operating Instruction (BA)
Proline Promass H 100 HART Operating Instructions
Coriolis flowmeter
EN 10/06/2014Language:
English
Version:
10/06/2014
File size:
3.9 MB
File name:
BA01189DEN_0114.pdf
-
-
-
Operating Instruction (BA)
Proline Promass H 100 EtherNet/IP Operating Instructions
Coriolis flowmeter
EN 31/12/2014Language:
English
Version:
31/12/2014
File size:
4.2 MB
File name:
BA01184DEN_0114.pdf
-
-
-
Operating Instruction (BA)
Proline Promass H 100 Modbus RS485 Operating Instructions
Coriolis flowmeter
EN 31/12/2014Language:
English
Version:
31/12/2014
File size:
3.1 MB
File name:
BA01177DEN_0114.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.9 MB
File name:
GP01033DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.7 MB
File name:
GP01034DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1 MB
File name:
GP01035DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 EtherNet/IP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1.5 MB
File name:
GP01036DEN_0217.pdf
-