The chemically resistant single‐tube flowmeter with extended transmitter functionality. Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance.
Sensor features
Maximum safety for chemically aggressive fluids – corrosionresistant wetted parts. Fewer process measuring points –multivariable measurement (flow, density, temperature). Spacesaving installation – no in/outlet run needs. Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2").
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Inputs
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL PED, CRN
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Measuring principle
Coriolis
Product headline
The chemically resistant single‐tube flowmeter with extended transmitter functionality. Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance.
Sensor features
Maximum safety for chemically aggressive fluids – corrosionresistant wetted parts. Fewer process measuring points –multivariable measurement (flow, density, temperature). Spacesaving installation – no in/outlet run needs. Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2").
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Inputs
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL PED, CRN
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Measuring principle
Coriolis
Characteristic / Application
Balanced single-tube system, "Fit-and-Forget" installation Design: Easy to clean, hygienic, careful handling of the medium - chemically resistant material
The chemically resistant single‐tube flowmeter with extended transmitter functionality. Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance.
Sensor features
Maximum safety for chemically aggressive fluids – corrosionresistant wetted parts. Fewer process measuring points –multivariable measurement (flow, density, temperature). Spacesaving installation – no in/outlet run needs. Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2").
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.
Coriolis Mass Flow Measuring System (with PROFIBUS DP/PA interface)
for measuring the mass flow rate, density and temperature of fluids and
gases. The description of the device functions are in a separate
documentation.
Proline Promass 83
FOUNDATION Fieldbus
Operating Instructions
Operating Instruction (BA)
English version - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (with FOUNDATION Fieldbus interface) for measuring the mass flow rate, density and temperatureof fluids and gases.The description of the device functions are in a separate documentation.
Coriolis Mass Flow Measuring System (with PROFIBUS DP/PA interface) for measuring the mass flow rate, density and temperature of fluids and gases. The description of the device functions are in a separate documentation.
Coriolis Mass Flow Measuring System (with Modbus RS485 interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.