Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Volume flow (liquid): ±0.15 %
Mass flow (gas): ±0.75 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 18 000 kg/h (0 to 662 lb/min)
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Max. process pressure
350 bar (5080 psi)
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4404 (316/316L)
Field of application
Promass G provides safe and accurate measurement of liquids and gases in high pressure applications up to 350 bar (5080 psi). Rupture disc and threaded process connections provide easy and safe integration. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Designed for applications where space is a premium, Promass G 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of liquids and gases in high-pressure applications.
Device properties
Internal threads as process connection
Process pressure up to 350 bar (5080 psi)
Rupture disc available
Robust, ultra-compact transmitter housing
Pre‐configured plug connector
Local display available
Benefits
-
Easy and safe process integration – threaded connections
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Space-saving transmitter – full functionality on the smallest footprint
-
Time-saving local operation without additional software and hardware – integrated web server
-
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline Promass G 100 Technical Information
English version - 12/2015
Coriolis flowmeter The extremely compact high-pressure sensor with ultra-compact transmitter
EN 01/12/201501/11/2014Language:
English
Version:
01/12/2015
File size:
2.4 MB
File name:
TI01189DEN_0215.pdf
-
-
-
Operating Instruction (BA)
Proline Promass G 100 HART Operating Instructions
English version - 11/2014
Coriolis flowmeter
EN 01/11/2014Language:
English
Version:
01/11/2014
File size:
3.9 MB
File name:
BA01346DEN_0114.pdf
-
-
-
Technical Information (TI)
Proline Promass G 100 Technical Information
Coriolis flowmeter
The extremely compact high-pressure sensor with ultra-compact
transmitterEN 01/12/201501/11/2014Language:
English
Version:
01/12/2015
File size:
2.4 MB
File name:
TI01189DEN_0215.pdf
-
-
-
Operating Instruction (BA)
Proline Promass G 100 Modbus RS485 Operating Instructions
Coriolis flowmeter
EN 01/11/2014Language:
English
Version:
01/11/2014
File size:
3.6 MB
File name:
BA01345DEN_0114.pdf
-
-
-
Operating Instruction (BA)
Proline Promass G 100 EtherNet/IP Operating Instructions
Coriolis flowmeter
EN 01/11/2014Language:
English
Version:
01/11/2014
File size:
3.9 MB
File name:
BA01347DEN_0114.pdf
-
-
-
Operating Instruction (BA)
Proline Promass G 100 PROFINET Operating Instructions
Coriolis flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
3.1 MB
File name:
BA01433DEN_0115.pdf
-
-
-
Operating Instruction (BA)
Proline Promass G 100 PROFIBUS DP Operating Instructions
Coriolis flowmeter
EN 01/11/2014Language:
English
Version:
01/11/2014
File size:
4.4 MB
File name:
BA01348DEN_0114.pdf
-
-
-
Operating Instruction (BA)
Proline Promass G 100 HART Operating Instructions
Coriolis flowmeter
EN 01/11/2014Language:
English
Version:
01/11/2014
File size:
3.9 MB
File name:
BA01346DEN_0114.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.9 MB
File name:
GP01033DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.7 MB
File name:
GP01034DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1 MB
File name:
GP01035DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFINET Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.4 MB
File name:
GP01037DEN_0217.pdf
-