Successor
The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Read more
The most compact high-pressure sensor with an ultra-compact transmitter
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
The universal and multivariable flowmeterfor liquids and gases
Process temperature
-50...+150°C (-58...+302°F)
Process pressure
PN 16...100 PN350 (MP) Cl 150...600 JIS 10...63K
Output
4...20mA Pulse/Frequency Status
Product headline
The universal and multivariable flowmeterfor liquids and gases
Sensor features
S-DAT Validation Quick-Setup 1 Totalizer
Nominal diameter range
DN 8...80 DN 8...25(MP) 5/16"...3" 5/16"...1"(MP)
Max. measurement error
Mass flow: +-0.15% Volume flow: +-0.25%
Measuring range
0...180'000 kg/h 0...18'000 kg/h (MP)
Max. process pressure
PN 16...100 PN350 (MP) Cl 150...600 JIS 10...63K
Medium temperature range
-50...+150°C (-58...+302°F)
Ambient temperature range
Display/Operation
Two line backlit Push buttons
Outputs
4...20mA Pulse/Frequency Status
Product headline
The universal and multivariable meter for fluids and gases
Sensor features
S-DAT Validation Quick-Setup 1 Totalizer
Nominal diameter range
DN 8...80 DN 8...25(MP) 5/16"...3" 5/16"...1"(MP)
Measuring range
0...180'000 kg/h 0...18'000 kg/h (MP)
Max. process pressure
PN 16...100 PN350 (MP) Cl 150...600 JIS 10...63K
Medium temperature range
-50...+150°C (-58...+302°F)
Display/Operation
Two line backlit Push buttons
Outputs
4...20mA Pulse/Frequency Status
Most downloaded
Proline Promass 80F, 80M, 83F, 83M
Technical Information (SI
units)
English version - 06/2008
Coriolis Mass Flow Measuring System Promass 80F, 80M, 83F, 83M the
universal and multivariable flowmeter for liquids and gases.
EN
BG DE ES FR IT JA PT RU
01/06/2008
01/09/2007
01/12/2005
01/01/2005
15/10/2003
Language:
English
Version:
01/06/2008
File size:
2.8 MB
File name:
TI053DEN_0608.pdf
Proline Promass 80
English version - 09/2008
Description of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Promass 80.
EN
CS DE ES FR HU IT JA PL PT RU
01/09/2008
01/12/2005
01/11/2004
15/10/2003
01/11/2001
Language:
English
Version:
01/09/2008
File size:
1.2 MB
File name:
BA058DEN_0908.pdf
89 documents
Proline Promass 80F, 80M, 83F, 83M
Technical Information (SI
units)
Coriolis Mass Flow Measuring System Promass 80F, 80M, 83F, 83M the universal and multivariable flowmeter for liquids and gases.
EN
Bulgarian German Spanish French Italian Japanese Portuguese Russian
01/06/2008
01/09/2007
01/12/2005
01/01/2005
15/10/2003
Language:
English
Version:
01/06/2008
File size:
2.8 MB
File name:
TI053DEN_0608.pdf
Coriolis Mass Flow Measuring System The universal and multivariable flowmeter for liquids and gases
EN
German French Japanese Chinese
25/01/2010
Language:
English
Version:
25/01/2010
File size:
2.1 MB
File name:
TI102DEN_0210.pdf
Promass
Heating jacket
Operating Instructions
Heating jacket for Promass F, M, A, I sensors.
EN
German French
28/05/2004
Language:
English
Version:
28/05/2004
File size:
732.1 KB
File name:
Ba043DEN.pdf
Proline Promass 80
PROFIBUS PA
Operating Instructions
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
EN
German French Russian
15/10/2012
08/06/2010
01/11/2008
01/12/2007
01/12/2006
Language:
English
Version:
15/10/2012
File size:
2.1 MB
File name:
BA00072DEN_1312.pdf
Proline Promass 80
PROFIBUS PA
Description of Device
Functions
Description of the device functions (0ptions and inputs). Additional documentation for Operating Instructions PROline Promass 80 PROFIBUS PA.
EN
German French Russian
08/06/2010
01/11/2008
01/12/2007
01/12/2005
01/06/2001
Language:
English
Version:
08/06/2010
File size:
743 KB
File name:
BA073DEN_0610.pdf
Proline Promass 80
HART
Operating Instructions
Coriolis Mass Flow Measuring System for measuring the mass flow rate, density and temperature of fluids and gases. The descriptionof the device functions are in a separate documentation.
EN
Czech German Spanish French Hungarian Italian Japanese Polish Portuguese Russian Chinese
15/10/2012
01/03/2010
01/09/2008
01/12/2006
01/12/2005
Language:
English
Version:
15/10/2012
File size:
1.8 MB
File name:
BA00057DEN_1312.pdf
Description of the device functions (0ptions and inputs). Additional documentation for Operating Instructions PROline Promass 80.
EN
Czech German Spanish French Hungarian Italian Japanese Polish Portuguese Russian
01/09/2008
01/12/2005
01/11/2004
15/10/2003
01/11/2001
Language:
English
Version:
01/09/2008
File size:
1.2 MB
File name:
BA058DEN_0908.pdf
Proline Promass 80
Brief Operating Instructions
Coriolis Mass Flow Measuring System
EN
Czech German Spanish French Italian Portuguese Swedish Chinese
06/08/2015
15/10/2012
01/07/2007
Language:
English
Version:
06/08/2015
File size:
1.3 MB
File name:
KA00023DEN_1415.pdf
Replacing interface parts
Installation Instructions
Promass 40, 80, 83, 84, Cubemass 8CN, CNGmass 8DF
EN
German
01/04/2019
17/11/2011
Language:
English
Version:
01/04/2019
File size:
787.5 KB
File name:
EA00036DA2_1519.pdf
Replacing connecting cable
Installation Instructions
Promass 60, 63, 64, 80, 83, 84
EN
German
01/10/2018
01/12/2009
Language:
English
Version:
01/10/2018
File size:
293.1 KB
File name:
EA00081DA2_1218.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. 40/8X/65 220V REx000
Drawing number
Order code
F
50098557
Kit p.s.b.40/8X 220V REx000 HE
Drawing number
Order code
F
71039431
Kit p.s.b.40/8X 220V REx000 HE
Drawing number
Order code
F
71039431
Kit power s.b. 40/8X/65 220V REx120 Ex
Drawing number
Order code
F
50098558
Kit p.s.b.8X 220V REx120 HE Ex
Drawing number
Order code
F
71039432
Kit p.s.b. 40/8X 220V REx330 Ex
Drawing number
Order code
F
71097758
Kit p.s.b.8X 220V REx330 HE Ex
Drawing number
Order code
F
71097760
Kit P.s.b. 40/8X/65 24V REx000
Drawing number
Order code
F
50098565
Kit p.s.b.8X 24V REx000 HE
Drawing number
Order code
F
71039434
Kit P.s.b. 40/8X/65 24V REx120 Ex
Drawing number
Order code
F
50098566
Kit P.s.b. 8X 24V REx120 HE Ex
Drawing number
Order code
F
71039436
Kit P.s.b. 40/8X 24V REx330 Ex
Drawing number
Order code
F
71097759
Kit P.s.b. 8X 24V REx330 HE Ex
Drawing number
Order code
F
71097761
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas. amplifier PMASS 80 WEA EX
Drawing number
Order code
B
50106094
Kit meas. amplifier 80 WEA HE EX
Drawing number
Order code
B
71039405
Kit meas. amplifier PMASS 80 EES EX
Drawing number
Order code
B
50106095
Kit meas. amplifier 80 EES HE EX
Drawing number
Order code
B
71039406
Kit meas. amplifier PMASS 80 SEA EX
Drawing number
Order code
B
50106096
Kit meas. amplifier 80 SEA HE EX
Drawing number
Order code
B
71039407
Kit commodul Iout passive/Frequency Exi
Drawing number
Order code
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Drawing number
Order code
C
71039479
Kit commodul Iout active/Frequency Exi
Drawing number
Order code
C
50098303
Kit I/O Iout active/Frequency HE Exi
Drawing number
Order code
C
71039478
Kit commodul current/frequency out Ex
Drawing number
Order code
C
50096757
Kit I/O 50/80 current/frequ. out HE EX
Drawing number
Order code
C
71039474
Kit com50/51/40/80/90 I+F/stat.in+outEx
Drawing number
Order code
C
50096759
Kit I/O 50/80 I+F status in+out HE EX
Drawing number
Order code
C
71039473
Drawing number
Order code
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Drawing number
Order code
C
71066580
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
Kit I/O current out 3 Interface HE EX
Drawing number
Order code
D
71039477
Drawing number
Order code
2
50096834
Kit Sub PCB current out HE
Drawing number
Order code
2
71039487
Kit Sub PCB frequency out
Drawing number
Order code
3
50096835
Kit Sub PCB frequency out HE
Drawing number
Order code
3
71039489
Drawing number
Order code
4
50096837
Kit Sub PCB Status input HE
Drawing number
Order code
4
71039492
Kit display mod 50/51/80/65 >=V1.06.00
Drawing number
Order code
E
50108132
Kit disp.50/51/80/90/65 Wall >=V1.06.00
Drawing number
Order code
J
50108131
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit Bus/connec.b.5X/8X SS-housing
Drawing number
Order code
H
50099099
Kit connec. board PMASS8X wall enclo
Drawing number
Order code
19
50098637
Kit connec. board 8X wall enclosur HE
Drawing number
Order code
19
71039493
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connection board 8X FS
Drawing number
Order code
A
50098705
Kit connection board 8X FS HE
Drawing number
Order code
A
71039494
Kit connection board 8X FS Ex
Drawing number
Order code
A
50098706
Kit connection board 8X FS HE EX
Drawing number
Order code
A
71039495
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit S-Dat Promass 80 programmed
Drawing number
Order code
S
71003951
Kit Cover 5X/8X with window SS-housing
Drawing number
Order code
17
50099100
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
32
50094027
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Drawing number
Order code
33
50094029
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
34
50094039
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
35
50094040
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 extension M20x1.5/PG13,5
Drawing number
Order code
15
50098040
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit Cable gland Profibus PA
Drawing number
Order code
15
50098037
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit Terminal protective Cover Ex
Drawing number
Order code
36
71008445
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit 2 Screening sheet field housing
Kit 2 Screening sheet wall enclo.
Kit housing gaskets SS-Field housing
Drawing number
Order code
16
50099101
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit Part 8X Stainless housing comp.
Drawing number
Order code
23
50098701
Kit Part 8X fieldhousing compact
Drawing number
Order code
22
50098702
Drawing number
Order code
24
50098704
Kit cable Promass remote version 10m
Drawing number
Order code
28
50093554
Kit cable Promass remote version 20m
Drawing number
Order code
28
50093573
Kit cable PROMASS remote version 10m Ex
Drawing number
Order code
28
50098567
Kit cable PROMASS remote version 20m Ex
Drawing number
Order code
28
50098568
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all