Successor
Coriolis mass flowmeter
More information
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
Promass 60
Operating Instructions
English version - 12/1999
Cost-effective Coriolis Mass Flow Measuring System for measuring the mass flow rate of fluids and gases.
Language:
English
Version:
01/12/1999
File size:
2 MB
File name:
BA013DEN.pdf
Promass 60
Technical Information
English version - 12/1999
Cost-effective Coriolis Mass Flow Measurement System for liquids and gases.
Language:
English
Version:
01/12/1999
File size:
1.1 MB
File name:
TI029DEN.pdf
7 documents
Promass 60
Technical Information
Cost-effective Coriolis Mass Flow Measurement System for liquids and gases.
EN
German French Italian
01/12/1999
Language:
English
Version:
01/12/1999
File size:
1.1 MB
File name:
TI029DEN.pdf
Promass 60
Operating Instructions
Cost-effective Coriolis Mass Flow Measuring System for measuring the mass flow rate of fluids and gases.
EN
German Spanish Finnish French Russian
01/12/1999
Language:
English
Version:
01/12/1999
File size:
2 MB
File name:
BA013DEN.pdf
Promass 60ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA013D. Ex documentation for the operating instruction BA013D. Documentation Ex relative à la mise en service BA013D.
EN
German French
01/02/2000
Language:
English
Version:
01/02/2000
File size:
1004.2 KB
File name:
XA010DA3.pdf
Promass 60ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA013D. Ex documentation for the operating instruction BA013D. Documentation Ex relative à la mise en service BA013D.
EN
German French
01/02/2000
Language:
English
Version:
01/02/2000
File size:
1.6 MB
File name:
XA005DA3.pdf
Device Type Manager (DTM) - Promass 60 - HART
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
File size:
228 MB
File name:
EH_Promass_60_V3_02_xx.zip
Device Type:
0x0039
Device Revision:
2
Firmware:
3.02.00
Version:
1.4.188.39
Date:
11/05/2023
Device Type Manager (DTM) - Promass 60 - HART
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
File size:
228 MB
File name:
EH_Promass_60_V3_03_01.zip
Device Type:
0x0039
Device Revision:
3
Firmware:
3.03.01
Version:
1.4.188.39
Date:
11/05/2023
Device Type Manager (DTM) - Promass 60 - HART
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
File size:
228 MB
File name:
EH_Promass_60_V3_01_xx.zip
Device Type:
0x0039
Device Revision:
1
Firmware:
3.01.00
Version:
1.4.188.39
Date:
11/05/2023
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power supply 60/63 85-260VAC
Drawing number
Order code
E
50093556
Kit power supply 60/63 85-260VAC Ex
Drawing number
Order code
E
50093547
Kit power s. 60/63 20-55VAC/16-62VDC
Drawing number
Order code
E
50093557
Kit power s.60/63 20-55VAC/16-62VDCEx
Drawing number
Order code
E
50093548
Kit 10 fuses 250 VAC 1A00 slow-blow
Drawing number
Order code
4
50093519
Kit 10 fuses 250 VAC 2A50 slow-blow
Drawing number
Order code
4
50093524
Kit filter board 85-260VAC
Drawing number
Order code
F
50093542
Kit filter board 85-260VAC Ex
Drawing number
Order code
F
50093532
Kit filter board 20-55VAC/16-62VDC
Drawing number
Order code
F
50093543
Kit filter board 20-55VAC/16-62VDC Ex
Drawing number
Order code
F
50093533
Kit meas. amplifier PROMASS 60/63 M/F
Drawing number
Order code
B
50093552
Kit software 60/63meas.amplif.current
Kit commodule 60 HART+freq.
Drawing number
Order code
C
50093582
Kit software 60/63/64 commod.current
Drawing number
Order code
3
50076177
Kit display module Promass 60 volume
Drawing number
Order code
D
50093618
Kit conn. board 3X/60/63/DMU93electr.
Drawing number
Order code
G
50093526
Kit connecting board 6X FS sensor
Drawing number
Order code
12
50093606
Kit connecting board 6X FS sensor Ex
Drawing number
Order code
12
50093607
Kit connecting board 6X FS electr.
Drawing number
Order code
A
50093609
Kit DAT memory 3X/6X/DMU93
Drawing number
Order code
2
50093528
Kit base support 3X/6X/DMU93
Drawing number
Order code
1
50093663
Kit cover 3X/60/63 blind version
Drawing number
Order code
7
50093640
Kit cover 30/33/60/63 blind vers.Ex d
Drawing number
Order code
7
50093646
Kit cover 3X/6X/DMU93 with window
Drawing number
Order code
6
50093645
Kit cover 3X/6X/DMU93 + window Ex d
Drawing number
Order code
6
50093650
Kit cover terminal compartment
Drawing number
Order code
8
50093641
Kit cover terminal compartment
Drawing number
Order code
13
50093641
Kit cover terminal compartment Ex d
Drawing number
Order code
8
50093647
Kit cover terminal compartment Ex d
Drawing number
Order code
13
50093647
Kit 10 cable glands PG 13.5
Drawing number
Order code
5
50093667
Kit 10 reductions PG 13.5/NTP 1/2"
Drawing number
Order code
5
50093668
Kit 10 reductions PG13.5/M20x1.5
Drawing number
Order code
5
50093669
Kit 10 reductions PG13.5/G 1/2"
Drawing number
Order code
5
50093670
Kit 2 cable glands M26/PG 13.5
Drawing number
Order code
5
50093675
Kit 2 cable glands M26/M20x1.5
Drawing number
Order code
5
50093676
Kit 2 cable glands M26/NTP 1/2"
Drawing number
Order code
5
50093677
Kit 2 cable glands M26/G 1/2"
Drawing number
Order code
5
50093678
Kit gaskets housing 3X/6X/DMU93 comp
Drawing number
Order code
9
50093633
Kit gaskets housing 60/63/64 FS
Drawing number
Order code
11
50093637
Kit parts housing 3X/6X/DMU93
Drawing number
Order code
10
50093664
Kit cable Promass remote version 10m
Kit cable PROMASS remote version 10m Ex
Kit cable Promass remote version 20m
Kit cable PROMASS remote version 20m Ex
Electronic insert mod. Promass 60 F/M
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all